| Quantity | Unit price |
|---|---|
| 1000 - 4999 | $0.1982 |
| 5000 - 9999 | $0.1784 |
| 10000 - 24999 | $0.1605 |
| 25000 + | $0.1445 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Male Clip Head Height | 2.5 mm |
|---|---|
| Male Clip Head Height | 2.5 mm |
| Male Clip Shank Length | 2.311 in |
| Male Clip Shank Length | 58.7 mm |
| Male Clip Stem Diameter | 0.122 in |
| Male Clip Stem Diameter | 3.1 mm |
| Compatible Hole Diameter Range | 0.122 in |
| Compatible Hole Diameter Range | 3.1 mm |
| Compatible Panel Thickness Range | 0.126 - 2.189 in |
| Compatible Panel Thickness Range | 3.2 - 55.6 mm |
| Female Washer Head Height | 2.5 mm |
| Female Washer Head Height | 2.5 mm |
| Female Washer Stem Length | 2.311 in |
| Female Washer Stem Length | 58.7 mm |
| Operating Temperature Range | -40 - 85 °C |
| Operating Temperature Range | -40 - 185 °F |
| Material Flammability Standard | UL94 V-2 |
| Rivet Material | Nylon 6/6 |
| Washer Material | Nylon 6/6 |
| Colour | Natural |
| Rivet Type | Snap Fastener |
| Rivet Fitting Style | Snap-Together |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue