Quantity | Unit price |
---|---|
1000 - 4999 | $0.1358 |
5000 - 9999 | $0.1221 |
10000 - 24999 | $0.11 |
25000 + | $0.0989 |
Male Clip Head Height | 1.9 mm |
---|---|
Male Clip Head Height | 1.9 mm |
Male Clip Shank Length | 12.7 mm |
Male Clip Shank Length | 0.5 in |
Male Clip Stem Diameter | 2.4 mm |
Male Clip Stem Diameter | 0.094 in |
Compatible Hole Diameter Range | 2.4 mm |
Compatible Hole Diameter Range | 0.094 in |
Compatible Panel Thickness Range | 1.6 - 9.5 mm |
Compatible Panel Thickness Range | 0.063 - 0.374 in |
Female Washer Head Height | 1.9 mm |
Female Washer Head Height | 1.9 mm |
Female Washer Stem Length | 0.5 in |
Female Washer Stem Length | 12.7 mm |
Operating Temperature Range | -40 - 185 °F |
Operating Temperature Range | -40 - 85 °C |
Material Flammability Standard | UL94 V-2 |
Rivet Material | Nylon 6/6 |
Washer Material | Nylon 6/6 |
Colour | Black |
Rivet Type | Snap Fastener |
Rivet Fitting Style | Snap-Together |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue