Menu Search

Quick Fit Grommets

In stock

Quick Fit Grommets snap neatly and quickly into position.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
151 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Inside Diameter Panel Thickness View
$0.2147 - $0.2567 18000 In stock
0.315 in
$0.7668 - $0.917 3021 In stock
0.945 in
$0.3739 - $0.4664 Request the lead time here
0.63 in
0.059 in
$0.3856 - $0.4787 Request the lead time here
0.63 in
0.079 in
$0.123 - $0.1536 500 In stock
0.118 in
0.059 in
$0.0928 - $0.1156 Request the lead time here
0.118 in
0.039 in
$0.1255 - $0.1566 Request the lead time here
0.236 in
0.059 in
$0.0871 - $0.1087 1000 In stock
0.079 in
0.059 in
$0.1165 - $0.1453 Request the lead time here
0.157 in
0.079 in
$1.7424 - $2.1732 Request the lead time here
1.22 in
0.079 in
$0.1055 - $0.1321 1500 In stock
0.236 in
0.079 in
$0.15 - $0.1868 Request the lead time here
0.236 in
0.039 in
$0.1422 - $0.177 Request the lead time here
0.315 in
0.118 in
$0.1667 - $0.2084 2750 In stock
0.315 in
0.039 in
$0.1914 - $0.2387 Request the lead time here
0.315 in
0.157 in
$0.1126 - $0.14 Request the lead time here
0.118 in
0.059 in
$0.0886 - $0.11 Request the lead time here
0.079 in
0.079 in
$0.0857 - $0.1073 Request the lead time here
0.118 in
0.079 in
$0.1536 - $0.1921 Request the lead time here
0.236 in
0.059 in
$0.1374 - $0.1721 Request the lead time here
0.315 in
0.079 in
  • of 8
Open Grommet -

QFG-16222

Price Range
$0.2567 - $0.2147

Stock Levels
18000 In stock
Attributes
  • Inside Diameter
    0.315 in
  • Overall Diameter
    0.61 in
  • Colour
    Black
  • Full Material
    Thermo Plastic Elastomer
  • Material
    TPE
Open Grommet -

QFG-16229

Price Range
$0.917 - $0.7668

Stock Levels
3021 In stock
Attributes
  • Inside Diameter
    0.945 in
  • Overall Diameter
    1.24 in
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
Open Grommet - Compatible Hole Diameter 22 mm | 0.866 in ; Inside Diameter 16 mm | 0.630 in ; Overall Diameter 27 mm | 1.063 in ; Panel Thickness 1.5 mm | 0.059 in

498058

Price Range
$0.4664 - $0.3739

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    0.866 in
  • Inside Diameter
    0.63 in
  • Overall Diameter
    1.063 in
  • Colour
    Black
  • Full Material
    Flexible Polyvinyl Chloride
Open Grommet - Compatible Hole Diameter 22 mm | 0.866 in ; Inside Diameter 16 mm | 0.630 in ; Overall Diameter 27 mm | 1.063 in ; Panel Thickness 2 mm | 0.079 in

498059

Price Range
$0.4787 - $0.3856

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    0.866 in
  • Inside Diameter
    0.63 in
  • Overall Diameter
    1.063 in
  • Colour
    Black
  • Full Material
    Flexible Polyvinyl Chloride
Open Grommet - Compatible Hole Diameter 7 mm | 0.276 in ; Inside Diameter 3 mm | 0.118 in ; Overall Diameter 10 mm | 0.394 in ; Panel Thickness 1.5 mm | 0.059 in

498068

Price Range
$0.1536 - $0.123

Stock Levels
500 In stock
Attributes
  • Hole Diameter
    0.276 in
  • Inside Diameter
    0.118 in
  • Overall Diameter
    0.394 in
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
Open Grommet - Compatible Hole Diameter 5 mm | 0.197 in ; Inside Diameter 3 mm | 0.118 in ; Overall Diameter 8 mm | 0.315 in ; Panel Thickness 1 mm | 0.039 in

498065

Price Range
$0.1156 - $0.0928

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    0.197 in
  • Inside Diameter
    0.118 in
  • Overall Diameter
    0.315 in
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
Open Grommet - Compatible Hole Diameter 9 mm | 0.354 in ; Inside Diameter 6 mm | 0.236 in ; Overall Diameter 12 mm | 0.472 in ; Panel Thickness 1.5 mm | 0.059 in

498076

Price Range
$0.1566 - $0.1255

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    0.354 in
  • Inside Diameter
    0.236 in
  • Overall Diameter
    0.472 in
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
Open Grommet - Compatible Hole Diameter 5 mm | 0.197 in ; Inside Diameter 2 mm | 0.079 in ; Overall Diameter 8 mm | 0.315 in ; Panel Thickness 1.5 mm | 0.059 in

498022

Price Range
$0.1087 - $0.0871

Stock Levels
1000 In stock
Attributes
  • Hole Diameter
    0.197 in
  • Inside Diameter
    0.079 in
  • Overall Diameter
    0.315 in
  • Colour
    Black
  • Full Material
    Flexible Polyvinyl Chloride
Open Grommet - Compatible Hole Diameter 8 mm | 0.315 in ; Inside Diameter 4 mm | 0.157 in ; Overall Diameter 11 mm | 0.433 in ; Panel Thickness 2 mm | 0.079 in

498029

Price Range
$0.1453 - $0.1165

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    0.315 in
  • Inside Diameter
    0.157 in
  • Overall Diameter
    0.433 in
  • Colour
    Black
  • Full Material
    Flexible Polyvinyl Chloride
Open Grommet - Compatible Hole Diameter 40 mm | 1.575 in ; Inside Diameter 31 mm | 1.220 in ; Overall Diameter 48 mm | 1.890 in ; Panel Thickness 2 mm | 0.079 in

498121

Price Range
$2.1732 - $1.7424

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    1.575 in
  • Inside Diameter
    1.22 in
  • Overall Diameter
    1.89 in
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
Open Grommet - Compatible Hole Diameter 8 mm | 0.315 in ; Inside Diameter 6 mm | 0.236 in ; Overall Diameter 11 mm | 0.433 in ; Panel Thickness 2 mm | 0.079 in

498032

Price Range
$0.1321 - $0.1055

Stock Levels
1500 In stock
Attributes
  • Hole Diameter
    0.315 in
  • Inside Diameter
    0.236 in
  • Overall Diameter
    0.433 in
  • Colour
    Black
  • Full Material
    Flexible Polyvinyl Chloride
Open Grommet - Compatible Hole Diameter 10 mm | 0.394 in ; Inside Diameter 6 mm | 0.236 in ; Overall Diameter 14 mm | 0.551 in ; Panel Thickness 1 mm | 0.039 in

498033

Price Range
$0.1868 - $0.15

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    0.394 in
  • Inside Diameter
    0.236 in
  • Overall Diameter
    0.551 in
  • Colour
    Black
  • Full Material
    Flexible Polyvinyl Chloride
Open Grommet - Compatible Hole Diameter 10 mm | 0.394 in ; Inside Diameter 8 mm | 0.315 in ; Overall Diameter 14 mm | 0.551 in ; Panel Thickness 2 mm | 0.079 in

498040

Price Range
$0.177 - $0.1422

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    0.394 in
  • Inside Diameter
    0.315 in
  • Overall Diameter
    0.551 in
  • Colour
    Black
  • Full Material
    Flexible Polyvinyl Chloride
Open Grommet - Compatible Hole Diameter 12 mm | 0.472 in ; Inside Diameter 8 mm | 0.315 in ; Overall Diameter 16 mm | 0.630 in ; Panel Thickness 1 mm | 0.039 in

498041

Price Range
$0.2084 - $0.1667

Stock Levels
2750 In stock
Attributes
  • Hole Diameter
    0.472 in
  • Inside Diameter
    0.315 in
  • Overall Diameter
    0.63 in
  • Colour
    Black
  • Full Material
    Flexible Polyvinyl Chloride
Open Grommet - Compatible Hole Diameter 12 mm | 0.472 in ; Inside Diameter 8 mm | 0.315 in ; Overall Diameter 16 mm | 0.630 in ; Panel Thickness 4 mm | 0.157 in

498044

Price Range
$0.2387 - $0.1914

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    0.472 in
  • Inside Diameter
    0.315 in
  • Overall Diameter
    0.63 in
  • Colour
    Black
  • Full Material
    Flexible Polyvinyl Chloride
Open Grommet - Compatible Hole Diameter 7 mm | 0.276 in ; Inside Diameter 4 mm | 0.157 in ; Overall Diameter 10 mm | 0.394 in ; Panel Thickness 1.5 mm | 0.059 in

498027

Price Range
$0.14 - $0.1126

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    0.276 in
  • Inside Diameter
    0.118 in
  • Overall Diameter
    0.394 in
  • Colour
    Black
  • Full Material
    Flexible Polyvinyl Chloride
Open Grommet - Compatible Hole Diameter 5 mm | 0.197 in ; Inside Diameter 2 mm | 0.079 in ; Overall Diameter 8 mm | 0.315 in ; Panel Thickness 2 mm | 0.079 in

498023

Price Range
$0.11 - $0.0886

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    0.197 in
  • Inside Diameter
    0.079 in
  • Overall Diameter
    0.315 in
  • Colour
    Black
  • Full Material
    Flexible Polyvinyl Chloride
Open Grommet 0.118 in 0.197 in 0.315 in 0.079 in Black PVC

498026

Price Range
$0.1073 - $0.0857

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    0.197 in
  • Inside Diameter
    0.118 in
  • Overall Diameter
    0.315 in
  • Colour
    Black
  • Full Material
    Flexible Polyvinyl Chloride
Open Grommet - Compatible Hole Diameter 10 mm | 0.394 in ; Inside Diameter 6 mm | 0.236 in ; Overall Diameter 14 mm | 0.551 in ; Panel Thickness 1.5 mm | 0.059 in

498034

Price Range
$0.1921 - $0.1536

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    0.394 in
  • Inside Diameter
    0.236 in
  • Overall Diameter
    0.551 in
  • Colour
    Black
  • Full Material
    Flexible Polyvinyl Chloride
Open Grommet - Compatible Hole Diameter 10 mm | 0.394 in ; Inside Diameter 8 mm | 0.315 in ; Overall Diameter 14 mm | 0.551 in ; Panel Thickness 2 mm | 0.079 in

498039

Price Range
$0.1721 - $0.1374

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    0.394 in
  • Inside Diameter
    0.315 in
  • Overall Diameter
    0.551 in
  • Colour
    Black
  • Full Material
    Flexible Polyvinyl Chloride