Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Quick Fit Grommets snap neatly and quickly into position.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Inside Diameter | Panel Thickness | View | |
|---|---|---|---|---|---|---|
| $0.2222 - $0.2657 | 16000 In stock |
|
0.315 in
8.0 mm
|
|
||
| $0.0902 - $0.1125 | Request the lead time here |
|
0.079 in
2.0 mm
|
0.039 in
1.0 mm
|
||
| $0.1164 - $0.1451 | Request the lead time here |
|
0.118 in
3.0 mm
|
0.059 in
1.5 mm
|
||
| $0.0917 - $0.1139 | Request the lead time here |
|
0.079 in
2.0 mm
|
0.079 in
2.0 mm
|
||
| $0.0887 - $0.111 | Request the lead time here |
|
0.118 in
3.0 mm
|
0.079 in
2.0 mm
|
||
| $0.159 - $0.1988 | Request the lead time here |
|
0.236 in
6.0 mm
|
0.059 in
1.5 mm
|
||
| $0.1422 - $0.1781 | Request the lead time here |
|
0.315 in
8.0 mm
|
0.079 in
2.0 mm
|
||
| $0.1515 - $0.1901 | Request the lead time here |
|
0.394 in
10.0 mm
|
0.039 in
1.0 mm
|
||
| $0.2294 - $0.2867 | Request the lead time here |
|
0.433 in
11.0 mm
|
0.079 in
2.0 mm
|
||
| $0.2183 - $0.273 | 48 In stock |
|
0.433 in
11.0 mm
|
0.039 in
1.0 mm
|
||
| $0.3869 - $0.4827 | Request the lead time here |
|
0.63 in
16.0 mm
|
0.059 in
1.5 mm
|
||
| $0.399 - $0.4955 | Request the lead time here |
|
0.63 in
16.0 mm
|
0.079 in
2.0 mm
|
||
| $0.1274 - $0.159 | 500 In stock |
|
0.118 in
3.0 mm
|
0.059 in
1.5 mm
|
||
| $0.096 - $0.1196 | Request the lead time here |
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
||
| $0.1298 - $0.1622 | Request the lead time here |
|
0.236 in
6.0 mm
|
0.059 in
1.5 mm
|
||
| $0.2378 - $0.2969 | Request the lead time here |
|
0.433 in
11.0 mm
|
0.039 in
1.0 mm
|
||
| $0.2486 - $0.3095 | Request the lead time here |
|
0.433 in
11.0 mm
|
0.079 in
2.0 mm
|
||
| $0.7515 - $0.9402 | 68 In stock |
|
0.827 in
21.0 mm
|
0.079 in
2.0 mm
|
||
| $0.4301 - $0.5414 | Request the lead time here |
|
0.63 in
16.0 mm
|
0.079 in
2.0 mm
|
||
| $1.8035 - $2.2493 | Request the lead time here |
|
1.22 in
31.0 mm
|
0.079 in
2.0 mm