Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Quick Fit Grommets snap neatly and quickly into position.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Inside Diameter | Panel Thickness | View | |
|---|---|---|---|---|---|---|
| $0.119 - $0.149 | Request the lead time here |
|
0.236 in
6.0 mm
|
0.079 in
2.0 mm
|
||
| $0.1274 - $0.159 | Request the lead time here |
|
0.236 in
6.0 mm
|
0.039 in
1.0 mm
|
||
| $0.1827 - $0.2279 | Request the lead time here |
|
0.236 in
6.0 mm
|
0.118 in
3.0 mm
|
||
| $0.1982 - $0.2471 | Request the lead time here |
|
0.315 in
8.0 mm
|
0.118 in
3.0 mm
|
||
| $0.192 - $0.2396 | Request the lead time here |
|
0.315 in
8.0 mm
|
0.079 in
2.0 mm
|
||
| $0.2042 - $0.2555 | Request the lead time here |
|
0.315 in
8.0 mm
|
0.157 in
4.0 mm
|
||
| $0.4517 - $0.5723 | Request the lead time here |
|
0.63 in
16.0 mm
|
0.118 in
3.0 mm
|
||
| $0.1368 - $0.1715 | 1500 In stock |
|
0.236 in
6.0 mm
|
0.118 in
3.0 mm
|
||
| $0.1686 - $0.2106 | Request the lead time here |
|
0.236 in
6.0 mm
|
0.039 in
1.0 mm
|
||
| $0.176 - $0.2192 | Request the lead time here |
|
0.236 in
6.0 mm
|
0.079 in
2.0 mm
|
||
| $0.1553 - $0.1935 | Request the lead time here |
|
0.315 in
8.0 mm
|
0.079 in
2.0 mm
|
||
| $0.1931 - $0.2421 | 124 In stock |
|
0.433 in
11.0 mm
|
0.039 in
1.0 mm
|
||
| $0.1962 - $0.2456 | Request the lead time here |
|
0.315 in
8.0 mm
|
0.079 in
2.0 mm
|
||
| $0.1674 - $0.2087 | 200 In stock |
|
0.394 in
10.0 mm
|
0.059 in
1.5 mm
|
||
| $0.4796 - $0.6035 | Request the lead time here |
|
0.63 in
16.0 mm
|
0.157 in
4.0 mm
|
||
| $0.2592 - $0.3249 | Request the lead time here |
|
0.433 in
11.0 mm
|
0.118 in
3.0 mm
|
||
| $1.8716 - $2.3387 | Request the lead time here |
|
1.22 in
31.0 mm
|
0.118 in
3.0 mm
|
||
| $0.2705 - $0.3372 | Request the lead time here |
|
0.433 in
11.0 mm
|
0.157 in
4.0 mm
|
||
| $0.8171 - $1.0179 | Request the lead time here |
|
0.827 in
21.0 mm
|
0.157 in
4.0 mm
|
||
| $0.7239 - $0.9033 | Request the lead time here |
|
0.827 in
21.0 mm
|
0.039 in
1.0 mm