Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Quick Fit Grommets snap neatly and quickly into position.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Inside Diameter | Panel Thickness | View | |
|---|---|---|---|---|---|---|
| $0.3372 - $0.4212 | Request the lead time here |
|
0.472 in
12.0 mm
|
0.157 in
4.0 mm
|
||
| $2.88 - $3.5883 | Request the lead time here |
|
1.614 in
41.0 mm
|
0.118 in
3.0 mm
|
||
| $0.0972 - $0.1209 | Request the lead time here |
|
0.118 in
3.0 mm
|
0.079 in
2.0 mm
|
||
| $0.1643 - $0.2057 | 213 In stock |
|
0.394 in
10.0 mm
|
0.039 in
1.0 mm
|
||
| $0.2099 - $0.2627 | Request the lead time here |
|
0.433 in
11.0 mm
|
0.118 in
3.0 mm
|
||
| $1.7355 - $2.1686 | Request the lead time here |
|
1.22 in
31.0 mm
|
0.039 in
1.0 mm
|
||
| $0.3192 - $0.3959 | Request the lead time here |
|
0.472 in
12.0 mm
|
0.118 in
3.0 mm
|
||
| $0.4053 - $0.5073 | Request the lead time here |
|
0.63 in
16.0 mm
|
0.039 in
1.0 mm
|
||
| $2.6604 - $3.341 | Request the lead time here |
|
1.614 in
41.0 mm
|
0.039 in
1.0 mm
|
||
| $1.9397 - $2.4225 | Request the lead time here |
|
1.22 in
31.0 mm
|
0.157 in
4.0 mm
|
||
| $0.1367 - $0.7919 | 7310 In stock |
|
0.394 in
10.0 mm
|
|
||
| $0.1458 - $0.3983 | 13593 In stock |
|
0.472 in
12.0 mm
|
|
||
| $0.2496 - $0.2982 | 7000 In stock |
|
0.394 in
10.0 mm
|
|
||
| $0.7337 - $2.0181 | 5583 In stock |
|
0.866 in
22.0 mm
|
|
||
| $0.8399 - $2.3099 | 4000 In stock |
|
0.866 in
22.0 mm
|
|
||
| $0.1349 - $0.372 | 5000 In stock |
|
0.236 in
6.0 mm
|
|
||
| $0.5093 - $1.4024 | 14301 In stock |
|
0.276 in
7.0 mm
|
|
||
| $0.582 - $1.598 | 19894 In stock |
|
0.315 in
8.0 mm
|
|
||
| $0.1407 - $0.3861 | 7031 In stock |
|
0.315 in
8.0 mm
|
|
||
| $0.4799 - $0.5739 | 8877 In stock |
|
0.512 in
13.0 mm