IP 65 Quarter Turn Spring Latches are ideal for use on electrical cabinets and enclosures. With 6 head styles and 7 grip ranges available, as well as 3 material options the variations are wide ranging for this product
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Latch Material | Key Type | View | |
|---|---|---|---|---|---|
| 139 In stock |
|
9.0 mm Triangle Key
|
|||
| $9.50 - $10.60 | Request the lead time here |
|
5.0 mm Double Bit Key
|
||
| $8.90 - $10.00 | 632 In stock |
|
8.0 mm Triangle Key
|
||
| $5.30 - $6.40 | 291 In stock |
|
5.0 mm Double Bit Key
|
||
| $8.90 - $10.00 | 423 In stock |
|
2 x 4 mm Slot Key
|
||
| $8.90 - $10.00 | 342 In stock |
|
3.0 mm Double Bit Key
|
||
| $8.90 - $10.00 | 225 In stock |
|
8 mm Hex Female Key
|
||
| $8.90 - $10.00 | 150 In stock |
|
8.0 mm Double Bit Key
|
||
| $45.90 - $52.40 | Request the lead time here |
|
Railway Key
|
||
| $45.90 - $52.40 | Request the lead time here |
|
3.0 mm Double Bit Key
|
||
| $8.90 - $10.00 | 15 In stock |
|
5.0 mm Double Bit Key
|
||
| $8.90 - $10.00 | 184 In stock |
|
10 mm Hex Female Key
|
||
| $8.90 - $10.00 | Request the lead time here |
|
11 mm Hex Male Key
|
||
| $11.10 - $15.20 | 442 In stock |
|
3.0 mm Double Bit Key
|
||
| $7.90 - $8.90 | Request the lead time here |
|
6.0 mm Square Key
|
||
| $11.20 - $12.60 | 669 In stock |
|
3.0 mm Double Bit Key
|
||
| $11.20 - $12.60 | Request the lead time here |
|
8.0 mm Triangle Key
|
||
| $5.80 - $6.50 | Request the lead time here |
|
6.0 mm Square Key
|
||
| $11.10 - $15.20 | 228 In stock |
|
5.0 mm Double Bit Key
|
||
| $6.70 - $7.50 | Request the lead time here |
Nylon
|
8.0 mm Square Key
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue