Quantity | Unit price |
---|---|
1 - 9 | $4.90 |
10 + | $4.30 |
Housing Height | 13.5 mm |
---|---|
Housing Height | 0.531 in |
Colour | Black |
Handle Type | Wing Knob Handle |
Includes | Cam Sold Separately |
Key Type | No Key |
Latch Material | Nylon |
Latch Style | Cam Latch |
Specifications | DIN-EN 1774 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue