| Quantity | Unit price |
|---|---|
| 1 - 9 | $14.70 |
| 10 + | $11.20 |
| Housing Height | 0.728 in |
|---|---|
| Housing Height | 18.5 mm |
| Colour | Black |
| Finish | Black Powder Coated |
| Handle Type | Wing Knob, Key Operated Handle |
| Includes | Two keys supplied with each latch |
| Key Type | No Key |
| Latch Material | Die Cast Zinc Alloy |
| Latch Style | Cam Latch |
| Specifications | IP65, NEMA 4, DIN-EN 1774 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue