| Quantity | Unit price |
|---|---|
| 1 - 9 | $7.20 |
| 10 + | $6.40 |
| Head Diameter | 1.575 in |
|---|---|
| Head Diameter | 40.0 mm |
| Head Height | 0.315 in |
| Head Height | 8.0 mm |
| Housing Height | 0.728 in |
| Housing Height | 18.5 mm |
| Cutout Dimensions | 20.2 x 22.2 mm |
| Colour | Black |
| Handle Type | Driver Tool Operated Handle |
| Includes | Cam & Key Sold Separately |
| Key Type | 2 x 4 mm Slot Key |
| Latch Material | Die Cast Zinc Alloy |
| Latch Style | Quarter-Turn Latch |
| Mounting Orientation | Universal |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue