Push Pull Knurled Knobs are used for up-down or in-out operation and are designed with a firm knurled grip. These thumbscrew knobs are available in studded, threaded insert and thru-hole mounting options. These plastic knobs are a simple and economical alternative to steel knobs.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Stud Length | Knob Diameter | Thread Size | Insert Type | Insert Material | Knob Material | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.89 - $1.94 | Request the lead time here |
0.250 in
6.4 mm
|
0.750 in
19.1 mm
|
#8-32
|
Stop Nut
|
Steel
|
Polypropylene
|
||
| $1.46 - $3.18 | Request the lead time here |
1.500 in
38.1 mm
|
1.000 in
25.4 mm
|
1/4-20
|
Stud
|
Not Applicable
|
ABS
|
||
| $1.40 - $3.05 | Request the lead time here |
|
1.000 in
25.4 mm
|
1/4-20
|
Stud
|
Steel
|
Nylon
|
||
| $0.29 - $0.62 | Request the lead time here |
|
0.313 in
8 mm
|
#4-40
|
Through Hole
|
Aluminium
|
Acetal
|
||
| $0.69 - $1.47 | Request the lead time here |
|
0.750 in
19.1 mm
|
1/4-20
|
Through Hole
|
Aluminium
|
Acetal
|
||
| $1.25 - $2.72 | Request the lead time here |
0.500 in
12.7 mm
|
1.000 in
25.4 mm
|
5/16-18
|
Stud
|
Not Applicable
|
Polypropylene
|
||
| $1.38 - $3.02 | Request the lead time here |
|
1.000 in
25.4 mm
|
10-24
|
Stud
|
Steel
|
PP
|
||
| $0.45 - $0.99 | Request the lead time here |
|
0.500 in
12.7 mm
|
#8-32
|
Through Hole
|
Aluminium
|
Acetal
|
||
| $0.69 - $1.47 | Request the lead time here |
|
0.750 in
19.1 mm
|
M6
|
Through Hole
|
Aluminium
|
Acetal
|
||
| $1.23 - $2.66 | Request the lead time here |
1.620 in
41.1 mm
|
0.750 in
19.1 mm
|
1/4-20
|
Stud
|
Not Applicable
|
Nylon
|
||
| $0.45 - $0.98 | Request the lead time here |
|
0.500 in
12.7 mm
|
M4
|
Through Hole
|
Aluminium
|
Acetal
|
||
| $0.86 - $1.85 | Request the lead time here |
0.625 in
15.9 mm
|
0.630 in
16 mm
|
#8-32
|
Stud
|
Not Applicable
|
Nylon
|
||
| $0.93 - $2.06 | Request the lead time here |
|
0.750 in
19.1 mm
|
1/4-20
|
Stud
|
Steel
|
Polypropylene
|
||
| $0.96 - $2.12 | Request the lead time here |
0.500 in
12.7 mm
|
0.750 in
19.1 mm
|
10-32
|
Stop Nut
|
Not Applicable
|
Nylon
|
||
| $1.28 - $2.78 | Request the lead time here |
0.750 in
19.1 mm
|
1.000 in
25.4 mm
|
10-32
|
Not Applicable
|
Not Applicable
|
PP
|
||
| $1.20 - $2.63 | Request the lead time here |
0.370 in
9.4 mm
|
1.000 in
25.4 mm
|
1/4-20
|
Stud
|
Not Applicable
|
ABS
|
||
| $1.29 - $2.81 | Request the lead time here |
0.750 in
19.1 mm
|
1.000 in
25.4 mm
|
1/4-20
|
Stop Nut
|
Not Applicable
|
Nylon
|
||
| $1.47 - $3.21 | Request the lead time here |
1.500 in
38.1 mm
|
1.000 in
25.4 mm
|
5/16-18
|
Stud
|
Not Applicable
|
ABS
|
||
| $1.38 - $3.02 | Request the lead time here |
|
1.000 in
25.4 mm
|
10-32
|
Blind Hole
|
Not Applicable
|
PP
|
||
| $1.38 - $3.03 | Request the lead time here |
1.250 in
31.8 mm
|
1.000 in
25.4 mm
|
10-32
|
Not Applicable
|
Not Applicable
|
PP
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue