Push Pull Knurled Knobs are used for up-down or in-out operation and are designed with a firm knurled grip. These thumbscrew knobs are available in studded, threaded insert and thru-hole mounting options. These plastic knobs are a simple and economical alternative to steel knobs.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Stud Length | Knob Diameter | Thread Size | Insert Type | Insert Material | Knob Material | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.96 - $2.12 | Request the lead time here |
0.500 in
12.7 mm
|
0.750 in
19.1 mm
|
10-32
|
Stop Nut
|
Not Applicable
|
Nylon
|
||
| $0.56 - $1.23 | Request the lead time here |
|
0.625 in
15.9 mm
|
10-24
|
Through Hole
|
Aluminium
|
Acetal
|
||
| $1.23 - $2.69 | Request the lead time here |
0.500 in
12.7 mm
|
1.000 in
25.4 mm
|
10-24
|
Stop Nut
|
Not Applicable
|
ABS
|
||
| $0.35 - $0.75 | 8229 In stock |
|
0.375 in
9.5 mm
|
M3
|
Through Hole
|
Aluminium
|
Acetal
|
||
| $1.35 - $2.94 | Request the lead time here |
1.000 in
25.4 mm
|
1.000 in
25.4 mm
|
1/4-20
|
Stud
|
Not Applicable
|
Polypropylene
|
||
| $0.90 - $1.97 | Request the lead time here |
|
1.000 in
25.4 mm
|
M8
|
Through Hole
|
Aluminium
|
Acetal
|
||
| $0.95 - $2.09 | Request the lead time here |
0.500 in
12.7 mm
|
0.750 in
19.1 mm
|
10-24
|
Stud
|
Not Applicable
|
PP
|
||
| $0.98 - $2.15 | 2961 In stock |
0.625 in
15.9 mm
|
0.750 in
19.1 mm
|
10-24
|
Not Applicable
|
Not Applicable
|
PP
|
||
| $1.22 - $2.66 | Request the lead time here |
0.500 in
12.7 mm
|
1.000 in
25.4 mm
|
10-32
|
Not Applicable
|
Not Applicable
|
PP
|
||
| $1.28 - $2.78 | Request the lead time here |
0.750 in
19.1 mm
|
1.000 in
25.4 mm
|
10-24
|
Stud
|
Not Applicable
|
PP
|
||
| $1.26 - $2.75 | Request the lead time here |
0.625 in
15.9 mm
|
1.000 in
25.4 mm
|
1/4-20
|
Stop Nut
|
Not Applicable
|
ABS
|
||
| $1.61 - $3.50 | 225 In stock |
2.125 in
54 mm
|
1.000 in
25.4 mm
|
1/4-20
|
Stud
|
Not Applicable
|
Polypropylene
|
||
| $1.34 - $2.91 | Request the lead time here |
0.875 in
22.2 mm
|
1.000 in
25.4 mm
|
5/16-18
|
Stud
|
Not Applicable
|
Polypropylene
|
||
| $1.28 - $2.78 | Request the lead time here |
0.620 in
15.7 mm
|
1.000 in
25.4 mm
|
5/16-18
|
Stud
|
Steel
|
Polypropylene
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue