Menu Search

Push Pull Knurled Knobs

In stock

Push Pull Knurled Knobs are used for up-down or in-out operation and are designed with a firm knurled grip. These thumbscrew knobs are available in studded, threaded insert and thru-hole mounting options. These plastic knobs are a simple and economical alternative to steel knobs.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
54 results
Product SKUs information
Item Code Price range Availability Stud Length Knob Diameter Thread Size Insert Type Insert Material Knob Material View
$0.98 - $2.13 Request the lead time here
0.625 in
0.750 in
#8-32
Stud
Not Applicable
Nylon
$1.23 - $2.69 Request the lead time here
1.000 in
10-24
Stud
Steel
Polypropylene
$0.45 - $0.98 Request the lead time here
0.500 in
M4
Through Hole
Aluminium
Acetal
$0.86 - $1.85 Request the lead time here
0.625 in
0.630 in
#8-32
Stud
Not Applicable
Nylon
$1.38 - $3.02 Request the lead time here
1.000 in
10-32
Blind Hole
Not Applicable
PP
$1.37 - $3.00 Request the lead time here
1.000 in
#8-32
Stud
Steel
Polypropylene
$0.45 - $0.99 Request the lead time here
0.500 in
#8-32
Through Hole
Aluminium
Acetal
$0.90 - $1.97 Request the lead time here
1.000 in
5/16-18
Through Hole
Aluminium
Acetal
$0.69 - $1.47 Request the lead time here
0.750 in
M6
Through Hole
Aluminium
Acetal
$0.89 - $1.94 Request the lead time here
0.250 in
0.750 in
#8-32
Stop Nut
Steel
Polypropylene
$1.23 - $2.66 Request the lead time here
1.620 in
0.750 in
1/4-20
Stud
Not Applicable
Nylon
$1.04 - $2.28 Request the lead time here
0.750 in
10-32
Stud
Steel
PP
$1.40 - $3.05 Request the lead time here
1.000 in
1/4-20
Stud
Steel
Nylon
$0.29 - $0.62 Request the lead time here
0.313 in
#4-40
Through Hole
Aluminium
Acetal
$0.69 - $1.47 Request the lead time here
0.750 in
1/4-20
Through Hole
Aluminium
Acetal
$1.04 - $2.28 Request the lead time here
0.750 in
10-24
Stud
Steel
PP
$1.38 - $3.02 Request the lead time here
1.000 in
10-24
Stud
Steel
PP
$1.04 - $2.28 Request the lead time here
0.750 in
10-24
Blind Hole (Stop Nut)
Molded Plastic
PP
$1.38 - $3.03 Request the lead time here
1.250 in
1.000 in
10-32
Not Applicable
Not Applicable
PP
$1.23 - $2.69 Request the lead time here
0.500 in
1.000 in
1/4-20
Stud
Not Applicable
ABS
  • of 3
N/A - Knob Diameter 19.1 mm | 0.750 in; Thread Size 8-32; Stud Length 15.9 mm | 0.625 in

KN820625K3--N21

Price Range
$2.13 - $0.98

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    0.500 in
  • Knob Diameter
    0.750 in
  • Knob Height
    0.310 in
  • Stud Length
    0.625 in
  • Thread Size
    #8-32
N/A - Knob Diameter 25.4 mm | 1.000 in; Thread Size 10-24; Insert Type Stud

KN04----PL4L-21

Price Range
$2.69 - $1.23

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    0.530 in
  • Knob Diameter
    1.000 in
  • Knob Height
    0.250 in
  • Thread Size
    10-24
  • Finish
    Zinc Plated
Knurled Knob - Through Hole; Knob Diameter 12.7 mm | 0.500 in; Thread Size M4; Acetal; Black

KSM4----N3--5A0

Price Range
$0.98 - $0.45

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    0.410 in
  • Knob Diameter
    0.500 in
  • Knob Height
    0.250 in
  • Thread Size
    M4
  • Finish
    No Finish
N/A - Knob Diameter 16 mm | 0.630 in; Thread Size 8-32; Stud Length 15.9 mm | 0.625 in

KN820625K1--N22

Price Range
$1.85 - $0.86

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    0.500 in
  • Knob Diameter
    0.630 in
  • Knob Height
    0.190 in
  • Stud Length
    0.625 in
  • Thread Size
    #8-32
N/A - Knob Diameter 25.4 mm | 1.000 in; Thread Size 10-32; Insert Type Blind Hole

KN02----K6D-A21

Price Range
$3.02 - $1.38

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    0.630 in
  • Knob Diameter
    1.000 in
  • Knob Height
    0.410 in
  • Thread Size
    10-32
  • Finish
    Zinc Plated
Knurled Knob - Knob Diameter 25.4 mm | 1.000 in; Thread Size 8-32; Insert Type Stud

KN82----K6D--22

Price Range
$3.00 - $1.37

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    0.630 in
  • Knob Diameter
    1.000 in
  • Knob Height
    0.410 in
  • Thread Size
    #8-32
  • Finish
    Zinc Plated
N/A - Knob Diameter 12.7 mm | 0.500 in; Thread Size 8-32; Insert Type Through Hole

KS82----N3--5A0

Price Range
$0.99 - $0.45

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    0.410 in
  • Knob Diameter
    0.500 in
  • Knob Height
    0.180 in
  • Thread Size
    #8-32
  • Finish
    No Finish
N/A - Knob Diameter 25.4 mm | 1.000 in; Thread Size 5/16-18; Insert Type Through Hole

KS5C----N6--5A0

Price Range
$1.97 - $0.90

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    0.590 in
  • Knob Diameter
    1.000 in
  • Knob Height
    0.270 in
  • Thread Size
    5/16-18
  • Finish
    No Finish
Knurled Knob - Through Hole; Knob Diameter 19.1 mm | 0.750 in; Thread Size M6; Acetal; Black

KSM6----N5--5A0

Price Range
$1.47 - $0.69

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    0.500 in
  • Knob Diameter
    0.750 in
  • Knob Height
    0.310 in
  • Thread Size
    M6
  • Finish
    No Finish
N/A - Knob Diameter 19.1 mm | 0.750 in; Thread Size 8-32; Stud Length 6.4 mm | 0.250 in

KN820250K7---2R

Price Range
$1.94 - $0.89

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    0.500 in
  • Knob Diameter
    0.750 in
  • Knob Height
    0.220 in
  • Stud Length
    0.250 in
  • Thread Size
    #8-32
N/A - Knob Diameter 19.1 mm | 0.750 in; Thread Size 1/4-20; Stud Length 41.1 mm | 1.620 in

KN4C1625K3--N21

Price Range
$2.66 - $1.23

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    0.500 in
  • Knob Diameter
    0.750 in
  • Knob Height
    0.310 in
  • Stud Length
    1.620 in
  • Thread Size
    1/4-20
N/A - Knob Diameter 19.1 mm | 0.750 in; Thread Size 10-32; Insert Type Stud

KN04----K7-L-21

Price Range
$2.28 - $1.04

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    0.500 in
  • Knob Diameter
    0.750 in
  • Knob Height
    0.220 in
  • Thread Size
    10-32
  • Finish
    Zinc Plated
N/A - Knob Diameter 25.4 mm | 1.000 in; Thread Size 1/4-20; Insert Type Stud

KN4C----K6DBN21

Price Range
$3.05 - $1.40

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    0.630 in
  • Knob Diameter
    1.000 in
  • Knob Height
    0.410 in
  • Thread Size
    1/4-20
  • Finish
    Zinc Plated
N/A - Knob Diameter 8 mm | 0.313 in; Thread Size #4-40; Insert Type Through Hole

KS40----N1--5A0

Price Range
$0.62 - $0.29

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    0.280 in
  • Knob Diameter
    0.313 in
  • Knob Height
    0.130 in
  • Thread Size
    #4-40
  • Finish
    No Finish
N/A - Knob Diameter 19.1 mm | 0.750 in; Thread Size 1/4-20; Insert Type Through Hole

KS4C----N5--5A0

Price Range
$1.47 - $0.69

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    0.500 in
  • Knob Diameter
    0.750 in
  • Knob Height
    0.170 in
  • Thread Size
    1/4-20
  • Finish
    No Finish
N/A - Knob Diameter 19.1 mm | 0.750 in; Thread Size 10-24; Insert Type Stud

KN04----K7---2R

Price Range
$2.28 - $1.04

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    0.500 in
  • Knob Diameter
    0.750 in
  • Knob Height
    0.220 in
  • Thread Size
    10-24
  • Finish
    Zinc Plated
N/A - Knob Diameter 25.4 mm | 1.000 in; Thread Size 10-24; Insert Type Stud

KN04----K6DBN21

Price Range
$3.02 - $1.38

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    0.630 in
  • Knob Diameter
    1.000 in
  • Knob Height
    0.410 in
  • Thread Size
    10-24
  • Finish
    Zinc Plated
N/A - Knob Diameter 19.1 mm | 0.750 in; Thread Size 10-24; Insert Type Blind Hole (Stop Nut)

KN02----K7-L-21

Price Range
$2.28 - $1.04

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    0.500 in
  • Knob Diameter
    0.750 in
  • Knob Height
    0.220 in
  • Thread Size
    10-24
  • Finish
    Zinc Plated
N/A - Knob Diameter 25.4 mm | 1.000 in; Thread Size 10-32; Stud Length 31.8 mm | 1.250 in

KN021250K6D-A21

Price Range
$3.03 - $1.38

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    0.630 in
  • Knob Diameter
    1.000 in
  • Knob Height
    0.410 in
  • Stud Length
    1.250 in
  • Thread Size
    10-32
N/A - Knob Diameter 25.4 mm | 1.000 in; Thread Size 1/4-20; Stud Length 12.7 mm | 0.500 in

KN4C0500K6D-A21

Price Range
$2.69 - $1.23

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    0.630 in
  • Knob Diameter
    1.000 in
  • Knob Height
    0.410 in
  • Stud Length
    0.500 in
  • Thread Size
    1/4-20