Menu Search

Push-In Rivets - Tough Rivet

In stock

Tough Rivets have a quick and easy push-fit design. They have a one-piece design with a pre-driven pin that allows the rivet to be quickly installed by hand, or with automatic equipment. They can be easily removed by pulling the pin from the grommet.

Our range of Tough Rivets are suitable for applications requiring a push in, front-mounted (blind-side fixing) fastener, which can be removed and reused. The rivets provide that and more! They also benefit from strong vibration resistance and are a solid choice for for lightweight applications.

The rivet has a robust design that stays tough in its structure, but still provide a clean and tidy finish. These rivets are strong, reliable and are a highly economical choice.

  • Material: Nylon 6/6
  • UL94 HB and UL94 V2 Flame Rated options
  • Color: Black

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
28 results
Product SKUs information
Item Code Price range Availability Head Diameter Compatible Panel Thickness Range Compatible Hole Diameter Range View
$0.3086 - $0.585 Request the lead time here
0.587 in
0.118 - 0.315 in
0.315 - 0.325 in
$0.2544 - $0.482 3000 In stock
0.189 in
0.161 - 0.181 in
0.098 - 0.103 in
$0.3096 - $0.5885 36000 In stock
0.587 in
0.098 - 0.315 in
0.252 - 0.276 in
$0.3104 - $0.5885 Request the lead time here
0.984 in
0.098 - 0.35 in
0.248 - 0.276 in
$0.2544 - $0.482 562000 In stock
0.217 in
0.13 - 0.154 in
0.122 - 0.128 in
$0.1829 - $0.3455 220000 In stock
0.283 in
0.059 - 0.181 in
0.193 - 0.205 in
$0.2544 - $0.482 14000 In stock
0.217 in
0.24 - 0.264 in
0.122 - 0.128 in
$0.2544 - $0.482 1943000 In stock
0.217 in
0.154 - 0.181 in
0.122 - 0.128 in
$0.2544 - $0.482 2000 In stock
0.299 in
0.264 - 0.291 in
0.146 - 0.154 in
$0.2544 - $0.482 1000 In stock
0.217 in
0.079 - 0.106 in
0.106 - 0.112 in
$0.2544 - $0.482 11000 In stock
0.217 in
0.106 - 0.13 in
0.122 - 0.128 in
$0.5969 - $0.7731 53800 In stock
0.591 in
0.472 - 0.63 in
0.315 - 0.315 in
$0.9219 - $1.1949 3000 In stock
0.787 in
0.236 - 0.394 in
0.394 - 0.394 in
$0.6999 - $0.9074 10000 In stock
0.984 in
0.035 - 0.189 in
0.374 in
$0.527 - $0.6828 Request the lead time here
0.709 in
0.354 - 0.512 in
0.276 - 0.276 in
$0.5229 - $0.6974 10000 In stock
0.709 in
0.157 - 0.299 in
0.248 in
$0.7412 - $0.9608 Request the lead time here
0.591 in
0.098 - 0.35 in
0.256 in
$0.759 - $0.984 8000 In stock
0.709 in
0.157 - 0.315 in
0.315 - 0.315 in
$0.5997 - $0.7778 12000 In stock
0.705 in
0.138 - 0.276 in
0.374 in
$0.4611 - $0.5975 10000 In stock
0.283 in
0.059 - 0.181 in
0.197 - 0.197 in
  • of 2
Tough Push-In Rivet - Black;Nylon 6/6; Compatible Hole Diameter Range 8 - 8.3 mm | 0.315 - 0.325 in; Compatible Panel Thickness Range 3 - 8 mm | 0.118 - 0.315 in

TR-4

Price Range
$0.585 - $0.3086

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.831 in
  • Head Diameter
    0.587 in
  • Head Height
    0.106 in
  • Compatible Hole Diameter Range
    0.315 - 0.325 in
  • Compatible Panel Thickness Range
    0.118 - 0.315 in
Mini Tough Push-In Rivet - Black;Nylon 6/6; Compatible Hole Diameter Range 2.5 - 2.6 mm | 0.097 - 0.103 in; Compatible Panel Thickness Range 4.1 - 4.6 mm | 0.160 - 0.180 in

TRM-1

Price Range
$0.482 - $0.2544

Stock Levels
3000 In stock
Attributes
  • Anchor Length
    0.346 in
  • Head Diameter
    0.189 in
  • Head Height
    0.059 in
  • Compatible Hole Diameter Range
    0.098 - 0.103 in
  • Compatible Panel Thickness Range
    0.161 - 0.181 in
Tough Push-In Rivet - Black;Nylon 6/6; Compatible Hole Diameter Range 6.4 - 7 mm | 0.250 - 0.276 in; Compatible Panel Thickness Range 2.5 - 8 mm | 0.098 - 0.315 in

TR-3

Price Range
$0.5885 - $0.3096

Stock Levels
36000 In stock
Attributes
  • Anchor Length
    0.898 in
  • Head Diameter
    0.587 in
  • Head Height
    0.079 in
  • Compatible Hole Diameter Range
    0.252 - 0.276 in
  • Compatible Panel Thickness Range
    0.098 - 0.315 in
Tough Push-In Rivet - Black;Nylon 6/6; Compatible Hole Diameter Range 6.3 - 7 mm | 0.248 - 0.276 in; Compatible Panel Thickness Range 2.5 - 8.9 mm | 0.098 - 0.350 in

TR-2

Price Range
$0.5885 - $0.3104

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.898 in
  • Head Diameter
    0.984 in
  • Head Height
    0.098 in
  • Compatible Hole Diameter Range
    0.248 - 0.276 in
  • Compatible Panel Thickness Range
    0.098 - 0.35 in
Mini Tough Push-In Rivet - Black;Nylon 6/6; Compatible Hole Diameter Range 3.1 - 3.3 mm | 0.122 - 0.128 in; Compatible Panel Thickness Range 3.3 - 3.9 mm | 0.130 - 0.155 in

TRM-4

Price Range
$0.482 - $0.2544

Stock Levels
562000 In stock
Attributes
  • Anchor Length
    0.299 in
  • Head Diameter
    0.217 in
  • Head Height
    0.059 in
  • Compatible Hole Diameter Range
    0.122 - 0.128 in
  • Compatible Panel Thickness Range
    0.13 - 0.154 in
Tough Push-In Rivet - Black;Nylon 6/6; Compatible Hole Diameter Range 4.9 - 5.2 mm | 0.193 - 0.205 in; Compatible Panel Thickness Range 1.5 - 4.6 mm | 0.059 - 0.181 in

TR-1

Price Range
$0.3455 - $0.1829

Stock Levels
220000 In stock
Attributes
  • Anchor Length
    0.445 in
  • Head Diameter
    0.283 in
  • Head Height
    0.043 in
  • Compatible Hole Diameter Range
    0.193 - 0.205 in
  • Compatible Panel Thickness Range
    0.059 - 0.181 in
Mini Tough Push-In Rivet - Black;Nylon 6/6; Compatible Hole Diameter Range 3.1 - 3.3 mm | 0.122 - 0.128 in; Compatible Panel Thickness Range 6.1 - 6.7 mm | 0.240 - 0.265 in

TRM-6

Price Range
$0.482 - $0.2544

Stock Levels
14000 In stock
Attributes
  • Anchor Length
    0.457 in
  • Head Diameter
    0.217 in
  • Head Height
    0.059 in
  • Compatible Hole Diameter Range
    0.122 - 0.128 in
  • Compatible Panel Thickness Range
    0.24 - 0.264 in
Mini Tough Push-In Rivet - Black;Nylon 6/6; Compatible Hole Diameter Range 3.1 - 3.3 mm | 0.122 - 0.128 in; Compatible Panel Thickness Range 3.9 - 4.6 mm | 0.155 - 0.180 in

TRM-5

Price Range
$0.482 - $0.2544

Stock Levels
1943000 In stock
Attributes
  • Anchor Length
    0.37 in
  • Head Diameter
    0.217 in
  • Head Height
    0.059 in
  • Compatible Hole Diameter Range
    0.122 - 0.128 in
  • Compatible Panel Thickness Range
    0.154 - 0.181 in
Mini Tough Push-In Rivet - Black;Nylon 6/6; Compatible Hole Diameter Range 3.7 - 3.9 mm | 0.144 - 0.154 in; Compatible Panel Thickness Range 6.7 - 7.4 mm | 0.265 - 0.290 in

TRM-7

Price Range
$0.482 - $0.2544

Stock Levels
2000 In stock
Attributes
  • Anchor Length
    0.469 in
  • Head Diameter
    0.299 in
  • Head Height
    0.059 in
  • Compatible Hole Diameter Range
    0.146 - 0.154 in
  • Compatible Panel Thickness Range
    0.264 - 0.291 in
Mini Tough Push-In Rivet - Black;Nylon 6/6; Compatible Hole Diameter Range 2.7 - 2.8 mm | 0.106 - 0.112 in; Compatible Panel Thickness Range 2 - 2.7 mm | 0.080 - 0.105 in

TRM-2

Price Range
$0.482 - $0.2544

Stock Levels
1000 In stock
Attributes
  • Anchor Length
    0.299 in
  • Head Diameter
    0.217 in
  • Head Height
    0.059 in
  • Compatible Hole Diameter Range
    0.106 - 0.112 in
  • Compatible Panel Thickness Range
    0.079 - 0.106 in
Mini Tough Push-In Rivet - Black;Nylon 6/6; Compatible Hole Diameter Range 3.1 - 3.3 mm | 0.122 - 0.128 in; Compatible Panel Thickness Range 2.7 - 3.3 mm | 0.105 - 0.130 in

TRM-3

Price Range
$0.482 - $0.2544

Stock Levels
11000 In stock
Attributes
  • Anchor Length
    0.319 in
  • Head Diameter
    0.217 in
  • Head Height
    0.059 in
  • Compatible Hole Diameter Range
    0.122 - 0.128 in
  • Compatible Panel Thickness Range
    0.106 - 0.13 in
Tough Rivet Push-In Rivet - Black;Nylon 6; Compatible Hole Diameter Range 8 - 8.0 mm | 0.315 - 0.315 in; Compatible Panel Thickness Range 12.0 - 16.0 mm | 0.472 - 0.63 in

495212

Price Range
$0.7731 - $0.5969

Stock Levels
53800 In stock
Attributes
  • Anchor Length
    1.142 in
  • Head Diameter
    0.591 in
  • Head Height
    0.118 in
  • Compatible Hole Diameter Range
    0.315 - 0.315 in
  • Compatible Panel Thickness Range
    0.472 - 0.63 in
Tough Rivet Push-In Rivet - Black;Nylon 6; Compatible Hole Diameter Range 10 - 10.0 mm | 0.394 - 0.394 in; Compatible Panel Thickness Range 6.0 - 10.0 mm | 0.236 - 0.394 in

495216

Price Range
$1.1949 - $0.9219

Stock Levels
3000 In stock
Attributes
  • Anchor Length
    1.051 in
  • Head Diameter
    0.787 in
  • Head Height
    0.146 in
  • Compatible Hole Diameter Range
    0.394 - 0.394 in
  • Compatible Panel Thickness Range
    0.236 - 0.394 in
Tough Rivet Push-In Rivet - Black;Nylon 6; Compatible Hole Diameter Range 9.5 mm | 0.374 in; Compatible Panel Thickness Range 0.9 - 4.8 mm | 0.035 - 0.189 in

495214

Price Range
$0.9074 - $0.6999

Stock Levels
10000 In stock
Attributes
  • Anchor Length
    0.992 in
  • Head Diameter
    0.984 in
  • Head Height
    0.094 in
  • Compatible Hole Diameter Range
    0.374 in
  • Compatible Panel Thickness Range
    0.035 - 0.189 in
Tough Rivet Push-In Rivet - Black;Nylon 6; Compatible Hole Diameter Range 7 - 7.0 mm | 0.276 - 0.276 in; Compatible Panel Thickness Range 9.0 - 13.0 mm | 0.354 - 0.512 in

495208

Price Range
$0.6828 - $0.527

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.906 in
  • Head Diameter
    0.709 in
  • Head Height
    0.098 in
  • Compatible Hole Diameter Range
    0.276 - 0.276 in
  • Compatible Panel Thickness Range
    0.354 - 0.512 in
Tough Rivet Push-In Rivet - Black;Nylon 6; Compatible Hole Diameter Range 6.3 mm | 0.248 in; Compatible Panel Thickness Range 4.0 - 7.6 mm | 0.157 - 0.299 in

495202

Price Range
$0.6974 - $0.5229

Stock Levels
10000 In stock
Attributes
  • Anchor Length
    0.681 in
  • Head Diameter
    0.709 in
  • Head Height
    0.098 in
  • Compatible Hole Diameter Range
    0.248 in
  • Compatible Panel Thickness Range
    0.157 - 0.299 in
Tough Rivet Push-In Rivet - Black;Nylon 6; Compatible Hole Diameter Range 6.5 mm | 0.256 in; Compatible Panel Thickness Range 2.5 - 8.9 mm | 0.098 - 0.35 in

495206

Price Range
$0.9608 - $0.7412

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.882 in
  • Head Diameter
    0.591 in
  • Head Height
    0.079 in
  • Compatible Hole Diameter Range
    0.256 in
  • Compatible Panel Thickness Range
    0.098 - 0.35 in
Tough Rivet Push-In Rivet - Black;Nylon 6; Compatible Hole Diameter Range 8 - 8.0 mm | 0.315 - 0.315 in; Compatible Panel Thickness Range 4.0 - 8.0 mm | 0.157 - 0.315 in

495211

Price Range
$0.984 - $0.759

Stock Levels
8000 In stock
Attributes
  • Anchor Length
    0.906 in
  • Head Diameter
    0.709 in
  • Head Height
    0.114 in
  • Compatible Hole Diameter Range
    0.315 - 0.315 in
  • Compatible Panel Thickness Range
    0.157 - 0.315 in
Tough Rivet Push-In Rivet - Black;Nylon 6; Compatible Hole Diameter Range 9.5 mm | 0.374 in; Compatible Panel Thickness Range 3.5 - 7.0 mm | 0.138 - 0.276 in

495215

Price Range
$0.7778 - $0.5997

Stock Levels
12000 In stock
Attributes
  • Anchor Length
    0.906 in
  • Head Diameter
    0.705 in
  • Head Height
    0.098 in
  • Compatible Hole Diameter Range
    0.374 in
  • Compatible Panel Thickness Range
    0.138 - 0.276 in
Tough Rivet Push-In Rivet - Black;Nylon 6; Compatible Hole Diameter Range 5 - 5.0 mm | 0.197 - 0.197 in; Compatible Panel Thickness Range 1.5 - 4.6 mm | 0.059 - 0.181 in

495201

Price Range
$0.5975 - $0.4611

Stock Levels
10000 In stock
Attributes
  • Anchor Length
    0.449 in
  • Head Diameter
    0.283 in
  • Head Height
    0.039 in
  • Compatible Hole Diameter Range
    0.197 - 0.197 in
  • Compatible Panel Thickness Range
    0.059 - 0.181 in