Menu Search

Push-In Rivets - Solid

In stock

Solid Rivets join different work-pieces together and are a good alternative to dowel pins. They are pushed into punched or pre-drilled holes and are commonly used in structural applications.

The molded plastic material used to manufacture these rivets is highly durable, with wear resistance. These rivets are also resistant to moisture, solvents and fuel.

Material: AcetalColour: Natural

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Compatible Hole Diameter All
Anchor Length All
Show more Show less
Head Diameter All
Show more Show less
25 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Head Diameter Anchor Length View
$0.0237 - $0.0327 5000 In stock
0.085 in
0.143 in
0.188 in
$0.0312 - $0.0431 Request the lead time here
0.125 in
0.218 in
0.375 in
$0.029 - $0.0398 37000 In stock
0.125 in
0.218 in
0.125 in
$0.0308 - $0.0422 Request the lead time here
0.125 in
0.250 in
0.688 in
$0.0342 - $0.0468 1000 In stock
0.125 in
0.250 in
0.500 in
$0.0261 - $0.0357 Request the lead time here
0.085 in
0.143 in
0.438 in
$0.0326 - $0.0446 Request the lead time here
0.125 in
0.250 in
0.313 in
$0.032 - $0.0438 Request the lead time here
0.125 in
0.218 in
0.500 in
$0.0233 - $0.0318 Request the lead time here
0.085 in
0.143 in
0.125 in
$0.0312 - $0.0431 10000 In stock
0.125 in
0.250 in
0.188 in
$0.0308 - $0.0422 Request the lead time here
0.125 in
0.218 in
0.313 in
$0.0302 - $0.0414 1000 In stock
0.125 in
0.250 in
0.625 in
$0.0267 - $0.0366 Request the lead time here
0.085 in
0.143 in
0.500 in
$0.0332 - $0.0453 2000 In stock
0.125 in
0.250 in
0.375 in
$0.0302 - $0.0414 Request the lead time here
0.125 in
0.255 in
0.250 in
$0.0243 - $0.0335 Request the lead time here
0.085 in
0.143 in
0.250 in
$0.0296 - $0.0405 3000 In stock
0.125 in
0.250 in
0.563 in
$0.0302 - $0.0414 8000 In stock
0.125 in
0.218 in
0.250 in
$0.0249 - $0.0342 12000 In stock
0.085 in
0.143 in
0.313 in
$0.0255 - $0.035 Request the lead time here
0.085 in
0.143 in
0.375 in
  • of 2
Natural Acetal Mushroom Solid N/A - Compatible Hole Diameter 2.2 mm | 0.085 in; Anchor Length 4.8 mm | 0.188 in; Head Diameter 3.6 mm | 0.143 in

26RIV002

Price Range
$0.0327 - $0.0237

Stock Levels
5000 In stock
Attributes
  • Rivet Type
    Solid
  • Rivet Fitting Style
    Push-In
  • Anchor Length
    0.188 in
  • Compatible Hole Diameter
    0.085 in
  • Head Diameter
    0.143 in
Natural Acetal Mushroom Solid N/A - Compatible Hole Diameter 3.2 mm | 0.125 in; Anchor Length 9.5 mm | 0.375 in; Head Diameter 5.5 mm | 0.218 in

26RIV025

Price Range
$0.0431 - $0.0312

Stock Levels
Request the lead time here
Attributes
  • Rivet Type
    Solid
  • Rivet Fitting Style
    Push-In
  • Anchor Length
    0.375 in
  • Compatible Hole Diameter
    0.125 in
  • Head Diameter
    0.218 in
Natural Acetal Mushroom Solid N/A - Compatible Hole Diameter 3.2 mm | 0.125 in; Anchor Length 3.2 mm | 0.125 in; Head Diameter 5.5 mm | 0.218 in

26RIV021

Price Range
$0.0398 - $0.029

Stock Levels
37000 In stock
Attributes
  • Rivet Type
    Solid
  • Rivet Fitting Style
    Push-In
  • Anchor Length
    0.125 in
  • Compatible Hole Diameter
    0.125 in
  • Head Diameter
    0.218 in
Natural Acetal Mushroom Solid N/A - Compatible Hole Diameter 3.2 mm | 0.125 in; Anchor Length 17.5 mm | 0.688 in; Head Diameter 6.4 mm | 0.250 in

26RIV014

Price Range
$0.0422 - $0.0308

Stock Levels
Request the lead time here
Attributes
  • Rivet Type
    Solid
  • Rivet Fitting Style
    Push-In
  • Anchor Length
    0.688 in
  • Compatible Hole Diameter
    0.125 in
  • Head Diameter
    0.250 in
Natural Acetal Mushroom Solid N/A - Compatible Hole Diameter 3.2 mm | 0.125 in; Anchor Length 12.7 mm | 0.500 in; Head Diameter 6.4 mm | 0.250 in

26RIV020

Price Range
$0.0468 - $0.0342

Stock Levels
1000 In stock
Attributes
  • Rivet Type
    Solid
  • Rivet Fitting Style
    Push-In
  • Anchor Length
    0.500 in
  • Compatible Hole Diameter
    0.125 in
  • Head Diameter
    0.250 in
Natural Acetal Mushroom Solid N/A - Compatible Hole Diameter 2.2 mm | 0.085 in; Anchor Length 11.1 mm | 0.438 in; Head Diameter 3.6 mm | 0.143 in

26RIV006

Price Range
$0.0357 - $0.0261

Stock Levels
Request the lead time here
Attributes
  • Rivet Type
    Solid
  • Rivet Fitting Style
    Push-In
  • Anchor Length
    0.438 in
  • Compatible Hole Diameter
    0.085 in
  • Head Diameter
    0.143 in
Natural Acetal Mushroom Solid N/A - Compatible Hole Diameter 3.2 mm | 0.125 in; Anchor Length 8 mm | 0.313 in; Head Diameter 6.4 mm | 0.250 in

26RIV017

Price Range
$0.0446 - $0.0326

Stock Levels
Request the lead time here
Attributes
  • Rivet Type
    Solid
  • Rivet Fitting Style
    Push-In
  • Anchor Length
    0.313 in
  • Compatible Hole Diameter
    0.125 in
  • Head Diameter
    0.250 in
Natural Acetal Mushroom Solid N/A - Compatible Hole Diameter 3.2 mm | 0.125 in; Anchor Length 12.7 mm | 0.500 in; Head Diameter 5.5 mm | 0.218 in

26RIV026

Price Range
$0.0438 - $0.032

Stock Levels
Request the lead time here
Attributes
  • Rivet Type
    Solid
  • Rivet Fitting Style
    Push-In
  • Anchor Length
    0.500 in
  • Compatible Hole Diameter
    0.125 in
  • Head Diameter
    0.218 in
N/A - Natural; Acetal; Compatible Panel Thickness Range 0.4 - 3.2 mm | 0.015 - 0.125 in

26RIV001

Price Range
$0.0318 - $0.0233

Stock Levels
Request the lead time here
Attributes
  • Rivet Type
    Barbed
  • Rivet Fitting Style
    Push-In
  • Anchor Length
    0.125 in
  • Compatible Hole Diameter
    0.085 in
  • Head Diameter
    0.143 in
Natural Acetal Mushroom Solid N/A - Compatible Hole Diameter 3.2 mm | 0.125 in; Anchor Length 4.8 mm | 0.188 in; Head Diameter 6.4 mm | 0.250 in

26RIV015

Price Range
$0.0431 - $0.0312

Stock Levels
10000 In stock
Attributes
  • Rivet Type
    Solid
  • Rivet Fitting Style
    Push-In
  • Anchor Length
    0.188 in
  • Compatible Hole Diameter
    0.125 in
  • Head Diameter
    0.250 in
Natural Acetal Mushroom Solid N/A - Compatible Hole Diameter 3.2 mm | 0.125 in; Anchor Length 8 mm | 0.313 in; Head Diameter 5.5 mm | 0.218 in

26RIV024

Price Range
$0.0422 - $0.0308

Stock Levels
Request the lead time here
Attributes
  • Rivet Type
    Solid
  • Rivet Fitting Style
    Push-In
  • Anchor Length
    0.313 in
  • Compatible Hole Diameter
    0.125 in
  • Head Diameter
    0.218 in
Natural Acetal Mushroom Solid N/A - Compatible Hole Diameter 3.2 mm | 0.125 in; Anchor Length 15.9 mm | 0.625 in; Head Diameter 6.4 mm | 0.250 in

26RIV013

Price Range
$0.0414 - $0.0302

Stock Levels
1000 In stock
Attributes
  • Rivet Type
    Solid
  • Rivet Fitting Style
    Push-In
  • Anchor Length
    0.625 in
  • Compatible Hole Diameter
    0.125 in
  • Head Diameter
    0.250 in
Natural Acetal Mushroom Solid N/A - Compatible Hole Diameter 2.2 mm | 0.085 in; Anchor Length 12.7 mm | 0.500 in; Head Diameter 3.6 mm | 0.143 in

26RIV007

Price Range
$0.0366 - $0.0267

Stock Levels
Request the lead time here
Attributes
  • Rivet Type
    Solid
  • Rivet Fitting Style
    Push-In
  • Anchor Length
    0.500 in
  • Compatible Hole Diameter
    0.085 in
  • Head Diameter
    0.143 in
Natural Acetal Mushroom Solid N/A - Compatible Hole Diameter 3.2 mm | 0.125 in; Anchor Length 9.5 mm | 0.375 in; Head Diameter 6.4 mm | 0.250 in

26RIV018

Price Range
$0.0453 - $0.0332

Stock Levels
2000 In stock
Attributes
  • Rivet Type
    Solid
  • Rivet Fitting Style
    Push-In
  • Anchor Length
    0.375 in
  • Compatible Hole Diameter
    0.125 in
  • Head Diameter
    0.250 in
Natural Acetal Mushroom Solid N/A - Compatible Hole Diameter 3.2 mm | 0.125 in; Anchor Length 6.4 mm | 0.250 in; Head Diameter 6.5 mm | 0.255 in

26RIV050

Price Range
$0.0414 - $0.0302

Stock Levels
Request the lead time here
Attributes
  • Rivet Type
    Solid
  • Rivet Fitting Style
    Push-In
  • Anchor Length
    0.250 in
  • Compatible Hole Diameter
    0.125 in
  • Head Diameter
    0.255 in
Natural Acetal Mushroom Solid N/A - Compatible Hole Diameter 2.2 mm | 0.085 in; Anchor Length 6.4 mm | 0.250 in; Head Diameter 3.6 mm | 0.143 in

26RIV003

Price Range
$0.0335 - $0.0243

Stock Levels
Request the lead time here
Attributes
  • Rivet Type
    Solid
  • Rivet Fitting Style
    Push-In
  • Anchor Length
    0.250 in
  • Compatible Hole Diameter
    0.085 in
  • Head Diameter
    0.143 in
Natural Acetal Mushroom Solid N/A - Compatible Hole Diameter 3.2 mm | 0.125 in; Anchor Length 14.3 mm | 0.563 in; Head Diameter 6.4 mm | 0.250 in

26RIV012

Price Range
$0.0405 - $0.0296

Stock Levels
3000 In stock
Attributes
  • Rivet Type
    Solid
  • Rivet Fitting Style
    Push-In
  • Anchor Length
    0.563 in
  • Compatible Hole Diameter
    0.125 in
  • Head Diameter
    0.250 in
Natural Acetal Mushroom Solid N/A - Compatible Hole Diameter 3.2 mm | 0.125 in; Anchor Length 6.4 mm | 0.250 in; Head Diameter 5.5 mm | 0.218 in

26RIV023

Price Range
$0.0414 - $0.0302

Stock Levels
8000 In stock
Attributes
  • Rivet Type
    Solid
  • Rivet Fitting Style
    Push-In
  • Anchor Length
    0.250 in
  • Compatible Hole Diameter
    0.125 in
  • Head Diameter
    0.218 in
Natural Acetal Mushroom Solid N/A - Compatible Hole Diameter 2.2 mm | 0.085 in; Anchor Length 8 mm | 0.313 in; Head Diameter 3.6 mm | 0.143 in

26RIV004

Price Range
$0.0342 - $0.0249

Stock Levels
12000 In stock
Attributes
  • Rivet Type
    Solid
  • Rivet Fitting Style
    Push-In
  • Anchor Length
    0.313 in
  • Compatible Hole Diameter
    0.085 in
  • Head Diameter
    0.143 in
Natural Acetal Mushroom Solid N/A - Compatible Hole Diameter 2.2 mm | 0.085 in; Anchor Length 9.5 mm | 0.375 in; Head Diameter 3.6 mm | 0.143 in

26RIV005

Price Range
$0.035 - $0.0255

Stock Levels
Request the lead time here
Attributes
  • Rivet Type
    Solid
  • Rivet Fitting Style
    Push-In
  • Anchor Length
    0.375 in
  • Compatible Hole Diameter
    0.085 in
  • Head Diameter
    0.143 in