| Quantity | Unit price |
|---|---|
| 1000 - 4999 | $0.0405 |
| 5000 - 9999 | $0.0365 |
| 10000 - 24999 | $0.0329 |
| 25000 + | $0.0296 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Rivet Type | Moulded Rivet |
|---|---|
| Rivet Fitting Style | Push-In |
| Anchor Length | 4.8 mm |
| Anchor Length | 0.188 in |
| Compatible Hole Diameter | 3.2 mm |
| Compatible Hole Diameter | 0.125 in |
| Head Diameter | 6.4 mm |
| Head Diameter | 0.250 in |
| Head Height | 1.7 mm |
| Head Height | 0.068 in |
| Material | Acetal |
| Colour | Natural |
| Rivet Head Shape | Mushroom |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue