Menu Search

Push-In Rivets - Snap Lock Pins

In stock

A Snap Lock Pin creates an effective fast joint that is quick and easy to assemble; especially helpful for applications that do not allow screws and nuts to be used.
Snap Locks Pins are an ideal option for fixing connectors to Printed Circuit Boards (PCB) ahead of soldering. Additionally, they can also be used as a standard push fit panel fastener. They are easy to use, simply insert them into the panel hole and push down. They provide a clean and tidy finish.

This range features Snap Lock Pins with an arrowhead design, for a more secure hold and offering a wide clamping range.

Snap Lock Pins clip and lock easily into pre-punched holes, and they have excellent vibration, abrasion and corrosion resistance.

  • Material: Nylon 6/6
  • UL94 V2 Flame Rated
  • Color: Natural

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
35 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Panel Thickness Head Diameter View
$0.2325 - $0.264 1000 In stock
0.316 in
0.210 in
$0.2154 - $0.2447 4992 In stock
0.221 in
0.210 in
$0.2276 - $0.2583 Request the lead time here
0.638 in
0.210 in
$0.2139 - $0.2433 64000 In stock
0.177 in
0.210 in
$0.2286 - $0.2598 1000 In stock
0.330 in
0.210 in
$0.2159 - $0.2453 Request the lead time here
0.245 in
0.210 in
$0.1263 - $0.1439 4000 In stock
0.311 in
0.205 in
$0.2159 - $0.2453 1000 In stock
0.245 in
0.210 in
$0.2208 - $0.2508 12000 In stock
0.307 in
0.210 in
$0.2261 - $0.257 Request the lead time here
0.413 in
0.210 in
$0.1218 - $0.1385 8000 In stock
0.252 in
0.205 in
$0.1569 - $0.1784 26000 In stock
0.626 in
0.205 in
$0.2232 - $0.2538 1000 In stock
0.316 in
0.210 in
$0.2261 - $0.257 4000 In stock
0.413 in
0.210 in
$0.3168 - $0.4638 1000 In stock
0.177 in
0.210 in
$0.2369 - $0.269 1000 In stock
0.638 in
0.210 in
$0.2235 - $0.2543 6000 In stock
0.330 in
0.210 in
$0.2276 - $0.2583 2000 In stock
0.638 in
0.210 in
$0.305 - $0.3657 5000 In stock
0.177 in
0.210 in
$0.2156 - $0.2453 1000 In stock
0.098 in
0.210 in
  • of 2
Snap Lock Pin Push-In Rivet-Natural;Nylon 6/6;Compatible Hole Diameter 2.5 mm | 0.098 in; Compatible Panel Thickness Range 8 mm | 0.316 in

SLP100-316-01

Price Range
$0.264 - $0.2325

Stock Levels
1000 In stock
Attributes
  • Anchor Length
    0.396 in
  • Head Diameter
    0.210 in
  • Head Height
    0.050 in
  • Minimum Operating Temperature
    -40 °F
  • Rivet Fitting Style
    Push-In
Snap Lock Pin Push-In Rivet-Natural;Nylon 6/6;Compatible Hole Diameter 2.5 mm | 0.098 in; Compatible Panel Thickness Range 5.6 mm | 0.220 in

SLP-1-221-01

Price Range
$0.2447 - $0.2154

Stock Levels
4992 In stock
Attributes
  • Anchor Length
    0.301 in
  • Head Diameter
    0.210 in
  • Head Height
    0.050 in
  • Minimum Operating Temperature
    -40 °F
  • Rivet Fitting Style
    Push-In
Snap Lock Pin Push-In Rivet-Natural;Nylon 6/6;Compatible Hole Diameter 2.5 mm | 0.098 in; Compatible Panel Thickness Range 16.2 mm | 0.638 in

SLP-2-638-01

Price Range
$0.2583 - $0.2276

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.708 in
  • Head Diameter
    0.210 in
  • Head Height
    0.050 in
  • Minimum Operating Temperature
    -40 °F
  • Rivet Fitting Style
    Push-In
Snap Lock Pin Push-In Rivet-Natural;Nylon 6/6;Compatible Hole Diameter 2.5 mm | 0.098 in; Compatible Panel Thickness Range 4.5 mm | 0.177 in

SLP-2-177-01

Price Range
$0.2433 - $0.2139

Stock Levels
64000 In stock
Attributes
  • Anchor Length
    0.247 in
  • Head Diameter
    0.210 in
  • Head Height
    0.050 in
  • Minimum Operating Temperature
    -40 °F
  • Rivet Fitting Style
    Push-In
Snap Lock Pin Push-In Rivet-Natural;Nylon 6/6;Compatible Hole Diameter 2.5 mm | 0.098 in; Compatible Panel Thickness Range 8.4 mm | 0.330 in

SLP100-330-01

Price Range
$0.2598 - $0.2286

Stock Levels
1000 In stock
Attributes
  • Anchor Length
    0.410 in
  • Head Diameter
    0.210 in
  • Head Height
    0.050 in
  • Minimum Operating Temperature
    -40 °F
  • Rivet Fitting Style
    Push-In
Snap Lock Pin Push-In Rivet-Natural;Nylon 6/6;Compatible Hole Diameter 2.5 mm | 0.098 in; Compatible Panel Thickness Range 6.2 mm | 0.245 in

SLP-2-245-01

Price Range
$0.2453 - $0.2159

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.315 in
  • Head Diameter
    0.210 in
  • Head Height
    0.050 in
  • Minimum Operating Temperature
    -40 °F
  • Rivet Fitting Style
    Push-In
Snap Lock Pin Push-In Rivet-Natural;Nylon 6/6;Compatible Hole Diameter 3.2 mm | 0.125 in; Compatible Panel Thickness Range 7.9 mm | 0.312 in

SLPA125-312-01

Price Range
$0.1439 - $0.1263

Stock Levels
4000 In stock
Attributes
  • Anchor Length
    0.157 in
  • Head Diameter
    0.205 in
  • Head Height
    0.047 in
  • Minimum Operating Temperature
    -40 °F
  • Rivet Fitting Style
    Push-In
Snap Lock Pin Push-In Rivet-Natural;Nylon 6/6;Compatible Hole Diameter 2.5 mm | 0.098 in; Compatible Panel Thickness Range 6.2 mm | 0.245 in

SLP-1-245-01

Price Range
$0.2453 - $0.2159

Stock Levels
1000 In stock
Attributes
  • Anchor Length
    0.325 in
  • Head Diameter
    0.210 in
  • Head Height
    0.050 in
  • Minimum Operating Temperature
    -40 °F
  • Rivet Fitting Style
    Push-In
Snap Lock Pin Push-In Rivet-Natural;Nylon 6/6;Compatible Hole Diameter 2.5 mm | 0.098 in; Compatible Panel Thickness Range 7.8 mm | 0.307 in

SLP-1-307-01

Price Range
$0.2508 - $0.2208

Stock Levels
12000 In stock
Attributes
  • Anchor Length
    0.387 in
  • Head Diameter
    0.210 in
  • Head Height
    0.050 in
  • Minimum Operating Temperature
    -40 °F
  • Rivet Fitting Style
    Push-In
Snap Lock Pin Push-In Rivet-Natural;Nylon 6/6;Compatible Hole Diameter 2.5 mm | 0.098 in; Compatible Panel Thickness Range 10.5 mm | 0.413 in

SLP-2-413-01

Price Range
$0.257 - $0.2261

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.483 in
  • Head Diameter
    0.210 in
  • Head Height
    0.050 in
  • Minimum Operating Temperature
    -40 °F
  • Rivet Fitting Style
    Push-In
Snap Lock Pin Push-In Rivet-Natural;Nylon 6/6;Compatible Hole Diameter 3.2 mm | 0.125 in; Compatible Panel Thickness Range 6.4 mm | 0.250 in

SLPA125-250-01

Price Range
$0.1385 - $0.1218

Stock Levels
8000 In stock
Attributes
  • Anchor Length
    0.157 in
  • Head Diameter
    0.205 in
  • Head Height
    0.047 in
  • Minimum Operating Temperature
    -40 °F
  • Rivet Fitting Style
    Push-In
Snap Lock Pin Push-In Rivet-Natural;Nylon 6/6;Compatible Hole Diameter 3.2 mm | 0.125 in; Compatible Panel Thickness Range 15.9 mm | 0.625 in

SLPA125-625-01

Price Range
$0.1784 - $0.1569

Stock Levels
26000 In stock
Attributes
  • Anchor Length
    0.157 in
  • Head Diameter
    0.205 in
  • Head Height
    0.047 in
  • Minimum Operating Temperature
    -40 °F
  • Rivet Fitting Style
    Push-In
Snap Lock Pin Push-In Rivet-Natural;Nylon 6/6;Compatible Hole Diameter 2.5 mm | 0.098 in; Compatible Panel Thickness Range 8 mm | 0.316 in

SLP-2-316-01

Price Range
$0.2538 - $0.2232

Stock Levels
1000 In stock
Attributes
  • Anchor Length
    0.396 in
  • Head Diameter
    0.210 in
  • Head Height
    0.050 in
  • Minimum Operating Temperature
    -40 °F
  • Rivet Fitting Style
    Push-In
Snap Lock Pin Push-In Rivet-Natural;Nylon 6/6;Compatible Hole Diameter 2.5 mm | 0.098 in; Compatible Panel Thickness Range 10.5 mm | 0.413 in

SLP-1-413-01

Price Range
$0.257 - $0.2261

Stock Levels
4000 In stock
Attributes
  • Anchor Length
    0.493 in
  • Head Diameter
    0.210 in
  • Head Height
    0.050 in
  • Minimum Operating Temperature
    -40 °F
  • Rivet Fitting Style
    Push-In
Snap Lock Pin Push-In Rivet-Natural;Nylon 6/6;Compatible Hole Diameter 2.5 mm | 0.098 in; Compatible Panel Thickness Range 4.5 mm | 0.177 in

SLP100-177-01

Price Range
$0.4638 - $0.3168

Stock Levels
1000 In stock
Attributes
  • Anchor Length
    0.257 in
  • Head Diameter
    0.210 in
  • Head Height
    0.050 in
  • Minimum Operating Temperature
    -40 °F
  • Rivet Fitting Style
    Push-In
Snap Lock Pin Push-In Rivet-Natural;Nylon 6/6;Compatible Hole Diameter 2.5 mm | 0.098 in; Compatible Panel Thickness Range 16.2 mm | 0.638 in

SLP100-638-01

Price Range
$0.269 - $0.2369

Stock Levels
1000 In stock
Attributes
  • Anchor Length
    0.718 in
  • Head Diameter
    0.210 in
  • Head Height
    0.050 in
  • Minimum Operating Temperature
    -40 °F
  • Rivet Fitting Style
    Push-In
Snap Lock Pin Push-In Rivet-Natural;Nylon 6/6;Compatible Hole Diameter 2.5 mm | 0.098 in; Compatible Panel Thickness Range 8.4 mm | 0.330 in

SLP-1-330-01

Price Range
$0.2543 - $0.2235

Stock Levels
6000 In stock
Attributes
  • Anchor Length
    0.410 in
  • Head Diameter
    0.210 in
  • Head Height
    0.050 in
  • Minimum Operating Temperature
    -40 °F
  • Rivet Fitting Style
    Push-In
Snap Lock Pin Push-In Rivet-Natural;Nylon 6/6;Compatible Hole Diameter 2.5 mm | 0.098 in; Compatible Panel Thickness Range 16.2 mm | 0.638 in

SLP-1-638-01

Price Range
$0.2583 - $0.2276

Stock Levels
2000 In stock
Attributes
  • Anchor Length
    0.718 in
  • Head Diameter
    0.210 in
  • Head Height
    0.050 in
  • Minimum Operating Temperature
    -40 °F
  • Rivet Fitting Style
    Push-In
Snap Lock Pin Push-In Rivet-Natural;Nylon 6/6;Compatible Hole Diameter 2.5 mm | 0.098 in; Compatible Panel Thickness Range 4.5 mm | 0.177 in

SLP-1-177-01

Price Range
$0.3657 - $0.305

Stock Levels
5000 In stock
Attributes
  • Anchor Length
    0.257 in
  • Head Diameter
    0.210 in
  • Head Height
    0.050 in
  • Minimum Operating Temperature
    -40 °F
  • Rivet Fitting Style
    Push-In
Snap Lock Pins Push-In Rivet-Natural;Nylon 6/6;Compatible Hole Diameter 2.5 mm | 0.098 in; Compatible Panel Thickness Range 6 mm | 0.236 in

SLP-1-236-01

Price Range
$0.2453 - $0.2156

Stock Levels
1000 In stock
Attributes
  • Anchor Length
    0.316 in
  • Compatible Hole Diameter
    0.098 in
  • Head Diameter
    0.210 in
  • Head Height
    0.050 in
  • Minimum Operating Temperature
    -40 °F