Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
A Snap Lock Pin creates an effective fast joint that is quick and easy to assemble; especially helpful for applications that do not allow screws and nuts to be used.
Snap Locks Pins are an ideal option for fixing connectors to Printed Circuit Boards (PCB) ahead of soldering. Additionally, they can also be used as a standard push fit panel fastener. They are easy to use, simply insert them into the panel hole and push down. They provide a clean and tidy finish.
This range features Snap Lock Pins with an arrowhead design, for a more secure hold and offering a wide clamping range.
Snap Lock Pins clip and lock easily into pre-punched holes, and they have excellent vibration, abrasion and corrosion resistance.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Panel Thickness | Head Diameter | View | |
|---|---|---|---|---|---|---|
| $0.2234 - $0.2538 | Request the lead time here |
0.098 in
2.5 mm
|
|
0.210 in
5.3 mm
|
||
| $0.1661 - $0.189 | 12000 In stock |
|
0.752 in
19.1 mm
|
0.205 in
5.2 mm
|
||
| $0.2325 - $0.264 | 1000 In stock |
|
0.316 in
8 mm
|
0.210 in
5.3 mm
|
||
| $0.2154 - $0.2447 | 4992 In stock |
|
0.221 in
5.6 mm
|
0.210 in
5.3 mm
|
||
| $0.2232 - $0.2538 | 1000 In stock |
|
0.316 in
8 mm
|
0.210 in
5.3 mm
|
||
| $0.2154 - $0.2447 | Request the lead time here |
|
0.221 in
5.6 mm
|
0.210 in
5.3 mm
|
||
| $0.2234 - $0.2538 | Request the lead time here |
|
0.245 in
6.2 mm
|
0.210 in
5.3 mm
|
||
| $0.1311 - $0.1493 | 3000 In stock |
|
0.374 in
9.5 mm
|
0.205 in
5.2 mm
|
||
| $0.1406 - $0.1596 | 10000 In stock |
|
0.5 in
12.7 mm
|
0.205 in
5.2 mm
|
||
| $0.2261 - $0.257 | 4000 In stock |
|
0.413 in
10.5 mm
|
0.210 in
5.3 mm
|
||
| $0.3168 - $0.4638 | 1000 In stock |
|
0.177 in
4.5 mm
|
0.210 in
5.3 mm
|
||
| $0.2369 - $0.269 | Request the lead time here |
|
0.638 in
16.2 mm
|
0.210 in
5.3 mm
|
||
| $0.2235 - $0.2543 | 6000 In stock |
|
0.330 in
8.4 mm
|
0.210 in
5.3 mm
|
||
| $0.2156 - $0.2453 | Request the lead time here |
0.098 in
2.5 mm
|
|
0.210 in
5.3 mm
|
||
| $0.23 - $0.2615 | 6000 In stock |
|
0.307 in
7.8 mm
|
0.210 in
5.3 mm
|
||
| $0.1161 - $0.1323 | Request the lead time here |
|
|
0.210 in
5.3 mm
|
||
| $0.2294 - $0.2604 | 1000 In stock |
|
0.413 in
10.5 mm
|
0.210 in
5.3 mm
|
||
| $0.2235 - $0.2543 | Request the lead time here |
|
0.330 in
8.4 mm
|
0.210 in
5.3 mm
|
||
| $0.2232 - $0.2535 | 5000 In stock |
|
0.221 in
5.6 mm
|
0.210 in
5.3 mm
|
||
| $0.1218 - $0.1385 | 8000 In stock |
|
0.252 in
6.4 mm
|
0.205 in
5.2 mm