| Quantity | Unit price |
|---|---|
| 1000 - 9999 | $0.9994 |
| 10000 + | $0.6637 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Compatible Hole Diameter | 6.0 mm |
|---|---|
| Compatible Hole Diameter | 0.236 in |
| Compatible Panel Thickness Range | 4.1 - 5.0 mm |
| Compatible Panel Thickness Range | 0.161 - 0.197 in |
| Head Diameter | 0.551 in |
| Head Diameter | 14.0 mm |
| Head Height | 0.197 in |
| Head Height | 5.0 mm |
| Maximum Compatible Panel Thickness | 5.0 mm |
| Maximum Compatible Panel Thickness | 0.197 in |
| Maximum Operating Temperature | 100 °C |
| Maximum Operating Temperature | 212 °F |
| Minimum Compatible Panel Thickness | 4.1 mm |
| Minimum Compatible Panel Thickness | 0.161 in |
| Minimum Operating Temperature | -22 °F |
| Minimum Operating Temperature | -30 °C |
| Colour | Black |
| Full Material | Acetal |
| Material | Acetal |
| Rivet Fitting Style | Push-In |
| Rivet Head Shape | Pan |
| Rivet Type | Flush Top |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue