Quantity | Unit price |
---|---|
1000 - 9999 | $0.66 |
10000 + | $0.4409 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Hole Diameter | 7.0 mm |
---|---|
Compatible Hole Diameter | 0.276 in |
Compatible Panel Thickness Range | 2.5 - 5 mm |
Compatible Panel Thickness Range | 0.098 - 0.197 in |
Head Diameter | 19.9 mm |
Head Diameter | 0.783 in |
Head Height | 3.4 mm |
Head Height | 0.134 in |
Maximum Compatible Panel Thickness | 5 mm |
Maximum Compatible Panel Thickness | 0.197 in |
Maximum Operating Temperature | 65 °C |
Maximum Operating Temperature | 149 °F |
Minimum Compatible Panel Thickness | 2.5 mm |
Minimum Compatible Panel Thickness | 0.098 in |
Minimum Operating Temperature | 0 °C |
Minimum Operating Temperature | 32 °F |
Operating Temperature Range | 0 - 65 °C |
Operating Temperature Range | 32 - 149 °F |
Colour | Black |
Full Material | PP;Acetal |
Material | PP;Acetal |
Material Flammability Standard | UL94 HB |
Rivet Fitting Style | Push-In |
Rivet Head Shape | Pan |
Rivet Type | Flush Top |
Type | 2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue