Menu Search

Push-In Rivets - Push In Fasteners

In stock

Push In Fasteners are an easy to use and quick fastening solution that is ideal for neatly, and securely joining two parts together. Our range is made from Natural Nylon 6/6.

Nylon is a strong, tough and durable material often used for connecting elements and other technical components. Our Nylon Push Rivets provide an inexpensive, fast, and convenient method to join plastic, light sheet metal, insulating materials, circuit boards, or any other thin, lightweight material.

The Push In Fasteners have specially designed legs that provide compression and expansion, helping to lock the fastener into pre-punched holes. They also have large heads for much easier assembly, and can be reused - making them an economical choice for your application.

  • UL94 V2 rated
  • Vibration, abrasion and corrosion resistant

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
239 results
Product SKUs information
Item Code Price range Availability Pin Diameter Compatible Hole Diameter Head Height Panel Thickness Head Diameter View
$0.2247 - $0.3081 98000 In stock
0.230 in
0.232 in
0.058 in
1.730 in
0.391 in
$0.0692 - $0.0947 2000 In stock
0.260 in
0.270 in
0.060 in
0.171 in
0.594 in
$0.1451 - $0.1989 30000 In stock
0.172 in
0.195 in
0.076 in
0.950 in
0.563 in
$0.075 - $0.1028 18000 In stock
0.242 in
0.243 in
0.054 in
0.156 in
0.500 in
$0.0753 - $0.1032 Request the lead time here
0.124 in
0.126 in
0.040 in
0.080 in
0.234 in
$0.0966 - $0.1325 Request the lead time here
0.192 in
0.194 in
0.052 in
1.010 in
0.375 in
$0.0461 - $0.0632 24000 In stock
0.112 in
0.114 in
0.060 in
0.670 in
0.250 in
$0.0573 - $0.0785 Request the lead time here
0.110 in
0.113 in
0.064 in
0.813 in
0.248 in
$0.1262 - $0.1733 43000 In stock
0.128 in
0.129 in
0.037 in
0.230 in
0.203 in
$0.1913 - $0.2624 500 In stock
0.243 in
0.245 in
0.121 in
0.064 in
0.500 in
$0.0629 - $0.0861 Request the lead time here
0.130 in
0.132 in
0.041 in
0.210 in
0.203 in
$0.0459 - $0.0632 9000 In stock
0.115 in
0.117 in
0.040 in
0.235 in
0.203 in
$0.0419 - $0.0576 16000 In stock
0.120 in
0.122 in
0.050 in
0.602 in
0.312 in
$0.0435 - $0.0596 Request the lead time here
0.120 in
0.122 in
0.042 in
0.170 in
0.203 in
$0.0887 - $0.1215 500 In stock
0.124 in
0.124 in
0.038 in
1.010 in
0.234 in
$0.1469 - $0.2013 2000 In stock
0.230 in
0.230 in
0.370 in
0.503 in
0.391 in
$0.057 - $0.078 Request the lead time here
0.180 in
0.182 in
0.070 in
0.555 in
0.344 in
$0.1581 - $0.2169 Request the lead time here
0.290 in
0.312 in
0.085 in
0.140 in
0.687 in
$0.1178 - $0.1613 2000 In stock
0.197 in
0.199 in
0.122 in
0.129 in
0.469 in
$0.2859 - $0.3923 Request the lead time here
0.270 in
0.272 in
0.075 in
1.065 in
0.625 in
  • of 12
Push-In Fastener - ; Natural ; Pan ; ; Compatible Hole Diameter 5.9 mm | 0.232 in ;

27PIF0062

Price Range
$0.3081 - $0.2247

Stock Levels
98000 In stock
Attributes
  • Compatible Hole Diameter
    0.232 in
  • Pin Diameter
    0.230 in
  • Anchor Length
    1.952 in
  • Head Diameter
    0.391 in
  • Head Height
    0.058 in
Push-In Fastener - ; Natural ; Pan ; ; Compatible Hole Diameter 6.9 mm | 0.270 in ;

27PIF0070

Price Range
$0.0947 - $0.0692

Stock Levels
2000 In stock
Attributes
  • Compatible Hole Diameter
    0.270 in
  • Pin Diameter
    0.260 in
  • Anchor Length
    0.358 in
  • Head Diameter
    0.594 in
  • Head Height
    0.060 in
Push-In Fastener - ; Natural ; Pan ; ; Compatible Hole Diameter 5 mm | 0.195 in ;

27PIF0079

Price Range
$0.1989 - $0.1451

Stock Levels
30000 In stock
Attributes
  • Compatible Hole Diameter
    0.195 in
  • Pin Diameter
    0.172 in
  • Anchor Length
    1.124 in
  • Head Diameter
    0.563 in
  • Head Height
    0.076 in
Push-In Fastener - ; Natural ; Pan ; ; Compatible Hole Diameter 6.2 mm | 0.243 in ;

27PIF0086

Price Range
$0.1028 - $0.075

Stock Levels
18000 In stock
Attributes
  • Compatible Hole Diameter
    0.243 in
  • Pin Diameter
    0.242 in
  • Anchor Length
    0.326 in
  • Head Diameter
    0.500 in
  • Head Height
    0.054 in
Push-In Fastener - ; Natural ; Pan ; ; Compatible Hole Diameter 3.2 mm | 0.126 in ;

27PIF0120

Price Range
$0.1032 - $0.0753

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    0.126 in
  • Pin Diameter
    0.124 in
  • Anchor Length
    0.140 in
  • Head Diameter
    0.234 in
  • Head Height
    0.040 in
Push-In Fastener - ; Natural ; Pan ; ; Compatible Hole Diameter 4.9 mm | 0.194 in ;

27PIF0124

Price Range
$0.1325 - $0.0966

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    0.194 in
  • Pin Diameter
    0.192 in
  • Anchor Length
    1.135 in
  • Head Diameter
    0.375 in
  • Head Height
    0.052 in
Push-In Fastener - ; Natural ; Pan ; ; Compatible Hole Diameter 2.9 mm | 0.114 in ;

27PIF0128

Price Range
$0.0632 - $0.0461

Stock Levels
24000 In stock
Attributes
  • Compatible Hole Diameter
    0.114 in
  • Pin Diameter
    0.112 in
  • Anchor Length
    0.805 in
  • Head Diameter
    0.250 in
  • Head Height
    0.060 in
Push-In Fastener - ; Natural ; Pan ; ; Compatible Hole Diameter 2.9 mm | 0.113 in ;

27PIF0014

Price Range
$0.0785 - $0.0573

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    0.113 in
  • Pin Diameter
    0.110 in
  • Anchor Length
    0.953 in
  • Head Diameter
    0.248 in
  • Head Height
    0.064 in
Push-In Fastener - ; Natural ; Pan ; ; Compatible Hole Diameter 3.3 mm | 0.129 in ;

27PIF0018

Price Range
$0.1733 - $0.1262

Stock Levels
43000 In stock
Attributes
  • Compatible Hole Diameter
    0.129 in
  • Pin Diameter
    0.128 in
  • Anchor Length
    0.328 in
  • Head Diameter
    0.203 in
  • Head Height
    0.037 in
Push-In Fastener - ; Natural ; Pan ; ; Compatible Hole Diameter 6.2 mm | 0.245 in ;

27PIF0022

Price Range
$0.2624 - $0.1913

Stock Levels
500 In stock
Attributes
  • Compatible Hole Diameter
    0.245 in
  • Pin Diameter
    0.243 in
  • Anchor Length
    0.249 in
  • Head Diameter
    0.500 in
  • Head Height
    0.121 in
Push-In Fastener - ; Natural ; Pan ; ; Compatible Hole Diameter 3.4 mm | 0.132 in ;

27PIF0029

Price Range
$0.0861 - $0.0629

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    0.132 in
  • Pin Diameter
    0.130 in
  • Anchor Length
    0.301 in
  • Head Diameter
    0.203 in
  • Head Height
    0.041 in
Push-In Fastener - ; Natural ; Pan ; ; Compatible Hole Diameter 3 mm | 0.117 in ;

27PIF0045

Price Range
$0.0632 - $0.0459

Stock Levels
9000 In stock
Attributes
  • Compatible Hole Diameter
    0.117 in
  • Pin Diameter
    0.115 in
  • Anchor Length
    0.305 in
  • Head Diameter
    0.203 in
  • Head Height
    0.040 in
Push-In Fastener - ; Natural ; Pan ; ; Compatible Hole Diameter 3.1 mm | 0.122 in ;

27PIF0121

Price Range
$0.0576 - $0.0419

Stock Levels
16000 In stock
Attributes
  • Compatible Hole Diameter
    0.122 in
  • Pin Diameter
    0.120 in
  • Anchor Length
    0.682 in
  • Head Diameter
    0.312 in
  • Head Height
    0.050 in
Push-In Fastener - ; Natural ; Pan ; ; Compatible Hole Diameter 3.1 mm | 0.122 in ;

27PIF0123

Price Range
$0.0596 - $0.0435

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    0.122 in
  • Pin Diameter
    0.120 in
  • Anchor Length
    0.253 in
  • Head Diameter
    0.203 in
  • Head Height
    0.042 in
Push-In Fastener - ; Natural ; Pan ; ; Compatible Hole Diameter 3.1 mm | 0.124 in ;

27PIF0025

Price Range
$0.1215 - $0.0887

Stock Levels
500 In stock
Attributes
  • Compatible Hole Diameter
    0.124 in
  • Pin Diameter
    0.124 in
  • Anchor Length
    1.092 in
  • Head Diameter
    0.234 in
  • Head Height
    0.038 in
Push-In Fastener - ; Natural ; Pan ; ; Compatible Hole Diameter 5.8 mm | 0.230 in ;

27PIF0031

Price Range
$0.2013 - $0.1469

Stock Levels
2000 In stock
Attributes
  • Compatible Hole Diameter
    0.230 in
  • Pin Diameter
    0.230 in
  • Anchor Length
    0.713 in
  • Head Diameter
    0.391 in
  • Head Height
    0.370 in
Push-In Fastener - ; Natural ; Pan ; ; Compatible Hole Diameter 4.6 mm | 0.182 in ;

27PIF0055

Price Range
$0.078 - $0.057

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    0.182 in
  • Pin Diameter
    0.180 in
  • Anchor Length
    0.700 in
  • Head Diameter
    0.344 in
  • Head Height
    0.070 in
Push-In Fastener - ; Natural ; Pan ; ; Compatible Hole Diameter 7.9 mm | 0.312 in ;

27PIF0068

Price Range
$0.2169 - $0.1581

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    0.312 in
  • Pin Diameter
    0.290 in
  • Anchor Length
    0.383 in
  • Head Diameter
    0.687 in
  • Head Height
    0.085 in
Push-In Fastener - ; Natural ; Pan ; ; Compatible Hole Diameter 5.1 mm | 0.199 in ;

27PIF0076

Price Range
$0.1613 - $0.1178

Stock Levels
2000 In stock
Attributes
  • Compatible Hole Diameter
    0.199 in
  • Pin Diameter
    0.197 in
  • Anchor Length
    0.277 in
  • Head Diameter
    0.469 in
  • Head Height
    0.122 in
Push-In Fastener - ; Natural ; Pan ; ; Compatible Hole Diameter 6.9 mm | 0.272 in ;

27PIF0105

Price Range
$0.3923 - $0.2859

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    0.272 in
  • Pin Diameter
    0.270 in
  • Anchor Length
    1.425 in
  • Head Diameter
    0.625 in
  • Head Height
    0.075 in