Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Push In Fasteners are an easy to use and quick fastening solution that is ideal for neatly, and securely joining two parts together. Our range is made from Natural Nylon 6/6.
Nylon is a strong, tough and durable material often used for connecting elements and other technical components. Our Nylon Push Rivets provide an inexpensive, fast, and convenient method to join plastic, light sheet metal, insulating materials, circuit boards, or any other thin, lightweight material.
The Push In Fasteners have specially designed legs that provide compression and expansion, helping to lock the fastener into pre-punched holes. They also have large heads for much easier assembly, and can be reused - making them an economical choice for your application.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Pin Diameter | Compatible Hole Diameter | Head Height | Panel Thickness | Head Diameter | View | |
|---|---|---|---|---|---|---|---|---|
| $0.0753 - $0.1032 | Request the lead time here |
0.124 in
3.1 mm
|
0.125 in
3.2 mm
|
0.055 in
1.4 mm
|
|
0.234 in
5.9 mm
|
||
| $0.0783 - $0.1074 | 16000 In stock |
0.240 in
6.1 mm
|
0.242 in
6.1 mm
|
0.056 in
1.4 mm
|
0.281 in
7.1 mm
|
0.500 in
12.7 mm
|
||
| $0.0773 - $0.1062 | 6000 In stock |
0.24 in
6.1 mm
|
|
0.062 in
1.6 mm
|
0.250 in
6.4 mm
|
0.500 in
12.7 mm
|
||
| $0.0743 - $0.1017 | 27000 In stock |
0.24 in
6.1 mm
|
0.241 in
6.1 mm
|
0.049 in
1.2 mm
|
0.126 in
3.2 mm
|
0.500 in
12.7 mm
|
||
| $0.0759 - $0.1041 | Request the lead time here |
0.13 in
3.3 mm
|
|
0.040 in
1 mm
|
0.190 in
4.8 mm
|
0.203 in
5.2 mm
|
||
| 27PIF0087 | $0.0758 - $0.104 | 2000 In stock |
0.24 in
6.1 mm
|
|
0.050 in
1.3 mm
|
0.189 in
4.8 mm
|
0.500 in
12.7 mm
|
|
| $0.0455 - $0.0624 | 113000 In stock |
0.165 in
4.2 mm
|
|
0.043 in
1.1 mm
|
0.125 in
3.2 mm
|
0.344 in
8.7 mm
|
||
| $0.08 - $0.1097 | 13000 In stock |
0.24 in
6.1 mm
|
|
0.056 in
1.4 mm
|
0.345 in
8.8 mm
|
0.500 in
12.7 mm
|
||
| $0.1068 - $0.1466 | 15000 In stock |
0.24 in
6.1 mm
|
|
0.054 in
1.4 mm
|
0.314 in
8 mm
|
0.500 in
12.7 mm
|
||
| $0.0513 - $0.0702 | 12000 In stock |
0.205 in
5.2 mm
|
|
0.067 in
1.7 mm
|
0.368 in
9.3 mm
|
0.344 in
8.7 mm
|
||
| $0.0807 - $0.1109 | 57000 In stock |
0.24 in
6.1 mm
|
|
0.068 in
1.7 mm
|
0.375 in
9.5 mm
|
0.500 in
12.7 mm
|
||
| $0.1103 - $0.1512 | Request the lead time here |
0.244 in
6.2 mm
|
0.252 in
6.4 mm
|
0.063 in
1.6 mm
|
0.402 in
10.2 mm
|
0.500 in
12.7 mm
|
||
| $0.0611 - $0.0837 | 900 In stock |
0.094 in
2.4 mm
|
|
0.060 in
1.5 mm
|
0.315 in
8 mm
|
0.141 in
3.6 mm
|
||
| $0.1226 - $0.168 | 4000 In stock |
0.244 in
6.2 mm
|
|
0.070 in
1.8 mm
|
0.365 in
9.3 mm
|
0.594 in
15.1 mm
|
||
| $0.084 - $0.1151 | 35000 In stock |
0.24 in
6.1 mm
|
|
0.058 in
1.5 mm
|
0.438 in
11.1 mm
|
0.500 in
12.7 mm
|
||
| $0.0534 - $0.0734 | Request the lead time here |
0.26 in
6.6 mm
|
|
0.047 in
1.2 mm
|
0.171 in
4.3 mm
|
0.500 in
12.7 mm
|
||
| $0.044 - $0.0603 | 277000 In stock |
0.114 in
2.9 mm
|
|
0.034 in
0.9 mm
|
0.121 in
3.1 mm
|
0.203 in
5.2 mm
|
||
| $0.0483 - $0.0662 | 14000 In stock |
0.201 in
5.1 mm
|
|
0.052 in
1.3 mm
|
0.156 in
4 mm
|
0.469 in
11.9 mm
|
||
| $0.0722 - $0.099 | 31500 In stock |
0.24 in
6.1 mm
|
|
0.038 in
1 mm
|
0.330 in
8.4 mm
|
0.453 in
11.5 mm
|
||
| $0.0722 - $0.0992 | 1000 In stock |
0.244 in
6.2 mm
|
|
0.060 in
1.5 mm
|
0.480 in
12.2 mm
|
0.594 in
15.1 mm