Push In Fasteners are an easy to use and quick fastening solution that is ideal for neatly, and securely joining two parts together. Our range is made from Natural Nylon 6/6.
Nylon is a strong, tough and durable material often used for connecting elements and other technical components. Our Nylon Push Rivets provide an inexpensive, fast, and convenient method to join plastic, light sheet metal, insulating materials, circuit boards, or any other thin, lightweight material.
The Push In Fasteners have specially designed legs that provide compression and expansion, helping to lock the fastener into pre-punched holes. They also have large heads for much easier assembly, and can be reused - making them an economical choice for your application.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Pin Diameter | Compatible Hole Diameter | Head Height | Panel Thickness | Head Diameter | View | |
|---|---|---|---|---|---|---|---|---|
| $0.0753 - $0.1032 | Request the lead time here |
0.124 in
3.1 mm
|
0.125 in
3.2 mm
|
0.055 in
1.4 mm
|
|
0.234 in
5.9 mm
|
||
| $0.0783 - $0.1074 | 16000 In stock |
0.240 in
6.1 mm
|
0.242 in
6.1 mm
|
0.056 in
1.4 mm
|
0.281 in
7.1 mm
|
0.500 in
12.7 mm
|
||
| $0.0366 - $0.0503 | 5000 In stock |
0.115 in
2.9 mm
|
0.117 in
3 mm
|
0.029 in
0.7 mm
|
0.208 in
5.3 mm
|
0.203 in
5.2 mm
|
||
| $0.0753 - $0.1031 | Request the lead time here |
0.154 in
3.9 mm
|
0.153 in
3.9 mm
|
0.040 in
1 mm
|
0.031 in
0.8 mm
|
0.328 in
8.3 mm
|
||
| $0.0801 - $0.1098 | 13000 In stock |
0.095 in
2.4 mm
|
0.095 in
2.4 mm
|
0.060 in
1.5 mm
|
0.445 in
11.3 mm
|
0.250 in
6.4 mm
|
||
| $0.0887 - $0.1215 | 500 In stock |
0.124 in
3.1 mm
|
0.124 in
3.1 mm
|
0.038 in
1 mm
|
1.010 in
25.7 mm
|
0.234 in
5.9 mm
|
||
| $0.1469 - $0.2013 | 2000 In stock |
0.230 in
5.8 mm
|
0.230 in
5.8 mm
|
0.370 in
9.4 mm
|
0.503 in
12.8 mm
|
0.391 in
9.9 mm
|
||
| $0.057 - $0.078 | Request the lead time here |
0.180 in
4.6 mm
|
0.182 in
4.6 mm
|
0.070 in
1.8 mm
|
0.555 in
14.1 mm
|
0.344 in
8.7 mm
|
||
| $0.0674 - $0.0926 | Request the lead time here |
0.120 in
3 mm
|
0.120 in
3 mm
|
0.042 in
1.1 mm
|
0.195 in
5 mm
|
0.203 in
5.2 mm
|
||
| $0.086 - $0.1181 | Request the lead time here |
0.350 in
8.9 mm
|
0.397 in
10.1 mm
|
0.200 in
5.1 mm
|
0.768 in
19.5 mm
|
0.492 in
12.5 mm
|
||
| $0.042 - $0.0578 | 2000 In stock |
0.195 in
5 mm
|
0.197 in
5 mm
|
0.050 in
1.3 mm
|
0.130 in
3.3 mm
|
0.320 in
8.1 mm
|
||
| $0.0546 - $0.0752 | Request the lead time here |
0.120 in
3 mm
|
0.122 in
3.1 mm
|
0.043 in
1.1 mm
|
0.750 in
19.1 mm
|
0.234 in
5.9 mm
|
||
| $0.0366 - $0.0503 | Request the lead time here |
0.096 in
2.4 mm
|
0.102 in
2.6 mm
|
0.042 in
1.1 mm
|
0.268 in
6.8 mm
|
0.175 in
4.4 mm
|
||
| $0.3458 - $0.4743 | Request the lead time here |
0.288 in
7.3 mm
|
0.312 in
7.9 mm
|
0.061 in
1.5 mm
|
0.260 in
6.6 mm
|
0.687 in
17.4 mm
|
||
| $0.0753 - $0.1032 | 3000 In stock |
0.124 in
3.1 mm
|
0.126 in
3.2 mm
|
0.040 in
1 mm
|
0.080 in
2 mm
|
0.234 in
5.9 mm
|
||
| $0.1373 - $0.1883 | 1500 In stock |
0.165 in
4.2 mm
|
0.170 in
4.3 mm
|
0.064 in
1.6 mm
|
1.062 in
27 mm
|
0.375 in
9.5 mm
|
||
| $0.0758 - $0.104 | 8000 In stock |
0.115 in
2.9 mm
|
0.118 in
3 mm
|
0.040 in
1 mm
|
0.235 in
6 mm
|
0.203 in
5.2 mm
|
||
| $0.0533 - $0.0731 | 32000 In stock |
0.090 in
2.3 mm
|
0.091 in
2.3 mm
|
0.045 in
1.1 mm
|
0.145 in
3.7 mm
|
0.187 in
4.7 mm
|
||
| $0.0701 - $0.096 | 5000 In stock |
0.095 in
2.4 mm
|
0.135 in
3.4 mm
|
0.048 in
1.2 mm
|
0.095 in
2.4 mm
|
0.312 in
7.9 mm
|
||
| $0.0746 - $0.102 | 1000 In stock |
0.217 in
5.5 mm
|
0.221 in
5.6 mm
|
0.045 in
1.1 mm
|
0.250 in
6.4 mm
|
0.406 in
10.3 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue