Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Push In Fasteners are an easy to use and quick fastening solution that is ideal for neatly, and securely joining two parts together. Our range is made from Natural Nylon 6/6.
Nylon is a strong, tough and durable material often used for connecting elements and other technical components. Our Nylon Push Rivets provide an inexpensive, fast, and convenient method to join plastic, light sheet metal, insulating materials, circuit boards, or any other thin, lightweight material.
The Push In Fasteners have specially designed legs that provide compression and expansion, helping to lock the fastener into pre-punched holes. They also have large heads for much easier assembly, and can be reused - making them an economical choice for your application.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Pin Diameter | Compatible Hole Diameter | Head Height | Panel Thickness | Head Diameter | View | |
|---|---|---|---|---|---|---|---|---|
| $0.0459 - $0.063 | 1000 In stock |
0.091 in
2.3 mm
|
0.091 in
2.3 mm
|
0.040 in
1 mm
|
0.126 in
3.2 mm
|
0.135 in
3.4 mm
|
||
| $0.0692 - $0.0947 | 100000 In stock |
0.244 in
6.2 mm
|
0.253 in
6.4 mm
|
0.060 in
1.5 mm
|
0.252 in
6.4 mm
|
0.594 in
15.1 mm
|
||
| $0.1503 - $0.2064 | 23500 In stock |
0.181 in
4.6 mm
|
0.183 in
4.6 mm
|
0.055 in
1.4 mm
|
0.638 in
16.2 mm
|
0.750 in
19.1 mm
|
||
| $0.1178 - $0.1613 | 73000 In stock |
0.173 in
4.4 mm
|
0.175 in
4.4 mm
|
0.074 in
1.9 mm
|
0.24 in
6.1 mm
|
0.344 in
8.7 mm
|
||
| $0.042 - $0.0578 | Request the lead time here |
0.197 in
5.0 mm
|
0.197 in
5 mm
|
0.050 in
1.3 mm
|
0.181 in
4.6 mm
|
0.320 in
8.1 mm
|
||
| $0.0635 - $0.0872 | Request the lead time here |
0.118 in
3.0 mm
|
0.12 in
3 mm
|
0.055 in
1.4 mm
|
0.075 in
1.9 mm
|
0.187 in
4.7 mm
|
||
| $0.146 - $0.2001 | 4000 In stock |
0.244 in
6.2 mm
|
0.252 in
6.4 mm
|
0.133 in
3.4 mm
|
0.366 in
9.3 mm
|
0.594 in
15.1 mm
|
||
| $0.0459 - $0.0632 | 58000 In stock |
0.091 in
2.3 mm
|
0.091 in
2.3 mm
|
0.040 in
1 mm
|
0.126 in
3.2 mm
|
0.312 in
7.9 mm
|
||
| $0.0471 - $0.0647 | 39000 In stock |
0.201 in
5.1 mm
|
0.202 in
5.1 mm
|
0.050 in
1.3 mm
|
0.122 in
3.1 mm
|
0.469 in
11.9 mm
|
||
| $0.0843 - $0.1157 | Request the lead time here |
0.24 in
6.1 mm
|
0.244 in
6.2 mm
|
0.051 in
1.3 mm
|
0.22 in
5.6 mm
|
0.500 in
12.7 mm
|
||
| $0.1389 - $0.1907 | Request the lead time here |
0.128 in
3.3 mm
|
0.129 in
3.3 mm
|
0.037 in
0.9 mm
|
0.230 in
5.8 mm
|
0.203 in
5.2 mm
|
||
| $0.0692 - $0.0947 | Request the lead time here |
0.130 in
3.3 mm
|
0.132 in
3.4 mm
|
0.041 in
1 mm
|
0.210 in
5.3 mm
|
0.203 in
5.2 mm
|
||
| $0.0404 - $0.0552 | Request the lead time here |
0.115 in
2.9 mm
|
0.117 in
3 mm
|
0.029 in
0.7 mm
|
0.208 in
5.3 mm
|
0.203 in
5.2 mm
|
||
| $0.0888 - $0.1221 | Request the lead time here |
0.24 in
6.1 mm
|
0.25 in
6.4 mm
|
0.068 in
1.7 mm
|
0.374 in
9.5 mm
|
0.500 in
12.7 mm
|
||
| $0.0374 - $0.0515 | 3000 In stock |
0.160 in
4.1 mm
|
0.166 in
4.2 mm
|
0.055 in
1.4 mm
|
0.195 in
5 mm
|
0.310 in
7.9 mm
|
||
| $0.0881 - $0.1206 | Request the lead time here |
0.095 in
2.4 mm
|
0.095 in
2.4 mm
|
0.060 in
1.5 mm
|
0.445 in
11.3 mm
|
0.250 in
6.4 mm
|
||
| $0.0794 - $0.1091 | Request the lead time here |
0.244 in
6.2 mm
|
0.25 in
6.4 mm
|
0.060 in
1.5 mm
|
0.48 in
12.2 mm
|
0.594 in
15.1 mm
|
||
| $0.0828 - $0.1136 | 1000 In stock |
0.154 in
3.9 mm
|
0.153 in
3.9 mm
|
0.040 in
1 mm
|
0.031 in
0.8 mm
|
0.328 in
8.3 mm
|
||
| $0.1605 - $0.2202 | Request the lead time here |
0.244 in
6.2 mm
|
0.252 in
6.4 mm
|
0.133 in
3.4 mm
|
0.366 in
9.3 mm
|
0.594 in
15.1 mm
|
||
| $0.0759 - $0.1041 | 2000 In stock |
0.244 in
6.2 mm
|
0.253 in
6.4 mm
|
0.060 in
1.5 mm
|
0.252 in
6.4 mm
|
0.594 in
15.1 mm