Menu Search

Push-In Rivets - Plastic, Push, Round/Square Hole

In stock

These Push-In Rivets feature a pin for easy finger-pressure installation. They are a versatile rivet that can be mounted in round, square or rectangular holes. Square hole mounting is used for anti-rotation applications.

The rivet features a pin and a grommet, with options supplied either assembled or pre-assembled. These rivets can also be removed after installation, for added convenience.

  • Material: Nylon 6/6
  • Colors: Natural
  • UL94 V2 Material Flammability Rating

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
3 results
Product SKUs information
Item Code Price range Availability Hole Diameter A Hole Diameter B Head Diameter Panel Thickness Range View
$0.2544 - $0.2966 54000 In stock
0.189 in
0.374 in
0.063 in
$0.2544 - $0.2966 Request the lead time here
0.189 in
0.374 in
0.126 in
$0.2934 - $0.5582 229000 In stock
0.252 in
0.22 in
0.140 - 0.200 in
Releasable Rivet Push-In Rivet - Panel Thickness Range 1.6 mm | 0.062 in; Natural; Nylon 6/6

61RR188062

Price Range
$0.2966 - $0.2544

Stock Levels
54000 In stock
Attributes
  • Mounting Hole Shape
    Round
  • Hole Diameter A
    0.189 in
  • Panel Thickness Range
    0.063 in
  • Anchor Length
    0.5 in
  • Head Diameter
    0.374 in
Releasable Rivet Push-In Rivet - Panel Thickness Range 3.2 mm | 0.125 in; Natural; Nylon 6/6

61RR188125

Price Range
$0.2966 - $0.2544

Stock Levels
Request the lead time here
Attributes
  • Mounting Hole Shape
    Round
  • Hole Diameter A
    0.189 in
  • Panel Thickness Range
    0.126 in
  • Anchor Length
    0.5 in
  • Head Diameter
    0.374 in
Releasable Rivet Push-In Rivet - Hole Diameter B 5.6 mm | 0.22 in; Panel Thickness Range 3.6 - 5.1 mm | 0.142 - 0.201 in; Natural; Nylon 6

PPR-10

Price Range
$0.5582 - $0.2934

Stock Levels
229000 In stock
Attributes
  • Mounting Hole Shape
    Round Square
  • Hole Diameter A
    0.252 in
  • Hole Diameter B
    0.22 in
  • Panel Thickness Range
    0.140 - 0.200 in
  • Anchor Length
    0.490 in