This Push In Rivet, also known as a Push/Pull Knob Rivet or a Releasable Rivet, is a type of panel fastener designed for optimal assembly and removal for a range of applications, particularly those that require regular maintainance, as well as fast assembly and removal.
This "T" style Removable Rivet features a knob-shaped rivet head that is easy to grasp, and will improve operator comfort. The Knob Head Rivet benefits from a simple push-push design and requires no installation tools. This easy and effective push-pull design allows for these Releasable Rivets to snap in and out of the application up to 25 times - making them a highly economical and reusable solution. It also significantly speeds up the installation and disassembly.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Compatible Hole Diameter | Head Height | Head Diameter | Compatible Panel Thickness Range | View | |
|---|---|---|---|---|---|---|---|
| $0.5381 - $1.0035 | 5000 In stock |
0.126 in
3.2 mm
|
0.315 in
8.0 mm
|
0.394 in
10.0 mm
|
0.118 - 0.157 in
3 - 4 mm
|
||
| $0.5148 - $0.9569 | Request the lead time here |
0.146 in
3.7 mm
|
0.315 in
8.0 mm
|
0.394 in
10.0 mm
|
0.039 - 0.079 in
1 - 2 mm
|
||
| $0.5541 - $1.0323 | Request the lead time here |
0.146 in
3.7 mm
|
0.315 in
8.0 mm
|
0.394 in
10.0 mm
|
0.209 - 0.256 in
5.3 - 6.5 mm
|
||
| $0.5801 - $1.0815 | Request the lead time here |
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.472 in
12.0 mm
|
0.216 - 0.256 in
5.5 - 6.5 mm
|
||
| $0.5331 - $0.9906 | Request the lead time here |
0.126 in
3.2 mm
|
0.315 in
8.0 mm
|
0.394 in
10.0 mm
|
0.079 - 0.118 in
2 - 3 mm
|
||
| $0.5541 - $1.0272 | 1000 In stock |
0.126 in
3.2 mm
|
0.315 in
8.0 mm
|
0.394 in
10.0 mm
|
0.217 - 0.256 in
5.5 - 6.5 mm
|
||
| $0.5541 - $1.0272 | Request the lead time here |
0.146 in
3.7 mm
|
0.315 in
8.0 mm
|
0.394 in
10.0 mm
|
0.15 - 0.205 in
3.8 - 5.2 mm
|
||
| $0.5411 - $1.0061 | 1000 In stock |
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.472 in
12.0 mm
|
0.177 - 0.216 in
4.5 - 5.5 mm
|
||
| $0.546 - $1.0169 | 1000 In stock |
0.126 in
3.2 mm
|
0.315 in
8.0 mm
|
0.394 in
10.0 mm
|
0.157 - 0.197 in
4 - 5 mm
|
||
| $0.5381 - $1.0035 | 7000 In stock |
0.146 in
3.7 mm
|
0.315 in
8.0 mm
|
0.394 in
10.0 mm
|
0.079 - 0.118 in
2 - 3 mm
|
||
| SRT-4050B | $0.4395 - $0.8192 | 1000 In stock |
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.472 in
12.0 mm
|
0.098 - 0.138 in
2.5 - 3.5 mm
|
|
| $0.5696 - $1.061 | Request the lead time here |
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.472 in
12.0 mm
|
0.256 - 0.295 in
6.5 - 7.5 mm
|
||
| $0.5253 - $0.9776 | 77000 In stock |
0.126 in
3.2 mm
|
0.315 in
8.0 mm
|
0.394 in
10.0 mm
|
0.039 - 0.079 in
1.0 - 2.0 mm
|
||
| $0.5381 - $1.0011 | Request the lead time here |
0.126 in
3.2 mm
|
0.315 in
8.0 mm
|
0.394 in
10.0 mm
|
0.197 - 0.236 in
5 - 6 mm
|
||
| $0.6881 - $1.2815 | 1000 In stock |
0.146 in
3.7 mm
|
0.315 in
8.0 mm
|
0.394 in
10.0 mm
|
0.118 - 0.146 in
3 - 3.7 mm
|
||
| $0.4446 - $0.8268 | Request the lead time here |
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.472 in
12.0 mm
|
0.138 - 0.177 in
3.5 - 4.5 mm
|
||
| SRT-4100B | $0.5801 - $1.0815 | Request the lead time here |
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.472 in
12.0 mm
|
0.295 - 0.335 in
7.5 - 8.5 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue