Menu Search

Push-In Rivets - Knob Head

In stock

This Push In Rivet, also known as a Push/Pull Knob Rivet or a Releasable Rivet, is a type of panel fastener designed for optimal assembly and removal for a range of applications, particularly those that require regular maintainance, as well as fast assembly and removal.

This "T" style Removable Rivet features a knob-shaped rivet head that is easy to grasp, and will improve operator comfort. The Knob Head Rivet benefits from a simple push-push design and requires no installation tools. This easy and effective push-pull design allows for these Releasable Rivets to snap in and out of the application up to 25 times - making them a highly economical and reusable solution. It also significantly speeds up the installation and disassembly.

  • Material: Nylon 6
  • UL94 V2 Flame Rated
  • Color: Black

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
17 results
Product SKUs information
Item Code Price range Availability Maximum Compatible Hole Diameter Head Height Head Diameter Compatible Panel Thickness Range View
$0.5199 - $0.9672 Request the lead time here
0.126 in
0.315 in
0.394 in
0.197 - 0.236 in
$0.4296 - $0.7989 Request the lead time here
0.165 in
0.315 in
0.472 in
0.138 - 0.177 in
$0.5276 - $0.9825 1000 In stock
0.126 in
0.315 in
0.394 in
0.157 - 0.197 in
$0.4974 - $0.9245 Request the lead time here
0.146 in
0.315 in
0.394 in
0.039 - 0.079 in
$0.5604 - $1.0449 Request the lead time here
0.165 in
0.315 in
0.472 in
0.216 - 0.256 in
$0.5076 - $0.9446 77000 In stock
0.126 in
0.315 in
0.394 in
0.039 - 0.079 in
$0.6648 - $1.238 1000 In stock
0.146 in
0.315 in
0.394 in
0.118 - 0.146 in
SRT-4100B $0.5604 - $1.0449 Request the lead time here
0.165 in
0.315 in
0.472 in
0.295 - 0.335 in
$0.5504 - $1.0251 Request the lead time here
0.165 in
0.315 in
0.472 in
0.256 - 0.295 in
$0.5354 - $0.9924 Request the lead time here
0.146 in
0.315 in
0.394 in
0.15 - 0.205 in
$0.5354 - $0.9924 1000 In stock
0.126 in
0.315 in
0.394 in
0.217 - 0.256 in
$0.5228 - $0.972 1000 In stock
0.165 in
0.315 in
0.472 in
0.177 - 0.216 in
$0.5199 - $0.9696 5000 In stock
0.126 in
0.315 in
0.394 in
0.118 - 0.157 in
$0.5354 - $0.9974 Request the lead time here
0.146 in
0.315 in
0.394 in
0.209 - 0.256 in
$0.5199 - $0.9696 7000 In stock
0.146 in
0.315 in
0.394 in
0.079 - 0.118 in
$0.5151 - $0.9572 Request the lead time here
0.126 in
0.315 in
0.394 in
0.079 - 0.118 in
SRT-4050B $0.4247 - $0.7914 1000 In stock
0.165 in
0.315 in
0.472 in
0.098 - 0.138 in
Push-In Rivet - Black; UL94 V-2; Nylon; Compatible Hole Diameter Range 3.1 - 3.2 mm | 0.122 - 0.126 in

SRT-3075B

Price Range
$0.9672 - $0.5199

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.295 in
  • Head Diameter
    0.394 in
  • Head Height
    0.315 in
  • Compatible Hole Diameter Range
    0.122 - 0.126 in
  • Compatible Panel Thickness Range
    0.197 - 0.236 in
Push-In Rivet - Black; UL94 V-2; Nylon; Compatible Hole Diameter Range 4.1 - 4.2 mm | 0.161 - 0.165 in

SRT-4060B

Price Range
$0.7989 - $0.4296

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.236 in
  • Head Diameter
    0.472 in
  • Head Height
    0.315 in
  • Compatible Hole Diameter Range
    0.161 - 0.165 in
  • Compatible Panel Thickness Range
    0.138 - 0.177 in
Push-In Rivet - Black; UL94 V-2; Nylon; Compatible Hole Diameter Range 3.1 - 3.2 mm | 0.122 - 0.126 in

SRT-3065B

Price Range
$0.9825 - $0.5276

Stock Levels
1000 In stock
Attributes
  • Anchor Length
    0.256 in
  • Head Diameter
    0.394 in
  • Head Height
    0.315 in
  • Compatible Hole Diameter Range
    0.122 - 0.126 in
  • Compatible Panel Thickness Range
    0.157 - 0.197 in
Push-In Rivet - Black; UL94 V-2; Nylon; Compatible Hole Diameter Range 3.6 - 3.7 mm | 0.142 - 0.146 in

SRT-3535B

Price Range
$0.9245 - $0.4974

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.138 in
  • Head Diameter
    0.394 in
  • Head Height
    0.315 in
  • Compatible Hole Diameter Range
    0.142 - 0.146 in
  • Compatible Panel Thickness Range
    0.039 - 0.079 in
Push-In Rivet - Black; UL94 V-2; Nylon; Compatible Hole Diameter Range 4.1 - 4.2 mm | 0.161 - 0.165 in

SRT-4080B

Price Range
$1.0449 - $0.5604

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.315 in
  • Head Diameter
    0.472 in
  • Head Height
    0.315 in
  • Compatible Hole Diameter Range
    0.161 - 0.165 in
  • Compatible Panel Thickness Range
    0.216 - 0.256 in
Removable Push-In Rivet - Compatible Hole Diameter 3.2 mm | 0.126 in; Compatible Panel Thickness Range 1.0 - 2.0 mm | 0.039 - 0.079 in;Nylon;Black

SRT-3035B

Price Range
$0.9446 - $0.5076

Stock Levels
77000 In stock
Attributes
  • Anchor Length
    0.138 in
  • Head Diameter
    0.394 in
  • Head Height
    0.315 in
  • Compatible Hole Diameter Range
    0.122 - 0.126 in
  • Compatible Panel Thickness Range
    0.039 - 0.079 in
N/A - Black; UL94 V-2; Nylon; Compatible Hole Diameter Range 3.6 - 3.7 mm | 0.142 - 0.146 in

SRT-3555B

Price Range
$1.238 - $0.6648

Stock Levels
1000 In stock
Attributes
  • Anchor Length
    0.220 in
  • Head Diameter
    0.394 in
  • Head Height
    0.315 in
  • Compatible Hole Diameter Range
    0.142 - 0.146 in
  • Compatible Panel Thickness Range
    0.118 - 0.146 in
Removable Push-In Rivet - Compatible Hole Diameter 4.2 mm | 0.165 in; Compatible Panel Thickness Range 7.5 - 8.5 mm | 0.295 - 0.335 in;Nylon;Black

SRT-4100B

Price Range
$1.0449 - $0.5604

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.394 in
  • Head Diameter
    0.472 in
  • Head Height
    0.315 in
  • Compatible Hole Diameter Range
    0.161 - 0.165 in
  • Compatible Panel Thickness Range
    0.295 - 0.335 in
Push-In Rivet - Black; UL94 V-2; Nylon; Compatible Hole Diameter Range 4.1 - 4.2 mm | 0.161 - 0.165 in

SRT-4090B

Price Range
$1.0251 - $0.5504

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.354 in
  • Head Diameter
    0.472 in
  • Head Height
    0.315 in
  • Compatible Hole Diameter Range
    0.161 - 0.165 in
  • Compatible Panel Thickness Range
    0.256 - 0.295 in
Removable Push-In Rivet - Compatible Hole Diameter 3.7 mm | 0.146 in; Compatible Panel Thickness Range 3.8 - 5.2 mm | 0.15 - 0.205 in;Nylon;Black

SRT-3570B

Price Range
$0.9924 - $0.5354

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.276 in
  • Head Diameter
    0.394 in
  • Head Height
    0.315 in
  • Compatible Hole Diameter Range
    0.142 - 0.146 in
  • Compatible Panel Thickness Range
    0.15 - 0.205 in
Push-In Rivet - Black; UL94 V-2; Nylon; Compatible Hole Diameter Range 3.1 - 3.2 mm | 0.122 - 0.126 in

SRT-3080B

Price Range
$0.9924 - $0.5354

Stock Levels
1000 In stock
Attributes
  • Anchor Length
    0.315 in
  • Head Diameter
    0.394 in
  • Head Height
    0.315 in
  • Compatible Hole Diameter Range
    0.122 - 0.126 in
  • Compatible Panel Thickness Range
    0.217 - 0.256 in
Push-In Rivet - Black; UL94 V-2; Nylon; Compatible Hole Diameter Range 4.1 - 4.2 mm | 0.161 - 0.165 in

SRT-4070B

Price Range
$0.972 - $0.5228

Stock Levels
1000 In stock
Attributes
  • Anchor Length
    0.283 in
  • Head Diameter
    0.472 in
  • Head Height
    0.315 in
  • Compatible Hole Diameter Range
    0.161 - 0.165 in
  • Compatible Panel Thickness Range
    0.177 - 0.216 in
Push-In Rivet - Black; UL94 V-2; Nylon; Compatible Hole Diameter Range 3.1 - 3.2 mm | 0.122 - 0.126 in

SRT-3055B

Price Range
$0.9696 - $0.5199

Stock Levels
5000 In stock
Attributes
  • Anchor Length
    0.220 in
  • Head Diameter
    0.394 in
  • Head Height
    0.315 in
  • Compatible Hole Diameter Range
    0.122 - 0.126 in
  • Compatible Panel Thickness Range
    0.118 - 0.157 in
Push-In Rivet - Black; UL94 V-2; Nylon; Compatible Hole Diameter Range 3.6 - 3.7 mm | 0.142 - 0.146 in

SRT-3580B

Price Range
$0.9974 - $0.5354

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.315 in
  • Head Diameter
    0.394 in
  • Head Height
    0.315 in
  • Compatible Hole Diameter Range
    0.142 - 0.146 in
  • Compatible Panel Thickness Range
    0.209 - 0.256 in
N/A - Black; UL94 V-2; Nylon; Compatible Hole Diameter Range 3.6 - 3.7 mm | 0.142 - 0.146 in

SRT-3545B

Price Range
$0.9696 - $0.5199

Stock Levels
7000 In stock
Attributes
  • Anchor Length
    0.177 in
  • Head Diameter
    0.394 in
  • Head Height
    0.315 in
  • Compatible Hole Diameter Range
    0.142 - 0.146 in
  • Compatible Panel Thickness Range
    0.079 - 0.118 in
Push-In Rivet - Black; UL94 V-2; Nylon; Compatible Hole Diameter Range 3.1 - 3.2 mm | 0.122 - 0.126 in

SRT-3045B

Price Range
$0.9572 - $0.5151

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.177 in
  • Head Diameter
    0.394 in
  • Head Height
    0.315 in
  • Compatible Hole Diameter Range
    0.122 - 0.126 in
  • Compatible Panel Thickness Range
    0.079 - 0.118 in
Push-In Rivet - Black; UL94 V-2; Nylon; Compatible Hole Diameter Range 4.1 - 4.2 mm | 0.161 - 0.165 in

SRT-4050B

Price Range
$0.7914 - $0.4247

Stock Levels
1000 In stock
Attributes
  • Anchor Length
    0.197 in
  • Head Diameter
    0.472 in
  • Head Height
    0.315 in
  • Compatible Hole Diameter Range
    0.161 - 0.165 in
  • Compatible Panel Thickness Range
    0.098 - 0.138 in