Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Fir Tree Push-In Rivets, have ribbed shanks that are angled to slide into an assembly with ease, and prevent pull out. The fir tree design ensures fast and easy installation, while securely holding a range of materials, including; wood, metal, foam, rubber and plastics.When the rivets are pushed into a hole, the flexible ribs deflect and then spring back to lock securely in place.
Our comprehensive range includes options made from UL94 V2 rated Nylon 6/6, including Spin Clips that combine the advantages of a push-in fasteners with a screw. Also available are a selection made from UL94 V0 rated Nylon 6/6 that are removable from threaded holes using a Phillips (crossed) head screwdriver. Available in Black and Natural colors.
Our range extends to a selection of Polypropylene (PP) options that are ideal for threaded, non-threaded, drilled or punched holes, and are designed to be non-removable. Available in Black, Natural and Translucent options. The Translucent rivets are a great choice for Point of Purchase displays.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Head Diameter | Compatible Panel Thickness Range | Anchor Length | Compatible Hole Diameter Range | View | |
|---|---|---|---|---|---|---|---|
| $0.3156 - $0.3938 | 1000 In stock |
0.787 in
20 mm
|
0.062 - 2.000 in
1.6 - 50.8 mm
|
2.153 in
54.7 mm
|
0.281 in
7.1 mm
|
||
| XT3751500A | $0.6359 - $0.7947 | 1976 In stock |
1.000 in
25.4 mm
|
0.062 - 1.500 in
1.6 - 38.1 mm
|
1.705 in
43.3 mm
|
0.375 in
9.5 mm
|
|
| $0.2576 - $0.47 | 14500 In stock |
0.236 in
6 mm
|
0.059 - 0.315 in
1.5 - 8.0 mm
|
0.433 in
11 mm
|
0.106 - 0.13 in
2.7 - 3.3 mm
|
||
| $0.2576 - $0.47 | 18700 In stock |
0.236 in
6 mm
|
0.059 - 0.315 in
1.5 - 8.0 mm
|
0.433 in
11 mm
|
0.106 - 0.13 in
2.7 - 3.3 mm
|
||
| $0.6138 - $0.7694 | 1000 In stock |
1.000 in
25.4 mm
|
0.062 - 0.750 in
1.6 - 19.1 mm
|
0.943 in
24 mm
|
0.375 in
9.5 mm
|
||
| $0.6485 - $0.8076 | 2000 In stock |
1.000 in
25.4 mm
|
0.062 - 2.000 in
1.6 - 50.8 mm
|
2.213 in
56.2 mm
|
0.375 in
9.5 mm
|
||
| $0.1203 - $0.1371 | 1000 In stock |
0.650 in
16.5 mm
|
0.095 - 0.395 in
2.4 - 10 mm
|
0.650 in
16.5 mm
|
0.250 in
6.4 mm
|
||
| $0.1317 - $0.1497 | 2000 In stock |
0.650 in
16.5 mm
|
0.075 - 0.475 in
1.9 - 12.1 mm
|
0.740 in
18.8 mm
|
0.281 in
7.1 mm
|
||
| $0.1716 - $0.3251 | 2000 In stock |
0.315 in
8 mm
|
0.080 - 0.280 in
2 - 7.1 mm
|
0.437 in
11.1 mm
|
0.281 in
7.1 mm
|
||
| $0.3842 - $0.7014 | 4000 In stock |
0.472 in
12 mm
|
0.059 - 0.217 in
1.5 - 5.5 mm
|
0.394 in
10 mm
|
0.161 - 0.205 in
4.1 - 5.2 mm
|
||
| $0.5111 - $0.828 | Request the lead time here |
0.551 in
14 mm
|
0.079 - 0.748 in
2.0 - 19.0 mm
|
0.945 in
24 mm
|
0.232 - 0.283 in
5.9 - 7.2 mm
|
||
| $0.4669 - $0.5847 | Request the lead time here |
1.000 in
25.4 mm
|
0.062 - 1.000 in
1.6 - 25.4 mm
|
1.196 in
30.4 mm
|
0.375 in
9.5 mm
|
||
| $0.4029 - $0.7349 | 4600 In stock |
0.512 in
13 mm
|
0.039 - 1.063 in
1.0 - 27.0 mm
|
1.260 in
32 mm
|
0.22 - 0.252 in
5.6 - 6.4 mm
|
||
| $0.618 - $0.7745 | Request the lead time here |
1.000 in
25.4 mm
|
0.062 - 0.875 in
1.6 - 22.2 mm
|
1.070 in
27.2 mm
|
0.375 in
9.5 mm
|
||
| $0.4029 - $0.7349 | 400 In stock |
0.512 in
13 mm
|
0.039 - 1.063 in
1.0 - 27.0 mm
|
1.260 in
32 mm
|
0.22 - 0.252 in
5.6 - 6.4 mm
|
||
| $0.2154 - $0.27 | Request the lead time here |
1.000 in
25.4 mm
|
0.062 - 0.375 in
1.6 - 9.5 mm
|
0.570 in
14.5 mm
|
0.375 in
9.5 mm
|
||
| $0.1743 - $0.33 | 83000 In stock |
0.472 in
12 mm
|
0.220 - 0.420 in
5.6 - 10.7 mm
|
0.591 in
15 mm
|
0.250 in
6.4 mm
|
||
| $0.3218 - $0.5894 | 900 In stock |
0.236 in
6 mm
|
0.059 - 0.591 in
1.5 - 15.0 mm
|
0.709 in
18 mm
|
0.106 - 0.13 in
2.7 - 3.3 mm
|
||
| $0.3806 - $0.6977 | 3300 In stock |
0.512 in
13 mm
|
0.059 - 0.591 in
1.5 - 15.0 mm
|
0.787 in
20 mm
|
0.22 - 0.252 in
5.6 - 6.4 mm
|
||
| $0.5111 - $0.828 | 2300 In stock |
0.551 in
14 mm
|
0.079 - 0.748 in
2.0 - 19.0 mm
|
0.945 in
24 mm
|
0.232 - 0.283 in
5.9 - 7.2 mm