Menu Search

Push-in Rivets - Fir Tree

In stock

Fir Tree Push-In Rivets, have ribbed shanks that are angled to slide into an assembly with ease, and prevent pull out. The fir tree design ensures fast and easy installation, while securely holding a range of materials, including; wood, metal, foam, rubber and plastics.When the rivets are pushed into a hole, the flexible ribs deflect and then spring back to lock securely in place.

Our comprehensive range includes options made from UL94 V2 rated Nylon 6/6, including Spin Clips that combine the advantages of a push-in fasteners with a screw. Also available are a selection made from UL94 V0 rated Nylon 6/6 that are removable from threaded holes using a Phillips (crossed) head screwdriver. Available in Black and Natural colors.

Our range extends to a selection of Polypropylene (PP) options that are ideal for threaded, non-threaded, drilled or punched holes, and are designed to be non-removable. Available in Black, Natural and Translucent options. The Translucent rivets are a great choice for Point of Purchase displays.

  • Can be installed by hand
  • Resistant to corrosion, oil, abrasion and most chemicals

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
340 results
Product SKUs information
Item Code Price range Availability Head Diameter Compatible Panel Thickness Range Anchor Length Compatible Hole Diameter Range View
$0.1872 - $0.219 Request the lead time here
0.375 in
0.500 in
$0.7128 - $0.7467 1000 In stock
0.626 in
0.890 in
$0.3065 - $0.3668 4000 In stock
0.433 in
0.681 in
$0.1982 - $0.2244 3000 In stock
0.701 in
0.437 in
$0.3435 - $0.4007 21000 In stock
0.217 in
0.728 in
$0.3104 - $0.3513 3000 In stock
0.701 in
0.610 in
$0.5975 - $0.6291 Request the lead time here
0.626 in
0.744 in
$0.3435 - $0.4007 23000 In stock
0.217 in
0.728 in
$0.2354 - $0.2742 4000 In stock
0.433 in
0.500 in
$0.3104 - $0.3513 Request the lead time here
0.701 in
0.610 in
$0.5975 - $0.6291 Request the lead time here
0.626 in
0.744 in
$0.3141 - $0.359 3000 In stock
0.433 in
0.681 in
$0.4398 - $0.5057 Request the lead time here
0.709 in
1.075 in
$1.6676 - $1.6676 Request the lead time here
0.748 in
1.201 in
$0.464 - $0.5297 Request the lead time here
0.748 in
0.827 in
468817 $0.4272 - $0.4875 1000 In stock
0.630 in
0.591 in
$0.1883 - $0.2135 Request the lead time here
0.752 in
0.626 in
$0.7197 - $0.7557 228000 In stock
0.630 in
0.752 in
$0.3065 - $0.3668 4000 In stock
0.433 in
0.681 in
$0.4272 - $0.4875 Request the lead time here
0.630 in
0.591 in
  • of 17
-; ; Compatible Panel Thickness Range 0.6 - 9.2 mm | 0.024 - 0.363 in;Black;Nylon

460436

Price Range
$0.219 - $0.1872

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.500 in
  • Head Diameter
    0.375 in
  • Head Height
    0.071 in
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
-; ; Compatible Panel Thickness Range 2.4 - 12.7 mm | 0.094 - 0.500 in;Black;Nylon

460441

Price Range
$0.7467 - $0.7128

Stock Levels
1000 In stock
Attributes
  • Anchor Length
    0.890 in
  • Head Diameter
    0.626 in
  • Head Height
    0.110 in
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
-; ; Compatible Panel Thickness Range 0.7 - 13.0 mm | 0.028 - 0.512 in;Black;Nylon

468813

Price Range
$0.3668 - $0.3065

Stock Levels
4000 In stock
Attributes
  • Anchor Length
    0.681 in
  • Head Diameter
    0.433 in
  • Head Height
    0.067 in
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
-; ; Compatible Panel Thickness Range 2.7 - 7.6 mm | 0.106 - 0.299 in;Black;Nylon

460439

Price Range
$0.2244 - $0.1982

Stock Levels
3000 In stock
Attributes
  • Anchor Length
    0.437 in
  • Head Diameter
    0.701 in
  • Head Height
    0.098 in
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
-; ; Compatible Panel Thickness Range 4.0 - 16.5 mm | 0.157 - 0.65 in;Black;Nylon

468809

Price Range
$0.4007 - $0.3435

Stock Levels
21000 In stock
Attributes
  • Anchor Length
    0.728 in
  • Head Diameter
    0.217 in
  • Head Height
    0.039 in
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
-; ; Compatible Panel Thickness Range 2.3 - 8.9 mm | 0.091 - 0.35 in;Black;Nylon

468820

Price Range
$0.3513 - $0.3104

Stock Levels
3000 In stock
Attributes
  • Anchor Length
    0.610 in
  • Head Diameter
    0.701 in
  • Head Height
    0.094 in
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
-; ; Compatible Panel Thickness Range 2.4 - 11.9 mm | 0.094 - 0.469 in;Black;Nylon

468828

Price Range
$0.6291 - $0.5975

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.744 in
  • Head Diameter
    0.626 in
  • Head Height
    0.039 in
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
-; ; Compatible Panel Thickness Range 4.0 - 16.5 mm | 0.157 - 0.65 in;Natural;Nylon

468833

Price Range
$0.4007 - $0.3435

Stock Levels
23000 In stock
Attributes
  • Anchor Length
    0.728 in
  • Head Diameter
    0.217 in
  • Head Height
    0.039 in
  • Colour
    Natural
  • Material Flammability Standard
    UL94 V-2
-; ; Compatible Panel Thickness Range 1.7 - 8.0 mm | 0.067 - 0.315 in;Natural;Nylon

468839

Price Range
$0.2742 - $0.2354

Stock Levels
4000 In stock
Attributes
  • Anchor Length
    0.500 in
  • Head Diameter
    0.433 in
  • Head Height
    0.039 in
  • Colour
    Natural
  • Material Flammability Standard
    UL94 V-2
-; ; Compatible Panel Thickness Range 2.3 - 8.9 mm | 0.091 - 0.35 in;Natural;Nylon

468844

Price Range
$0.3513 - $0.3104

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.610 in
  • Head Diameter
    0.701 in
  • Head Height
    0.094 in
  • Colour
    Natural
  • Material Flammability Standard
    UL94 V-2
-; ; Compatible Panel Thickness Range 2.4 - 11.9 mm | 0.094 - 0.469 in;Natural;Nylon

468852

Price Range
$0.6291 - $0.5975

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.744 in
  • Head Diameter
    0.626 in
  • Head Height
    0.039 in
  • Colour
    Natural
  • Material Flammability Standard
    UL94 V-2
-; ; Compatible Panel Thickness Range 0.7 - 13.0 mm | 0.028 - 0.512 in;Clear;PP

495222

Price Range
$0.359 - $0.3141

Stock Levels
3000 In stock
Attributes
  • Anchor Length
    0.681 in
  • Head Diameter
    0.433 in
  • Head Height
    0.067 in
  • Colour
    Clear
  • Material Flammability Standard
    UL94 V-2
-; ; Compatible Panel Thickness Range 0.7 - 20.0 mm | 0.028 - 0.787 in;Clear;PP

495226

Price Range
$0.5057 - $0.4398

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    1.075 in
  • Head Diameter
    0.709 in
  • Head Height
    0.079 in
  • Colour
    Clear
  • Material Flammability Standard
    UL94 V-2
-; ; Compatible Panel Thickness Range 1.5 - 25.4 mm | 0.059 - 1 in;Natural;Nylon

495233

Price Range
$1.6676 - $1.6676

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    1.201 in
  • Head Diameter
    0.748 in
  • Head Height
    0.079 in
  • Colour
    Natural
  • Material Flammability Standard
    UL94 V-2
-; ; Compatible Panel Thickness Range 2.7 - 17.0 mm | 0.106 - 0.669 in;Clear;Nylon

497398

Price Range
$0.5297 - $0.464

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.827 in
  • Head Diameter
    0.748 in
  • Head Height
    0.079 in
  • Colour
    Clear
  • Material Flammability Standard
    UL94 V-2
-; ; Compatible Panel Thickness Range 2.5 - 8.0 mm | 0.098 - 0.315 in;Black;Nylon

468817

Price Range
$0.4875 - $0.4272

Stock Levels
1000 In stock
Attributes
  • Anchor Length
    0.591 in
  • Head Diameter
    0.630 in
  • Head Height
    0.079 in
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
-; ; Compatible Panel Thickness Range 2.7 - 7.3 mm | 0.106 - 0.287 in;Black;Nylon

468824

Price Range
$0.2135 - $0.1883

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.626 in
  • Head Diameter
    0.752 in
  • Head Height
    0.031 in
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
-; ; Compatible Panel Thickness Range 1.4 - 13.0 mm | 0.055 - 0.512 in;Black;Nylon

468830

Price Range
$0.7557 - $0.7197

Stock Levels
228000 In stock
Attributes
  • Anchor Length
    0.752 in
  • Head Diameter
    0.630 in
  • Head Height
    0.091 in
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
-; ; Compatible Panel Thickness Range 0.7 - 13.0 mm | 0.028 - 0.512 in;Natural;Nylon

468837

Price Range
$0.3668 - $0.3065

Stock Levels
4000 In stock
Attributes
  • Anchor Length
    0.681 in
  • Head Diameter
    0.433 in
  • Head Height
    0.067 in
  • Colour
    Natural
  • Material Flammability Standard
    UL94 V-2
-; ; Compatible Panel Thickness Range 2.5 - 8.0 mm | 0.098 - 0.315 in;Natural;Nylon

468841

Price Range
$0.4875 - $0.4272

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.591 in
  • Head Diameter
    0.630 in
  • Head Height
    0.079 in
  • Colour
    Natural
  • Material Flammability Standard
    UL94 V-2