Fir Tree Push-In Rivets, have ribbed shanks that are angled to slide into an assembly with ease, and prevent pull out. The fir tree design ensures fast and easy installation, while securely holding a range of materials, including; wood, metal, foam, rubber and plastics.When the rivets are pushed into a hole, the flexible ribs deflect and then spring back to lock securely in place.
Our comprehensive range includes options made from UL94 V2 rated Nylon 6/6, including Spin Clips that combine the advantages of a push-in fasteners with a screw. Also available are a selection made from UL94 V0 rated Nylon 6/6 that are removable from threaded holes using a Phillips (crossed) head screwdriver. Available in Black and Natural colors.
Our range extends to a selection of Polypropylene (PP) options that are ideal for threaded, non-threaded, drilled or punched holes, and are designed to be non-removable. Available in Black, Natural and Translucent options. The Translucent rivets are a great choice for Point of Purchase displays.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Head Diameter | Compatible Panel Thickness Range | Anchor Length | Compatible Hole Diameter Range | View | |
|---|---|---|---|---|---|---|---|
| $0.1868 - $0.2177 | 22000 In stock |
0.358 in
9.1 mm
|
|
0.374 in
9.5 mm
|
|
||
| $0.4272 - $0.4875 | Request the lead time here |
0.610 in
15.5 mm
|
|
0.500 in
12.7 mm
|
|
||
| $0.3068 - $0.3513 | Request the lead time here |
0.701 in
17.8 mm
|
|
0.803 in
20.4 mm
|
|
||
| $0.5172 - $0.5495 | Request the lead time here |
0.500 in
12.7 mm
|
|
0.661 in
16.8 mm
|
|
||
| $0.1868 - $0.2177 | 2000 In stock |
0.358 in
9.1 mm
|
|
0.374 in
9.5 mm
|
|
||
| $0.4272 - $0.4875 | Request the lead time here |
0.610 in
15.5 mm
|
|
0.500 in
12.7 mm
|
|
||
| $0.3068 - $0.3513 | Request the lead time here |
0.701 in
17.8 mm
|
|
0.803 in
20.4 mm
|
|
||
| $0.5172 - $0.5495 | 1000 In stock |
0.500 in
12.7 mm
|
|
0.661 in
16.8 mm
|
|
||
| $0.404 - $0.4611 | 7000 In stock |
0.701 in
17.8 mm
|
|
0.610 in
15.5 mm
|
|
||
| $0.3435 - $0.4007 | 23000 In stock |
0.217 in
5.5 mm
|
|
0.728 in
18.5 mm
|
|
||
| $0.6111 - $0.6428 | 6000 In stock |
0.748 in
19 mm
|
|
0.827 in
21 mm
|
|
||
| $0.3104 - $0.3513 | Request the lead time here |
0.701 in
17.8 mm
|
|
0.610 in
15.5 mm
|
|
||
| $0.3068 - $0.3513 | 54000 In stock |
0.500 in
12.7 mm
|
|
0.945 in
24 mm
|
|
||
| $0.1883 - $0.2135 | Request the lead time here |
1.181 in
30 mm
|
|
1.370 in
34.8 mm
|
|
||
| $0.8762 - $0.923 | Request the lead time here |
0.858 in
21.8 mm
|
|
1.110 in
28.2 mm
|
|
||
| $0.1559 - $0.1784 | Request the lead time here |
0.630 in
16 mm
|
|
0.433 in
11 mm
|
|
||
| $0.3068 - $0.3513 | 6000 In stock |
0.500 in
12.7 mm
|
|
0.945 in
24 mm
|
|
||
| $1.6676 - $1.6676 | Request the lead time here |
0.748 in
19 mm
|
|
1.201 in
30.5 mm
|
|
||
| $0.464 - $0.5297 | Request the lead time here |
0.748 in
19 mm
|
|
0.827 in
21 mm
|
|
||
| $0.1883 - $0.2135 | Request the lead time here |
0.752 in
19.1 mm
|
|
0.626 in
15.9 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue