Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Fir Tree Push-In Rivets, have ribbed shanks that are angled to slide into an assembly with ease, and prevent pull out. The fir tree design ensures fast and easy installation, while securely holding a range of materials, including; wood, metal, foam, rubber and plastics.When the rivets are pushed into a hole, the flexible ribs deflect and then spring back to lock securely in place.
Our comprehensive range includes options made from UL94 V2 rated Nylon 6/6, including Spin Clips that combine the advantages of a push-in fasteners with a screw. Also available are a selection made from UL94 V0 rated Nylon 6/6 that are removable from threaded holes using a Phillips (crossed) head screwdriver. Available in Black and Natural colors.
Our range extends to a selection of Polypropylene (PP) options that are ideal for threaded, non-threaded, drilled or punched holes, and are designed to be non-removable. Available in Black, Natural and Translucent options. The Translucent rivets are a great choice for Point of Purchase displays.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Head Diameter | Compatible Panel Thickness Range | Anchor Length | Compatible Hole Diameter Range | View | |
|---|---|---|---|---|---|---|---|
| $0.4185 - $0.7877 | Request the lead time here |
0.217 in
5.5 mm
|
|
0.571 in
14.5 mm
|
|
||
| $0.6213 - $1.0071 | 1700 In stock |
0.433 in
11 mm
|
|
0.437 in
11.1 mm
|
|
||
| $0.5412 - $0.9869 | 1500 In stock |
0.433 in
11 mm
|
|
0.642 in
16.3 mm
|
|
||
| $0.6794 - $1.1042 | 1100 In stock |
0.748 in
19 mm
|
|
0.500 in
12.7 mm
|
|
||
| $0.08 - $0.1425 | Request the lead time here |
0.496 in
12.6 mm
|
|
1.500 in
38.1 mm
|
|
||
| $1.1351 - $1.7837 | Request the lead time here |
0.598 in
15.2 mm
|
|
1.311 in
33.3 mm
|
|
||
| $1.1159 - $1.7564 | Request the lead time here |
1.252 in
31.8 mm
|
|
1.189 in
30.2 mm
|
|
||
| $0.362 - $0.6345 | 1600 In stock |
0.358 in
9.1 mm
|
|
0.433 in
11 mm
|
|
||
| $0.4482 - $0.7472 | 600 In stock |
0.748 in
19 mm
|
|
0.480 in
12.2 mm
|
|
||
| $0.4185 - $0.8372 | Request the lead time here |
0.512 in
13 mm
|
|
0.776 in
19.7 mm
|
|
||
| $0.2889 - $0.5807 | 2500 In stock |
0.701 in
17.8 mm
|
|
0.803 in
20.4 mm
|
|
||
| $0.6332 - $1.0272 | 400 In stock |
0.500 in
12.7 mm
|
|
0.626 in
15.9 mm
|
|
||
| $0.6563 - $1.0655 | Request the lead time here |
0.701 in
17.8 mm
|
|
1.059 in
26.9 mm
|
|
||
| $0.8997 - $1.4168 | 500 In stock |
1.000 in
25.4 mm
|
|
0.819 in
20.8 mm
|
|
||
| $0.1676 - $0.3375 | 2900 In stock |
0.394 in
10 mm
|
|
0.315 in
8 mm
|
|
||
| $0.4403 - $0.8033 | 500 In stock |
0.669 in
17 mm
|
|
0.591 in
15 mm
|
|
||
| $0.384 - $0.699 | Request the lead time here |
0.669 in
17 mm
|
|
0.433 in
11 mm
|
|
||
| $0.1676 - $0.3375 | 100 In stock |
0.394 in
10 mm
|
|
0.315 in
8 mm
|
|
||
| $0.1614 - $0.2739 | 116000 In stock |
0.630 in
16 mm
|
|
0.748 in
19 mm
|
|
||
| $0.1304 - $0.2327 | Request the lead time here |
0.748 in
19 mm
|
|
0.701 in
17.8 mm