Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Fir Tree Push-In Rivets, have ribbed shanks that are angled to slide into an assembly with ease, and prevent pull out. The fir tree design ensures fast and easy installation, while securely holding a range of materials, including; wood, metal, foam, rubber and plastics.When the rivets are pushed into a hole, the flexible ribs deflect and then spring back to lock securely in place.
Our comprehensive range includes options made from UL94 V2 rated Nylon 6/6, including Spin Clips that combine the advantages of a push-in fasteners with a screw. Also available are a selection made from UL94 V0 rated Nylon 6/6 that are removable from threaded holes using a Phillips (crossed) head screwdriver. Available in Black and Natural colors.
Our range extends to a selection of Polypropylene (PP) options that are ideal for threaded, non-threaded, drilled or punched holes, and are designed to be non-removable. Available in Black, Natural and Translucent options. The Translucent rivets are a great choice for Point of Purchase displays.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Head Diameter | Compatible Panel Thickness Range | Anchor Length | Compatible Hole Diameter Range | View | |
|---|---|---|---|---|---|---|---|
| $0.1031 - $0.1415 | 8000 In stock |
|
|
|
|
||
| $0.165 - $0.2264 | Request the lead time here |
|
|
|
|
||
| $0.0564 - $0.0771 | 12000 In stock |
0.609 in
15.5 mm
|
|
0.388 in
9.9 mm
|
|
||
| $0.2607 - $0.3576 | 2000 In stock |
0.975 in
24.8 mm
|
0.078 - 1 in
2 - 25.4 mm
|
1.530 in
38.9 mm
|
0.250 in
6.4 mm
|
||
| $0.0707 - $0.0969 | Request the lead time here |
|
|
|
|
||
| $0.1055 - $0.1445 | Request the lead time here |
|
|
|
|
||
| $0.0935 - $0.1281 | 23500 In stock |
0.500 in
12.7 mm
|
0.125 - 0.687 in
3.2 - 17.4 mm
|
0.787 in
20 mm
|
0.250 in
6.4 mm
|
||
| $0.1055 - $0.1445 | Request the lead time here |
0.450 in
11.4 mm
|
|
|
|
||
| $0.1041 - $0.1428 | Request the lead time here |
0.450 in
11.4 mm
|
|
|
|
||
| $0.1037 - $0.1421 | 14000 In stock |
0.450 in
11.4 mm
|
|
|
|
||
| $0.4664 - $0.8661 | 17000 In stock |
0.508 in
12.9 mm
|
|
0.578 in
14.7 mm
|
|
||
| $0.2201 - $0.2501 | 35000 In stock |
0.189 in
4.8 mm
|
|
0.189 in
4.8 mm
|
|
||
| $0.2571 - $0.3081 | 47000 In stock |
0.402 in
10.2 mm
|
|
0.28 in
7.1 mm
|
|
||
| $0.1686 - $0.3207 | 1000 In stock |
0.315 in
8 mm
|
|
0.437 in
11.1 mm
|
|
||
| $0.1694 - $0.3207 | 4998 In stock |
0.315 in
8 mm
|
|
0.591 in
15 mm
|
|
||
| $0.2033 - $0.386 | 17000 In stock |
0.354 in
9.0 mm
|
|
0.984 in
25.0 mm
|
|
||
| $0.2135 - $0.2424 | Request the lead time here |
0.65 in
16.5 mm
|
|
1.783 in
45.3 mm
|
|
||
| $0.0861 - $0.098 | 1000 In stock |
0.65 in
16.5 mm
|
|
0.886 in
22.5 mm
|
|
||
| $0.1293 - $0.1469 | Request the lead time here |
0.433 in
11.0 mm
|
|
1.327 in
33.7 mm
|
|
||
| $0.1727 - $0.3287 | 6000 In stock |
0.472 in
12 mm
|
|
0.591 in
15 mm