Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Fir Tree Push-In Rivets, have ribbed shanks that are angled to slide into an assembly with ease, and prevent pull out. The fir tree design ensures fast and easy installation, while securely holding a range of materials, including; wood, metal, foam, rubber and plastics.When the rivets are pushed into a hole, the flexible ribs deflect and then spring back to lock securely in place.
Our comprehensive range includes options made from UL94 V2 rated Nylon 6/6, including Spin Clips that combine the advantages of a push-in fasteners with a screw. Also available are a selection made from UL94 V0 rated Nylon 6/6 that are removable from threaded holes using a Phillips (crossed) head screwdriver. Available in Black and Natural colors.
Our range extends to a selection of Polypropylene (PP) options that are ideal for threaded, non-threaded, drilled or punched holes, and are designed to be non-removable. Available in Black, Natural and Translucent options. The Translucent rivets are a great choice for Point of Purchase displays.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Head Diameter | Compatible Panel Thickness Range | Anchor Length | Compatible Hole Diameter Range | View | |
|---|---|---|---|---|---|---|---|
| $0.6353 - $0.7964 | Request the lead time here |
1.000 in
25.4 mm
|
0.062 - 0.750 in
1.6 - 19.1 mm
|
0.943 in
24 mm
|
0.375 in
9.5 mm
|
||
| $0.6711 - $0.8358 | 1000 In stock |
1.000 in
25.4 mm
|
0.062 - 2.000 in
1.6 - 50.8 mm
|
2.213 in
56.2 mm
|
0.375 in
9.5 mm
|
||
| $0.3036 - $0.3839 | 4000 In stock |
1.000 in
25.4 mm
|
0.062 - 0.625 in
1.6 - 15.9 mm
|
0.816 in
20.7 mm
|
0.375 in
9.5 mm
|
||
| $0.6635 - $0.8306 | 4000 In stock |
1.000 in
25.4 mm
|
0.062 - 1.750 in
1.6 - 44.5 mm
|
1.959 in
49.8 mm
|
0.375 in
9.5 mm
|
||
| $0.333 - $0.6101 | 200 In stock |
0.236 in
6 mm
|
|
0.709 in
18 mm
|
|
||
| $0.3267 - $0.4076 | 1000 In stock |
0.787 in
20 mm
|
0.062 - 2.000 in
1.6 - 50.8 mm
|
2.153 in
54.7 mm
|
0.281 in
7.1 mm
|
||
| XT3751500A | $0.6581 - $0.8225 | 1976 In stock |
1.000 in
25.4 mm
|
0.062 - 1.500 in
1.6 - 38.1 mm
|
1.705 in
43.3 mm
|
0.375 in
9.5 mm
|
|
| $0.2666 - $0.4865 | Request the lead time here |
0.236 in
6 mm
|
|
0.433 in
11 mm
|
|
||
| $0.1872 - $0.219 | 2000 In stock |
0.437 in
11.1 mm
|
|
0.563 in
14.3 mm
|
|
||
| $0.6111 - $0.6428 | 6000 In stock |
0.748 in
19 mm
|
|
0.827 in
21 mm
|
|
||
| $0.1559 - $0.1784 | 1000 In stock |
0.630 in
16 mm
|
|
0.433 in
11 mm
|
|
||
| $0.3068 - $0.3513 | 54000 In stock |
0.500 in
12.7 mm
|
|
0.945 in
24 mm
|
|
||
| $0.1883 - $0.2135 | Request the lead time here |
1.181 in
30 mm
|
|
1.370 in
34.8 mm
|
|
||
| $0.8762 - $0.923 | Request the lead time here |
0.858 in
21.8 mm
|
|
1.110 in
28.2 mm
|
|
||
| $0.1559 - $0.1784 | Request the lead time here |
0.630 in
16 mm
|
|
0.433 in
11 mm
|
|
||
| $0.3068 - $0.3513 | 6000 In stock |
0.500 in
12.7 mm
|
|
0.945 in
24 mm
|
|
||
| $0.1883 - $0.2135 | Request the lead time here |
1.181 in
30 mm
|
|
1.370 in
34.8 mm
|
|
||
| $0.3738 - $0.425 | Request the lead time here |
0.701 in
17.8 mm
|
|
0.803 in
20.4 mm
|
|
||
| $1.6676 - $1.6676 | Request the lead time here |
0.748 in
19 mm
|
|
1.201 in
30.5 mm
|
|
||
| $0.404 - $0.4611 | 2489 In stock |
0.630 in
16 mm
|
|
0.591 in
15 mm