Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Fir Tree Push-In Rivets, have ribbed shanks that are angled to slide into an assembly with ease, and prevent pull out. The fir tree design ensures fast and easy installation, while securely holding a range of materials, including; wood, metal, foam, rubber and plastics.When the rivets are pushed into a hole, the flexible ribs deflect and then spring back to lock securely in place.
Our comprehensive range includes options made from UL94 V2 rated Nylon 6/6, including Spin Clips that combine the advantages of a push-in fasteners with a screw. Also available are a selection made from UL94 V0 rated Nylon 6/6 that are removable from threaded holes using a Phillips (crossed) head screwdriver. Available in Black and Natural colors.
Our range extends to a selection of Polypropylene (PP) options that are ideal for threaded, non-threaded, drilled or punched holes, and are designed to be non-removable. Available in Black, Natural and Translucent options. The Translucent rivets are a great choice for Point of Purchase displays.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Head Diameter | Compatible Panel Thickness Range | Anchor Length | Compatible Hole Diameter Range | View | |
|---|---|---|---|---|---|---|---|
| $0.1872 - $0.219 | Request the lead time here |
0.375 in
9.5 mm
|
|
0.500 in
12.7 mm
|
|
||
| $0.7128 - $0.7467 | 1000 In stock |
0.626 in
15.9 mm
|
|
0.890 in
22.6 mm
|
|
||
| $0.2354 - $0.2742 | 24000 In stock |
0.433 in
11 mm
|
|
0.500 in
12.7 mm
|
|
||
| $0.3104 - $0.3513 | 3000 In stock |
0.701 in
17.8 mm
|
|
0.610 in
15.5 mm
|
|
||
| $0.1883 - $0.2135 | Request the lead time here |
0.752 in
19.1 mm
|
|
0.626 in
15.9 mm
|
|
||
| $0.7197 - $0.7557 | 228000 In stock |
0.630 in
16 mm
|
|
0.752 in
19.1 mm
|
|
||
| $0.3065 - $0.3668 | 4000 In stock |
0.433 in
11 mm
|
|
0.681 in
17.3 mm
|
|
||
| $0.4272 - $0.4875 | Request the lead time here |
0.630 in
16 mm
|
|
0.591 in
15 mm
|
|
||
| $0.1883 - $0.2135 | 19000 In stock |
0.752 in
19.1 mm
|
|
0.626 in
15.9 mm
|
|
||
| $0.8762 - $0.923 | 1000 In stock |
0.858 in
21.8 mm
|
|
1.110 in
28.2 mm
|
|
||
| $0.4398 - $0.5057 | 8000 In stock |
0.701 in
17.8 mm
|
|
1.381 in
35.1 mm
|
|
||
| $1.5204 - $1.5204 | 4000 In stock |
0.748 in
19 mm
|
|
0.835 in
21.2 mm
|
|
||
| $0.3738 - $0.425 | 1000 In stock |
0.610 in
15.5 mm
|
|
0.500 in
12.7 mm
|
|
||
| $0.4185 - $0.7877 | Request the lead time here |
0.217 in
5.5 mm
|
|
0.571 in
14.5 mm
|
|
||
| $0.5663 - $1.0371 | Request the lead time here |
0.433 in
11 mm
|
|
0.437 in
11.1 mm
|
|
||
| $0.485 - $0.8868 | Request the lead time here |
0.433 in
11 mm
|
|
0.642 in
16.3 mm
|
|
||
| $0.1304 - $0.2327 | Request the lead time here |
0.748 in
19 mm
|
|
0.701 in
17.8 mm
|
|
||
| $1.1465 - $1.8029 | 388 In stock |
1.000 in
25.4 mm
|
|
1.441 in
36.6 mm
|
|
||
| $0.7568 - $1.2318 | 1100 In stock |
0.937 in
23.8 mm
|
|
0.705 in
17.9 mm
|
|
||
| $0.9422 - $1.4786 | 2600 In stock |
0.760 in
19.3 mm
|
|
1.260 in
32 mm