Menu Search

Push-In Rivets - Drive Fasteners

In stock

Drive Fasteners feature a hollow body that increases flexibility during the insertion and removal process - making them easy to install and remove. The grommet expands as the pin is inserted, providing a snug fit.

Our range includes material options made from Natural Acetal with a UL94 HB flame resistances rating and Nylon 6/6 in Black and Natural that offer a flammability rating of UL94 V0.

Drive Fasteners are a multi-purpose rivet, ideal for applications in need of a front-mounted rivet. These rivets mean that connecting, mounting and fastening is feasible without the need for tools. They can be used as an effective, decorative hole plug.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
68 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Head Diameter Compatible Panel Thickness Range View
$0.0983 - $0.1095 Request the lead time here
0.125 in
0.250 in
0.032 in
$0.1881 - $0.209 Request the lead time here
0.252 in
0.500 in
0.031 in
$0.1359 - $0.1509 Request the lead time here
0.185 in
0.313 in
0.157 in
$0.1169 - $0.1296 Request the lead time here
0.157 in
0.313 in
0.031 in
$0.1169 - $0.1296 Request the lead time here
0.157 in
0.313 in
0.157 in
$0.1409 - $0.1565 Request the lead time here
0.22 in
0.344 in
0.185 in
$0.1359 - $0.1509 Request the lead time here
0.185 in
0.313 in
0.031 in
$0.1169 - $0.1296 Request the lead time here
0.156 in
0.313 in
0.093 in
  • of 4
Push-In Rivet 0.250 in 0.125 in 0.032 in Acetal Black

27SNC1250032B

Price Range
$0.1095 - $0.0983

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.250 in
  • Compatible Hole Diameter
    0.125 in
  • Compatible Panel Thickness Range
    0.032 in
  • Head Diameter
    0.250 in
  • Head Height
    0.060 in
Push-In Rivet 0.406 in 6.4 mm 0.8 mm Acetal Black

27SNC2500032B

Price Range
$0.209 - $0.1881

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.406 in
  • Compatible Hole Diameter
    0.252 in
  • Compatible Panel Thickness Range
    0.031 in
  • Head Diameter
    0.500 in
  • Head Height
    0.060 in
Push-In Rivet 0.438 in 4.7 mm 4 mm Acetal Black

27SNC1870156B

Price Range
$0.1509 - $0.1359

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.438 in
  • Compatible Hole Diameter
    0.185 in
  • Compatible Panel Thickness Range
    0.157 in
  • Head Diameter
    0.313 in
  • Head Height
    0.060 in
Push-In Rivet 0.281 in 4 mm 0.8 mm Acetal Black

27SNC1560032B

Price Range
$0.1296 - $0.1169

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.281 in
  • Compatible Hole Diameter
    0.157 in
  • Compatible Panel Thickness Range
    0.031 in
  • Head Diameter
    0.313 in
  • Head Height
    0.060 in
Push-In Rivet 0.406 in 4 mm 4 mm Acetal Black

27SNC1560156B

Price Range
$0.1296 - $0.1169

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.406 in
  • Compatible Hole Diameter
    0.157 in
  • Compatible Panel Thickness Range
    0.157 in
  • Head Diameter
    0.313 in
  • Head Height
    0.060 in
Push-In Rivet 0.547 in 5.6 mm 4.7 mm Acetal Black

27SNC2190187B

Price Range
$0.1565 - $0.1409

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.547 in
  • Compatible Hole Diameter
    0.22 in
  • Compatible Panel Thickness Range
    0.185 in
  • Head Diameter
    0.344 in
  • Head Height
    0.060 in
Push-In Rivet 0.313 in 4.7 mm 0.8 mm Acetal Black

27SNC1870032B

Price Range
$0.1509 - $0.1359

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.313 in
  • Compatible Hole Diameter
    0.185 in
  • Compatible Panel Thickness Range
    0.031 in
  • Head Diameter
    0.313 in
  • Head Height
    0.060 in
Push-In Rivet 0.344 in 0.156 in 0.093 in Acetal Black

27SNC1560093B

Price Range
$0.1296 - $0.1169

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.344 in
  • Compatible Hole Diameter
    0.156 in
  • Compatible Panel Thickness Range
    0.093 in
  • Head Diameter
    0.313 in
  • Head Height
    0.060 in