Menu Search

Push-In Rivets - Double-ended Fir Tree

In stock

Fir Tree Rivet that features a double ended design; allowing for the blind fixing of two panels from the center, so that no fastener head is visible.

The simple design allows the rivet to be pressed neatly into position and provides a clean finish to your application. Ideal for joining and securing soft sheet materials, such as; board, rubber and secondary panels.

More durable than using adhesive, provides high pull out loads and they are quick and easy to install by hand.

  • Material: Nylon 6/6
  • Color: Black
  • UL94 V2 Material Flammability Rating

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
3 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Head Height Head Diameter Panel Thickness Range View
$0.3686 - $0.4772 1000 In stock
0.157 in
0.071 in
0.295 in
0.248 - 0.102 in
$0.4456 - $0.5773 10000 In stock
0.295 in
0.039 in
0.748 in
0.118 - 0.315 in
$0.5504 - $0.7134 7000 In stock
0.315 in
0.043 in
0.5 in
Fir Tree Rivet - Compatible Hole Diameter 4.0 mm | 0.157 in; Black; Nylon

495218

Price Range
$0.4772 - $0.3686

Stock Levels
1000 In stock
Attributes
  • Compatible Hole Diameter
    0.157 in
  • Head Diameter
    0.295 in
  • Head Height
    0.071 in
  • Panel Thickness Range
    0.248 - 0.102 in
  • Colour
    Black
Fir Tree Rivet - Compatible Hole Diameter 7.5 mm | 0.295 in; Black; Nylon

495219

Price Range
$0.5773 - $0.4456

Stock Levels
10000 In stock
Attributes
  • Compatible Hole Diameter
    0.295 in
  • Head Diameter
    0.748 in
  • Head Height
    0.039 in
  • Panel Thickness Range
    0.118 - 0.315 in
  • Colour
    Black
Fir Tree Rivet - Compatible Hole Diameter 8.0 mm | 0.315 in; Black; Nylon

495220

Price Range
$0.7134 - $0.5504

Stock Levels
7000 In stock
Attributes
  • Compatible Hole Diameter
    0.315 in
  • Head Diameter
    0.5 in
  • Head Height
    0.043 in
  • Panel Thickness B Range
    0.142 - 0.748 in
  • Anchor Length A
    0.457 in