Menu Search

Push-In Rivets - Bevelled Head

In stock

Push In Rivet has a bevelled head design. The bevel design helps facilitates efficient assembly and removal.

The rivet is installed by quickly and easily inserting it into the work piece. Press down on the pin, which engages the "H-shaped" grommet. Once the pin is inserted into the grommet, the grommet legs expand and lock the rivet assembly firmly into position. Once the rivet assembly is installed, the head of the pin protrudes from the panel surface, but gives a nice clean and finished look nonetheless.

  • Material: Nylon 6
  • UL94 V2 Flame Rated
  • Colours: Black
  • Tool-free installation
  • Can be removed after installation

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
13 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Head Height Head Diameter Compatible Panel Thickness Range View
$0.2279 - $0.4247 63000 In stock
0.039 in
0.252 in
0.039 - 0.079 in
$0.269 - $0.50 6000 In stock
0.039 in
0.236 in
0.197 - 0.256 in
$0.2513 - $0.4673 16000 In stock
0.146 in
0.039 in
0.252 in
0.087 - 0.122 in
$0.2345 - $0.4446 1000 In stock
0.039 in
0.236 in
0.217 - 0.256 in
$0.2396 - $0.4446 4000 In stock
0.039 in
0.252 in
0.079 - 0.118 in
$0.2715 - $0.5151 1000 In stock
0.039 in
0.252 in
0.256 - 0.295 in
$0.2637 - $0.4899 1000 In stock
0.039 in
0.236 in
0.118 - 0.157 in
$0.2513 - $0.4673 1000 In stock
0.039 in
0.252 in
0.118 - 0.157 in
$0.2813 - $0.5354 1000 In stock
0.039 in
0.252 in
0.295 - 0.335 in
$0.2715 - $0.5076 18000 In stock
0.039 in
0.236 in
0.157 - 0.177 in
SRH-3065 $0.2564 - $0.4775 10000 In stock
0.039 in
0.236 in
0.157 - 0.197 in
$0.2201 - $0.417 2000 In stock
0.039 in
0.252 in
0.039 - 0.079 in
$0.2813 - $0.5252 1000 In stock
0.039 in
0.236 in
0.177 - 0.217 in
Push-In Rivet - ; Black ; Flat ; ; ; Panel Thickness Range 1.0 - 2.0 mm | 0.039 - 0.079 in

SRH-3035

Price Range
$0.4247 - $0.2279

Stock Levels
63000 In stock
Attributes
  • Anchor Length
    0.138 in
  • Head Diameter
    0.252 in
  • Head Height
    0.039 in
  • Compatible Panel Thickness Range
    0.039 - 0.079 in
  • Rivet Type
    H-Type Rivet
Push-In Rivet - ; Black ; Flat ; ; ; Panel Thickness Range 5.0 - 6.5 mm | 0.197 - 0.256 in

SRH-3080

Price Range
$0.50 - $0.269

Stock Levels
6000 In stock
Attributes
  • Anchor Length
    0.315 in
  • Head Diameter
    0.236 in
  • Head Height
    0.039 in
  • Compatible Panel Thickness Range
    0.197 - 0.256 in
  • Rivet Type
    H-Type Rivet
Black UL94 V-2 Nylon 6 Flat H-Type Rivet Push-In Rivet - Compatible Hole Diameter Range 3.6 - 3.7 mm | 0.142 - 0.146 in; Compatible Panel Thickness Range 2.2 - 3.1 mm | 0.087 - 0.122 in; Anchor Length 4.5 mm | 0.177 in

SRH-3545

Price Range
$0.4673 - $0.2513

Stock Levels
16000 In stock
Attributes
  • Anchor Length
    0.177 in
  • Head Diameter
    0.252 in
  • Head Height
    0.039 in
  • Compatible Hole Diameter
    0.146 in
  • Compatible Panel Thickness Range
    0.087 - 0.122 in
Push-In Rivet - ; Black ; Flat ; ; ; Panel Thickness Range 5.5 - 6.5 mm | 0.217 - 0.256 in

SRH-3580

Price Range
$0.4446 - $0.2345

Stock Levels
1000 In stock
Attributes
  • Anchor Length
    0.315 in
  • Head Diameter
    0.236 in
  • Head Height
    0.039 in
  • Compatible Panel Thickness Range
    0.217 - 0.256 in
  • Rivet Type
    H-Type Rivet
Push-In Rivet - ; Black ; Flat ; ; ; Panel Thickness Range 2.0 - 3.0 mm | 0.079 - 0.118 in

SRH-3045

Price Range
$0.4446 - $0.2396

Stock Levels
4000 In stock
Attributes
  • Anchor Length
    0.177 in
  • Head Diameter
    0.252 in
  • Head Height
    0.039 in
  • Compatible Panel Thickness Range
    0.079 - 0.118 in
  • Rivet Type
    H-Type Rivet
Push-In Rivet - ; Black ; Flat ; ; ; Panel Thickness Range 6.5 - 7.5 mm | 0.256 - 0.295 in

SRH-3090

Price Range
$0.5151 - $0.2715

Stock Levels
1000 In stock
Attributes
  • Anchor Length
    0.354 in
  • Head Diameter
    0.252 in
  • Head Height
    0.039 in
  • Compatible Panel Thickness Range
    0.256 - 0.295 in
  • Rivet Type
    H-Type Rivet
Push-In Rivet - ; Black ; Flat ; ; ; Panel Thickness Range 3.0 - 4.0 mm | 0.118 - 0.157 in

SRH-3555

Price Range
$0.4899 - $0.2637

Stock Levels
1000 In stock
Attributes
  • Anchor Length
    0.217 in
  • Head Diameter
    0.236 in
  • Head Height
    0.039 in
  • Compatible Panel Thickness Range
    0.118 - 0.157 in
  • Rivet Type
    H-Type Rivet
Push-In Rivet - ; Black ; Flat ; ; ; Panel Thickness Range 3.0 - 4.0 mm | 0.118 - 0.157 in

SRH-3055

Price Range
$0.4673 - $0.2513

Stock Levels
1000 In stock
Attributes
  • Anchor Length
    0.22 in
  • Head Diameter
    0.252 in
  • Head Height
    0.039 in
  • Compatible Panel Thickness Range
    0.118 - 0.157 in
  • Rivet Type
    H-Type Rivet
Push-In Rivet - ; Black ; Flat ; ; ; Panel Thickness Range 7.5 - 8.5 mm | 0.295 - 0.335 in

SRH-3100

Price Range
$0.5354 - $0.2813

Stock Levels
1000 In stock
Attributes
  • Anchor Length
    0.394 in
  • Head Diameter
    0.252 in
  • Head Height
    0.039 in
  • Compatible Panel Thickness Range
    0.295 - 0.335 in
  • Rivet Type
    H-Type Rivet
Push-In Rivet - ; Black ; Flat ; ; ; Panel Thickness Range 3.5 - 4.5 mm | 0.138 - 0.177 in

SRH-3560

Price Range
$0.5076 - $0.2715

Stock Levels
18000 In stock
Attributes
  • Anchor Length
    0.236 in
  • Head Diameter
    0.236 in
  • Head Height
    0.039 in
  • Compatible Panel Thickness Range
    0.157 - 0.177 in
  • Rivet Type
    H-Type Rivet
Push-In Rivet - ; Black ; Flat ; ; ; Panel Thickness Range 4.0 - 5.0 mm | 0.157 - 0.197 in

SRH-3065

Price Range
$0.4775 - $0.2564

Stock Levels
10000 In stock
Attributes
  • Anchor Length
    0.256 in
  • Head Diameter
    0.236 in
  • Head Height
    0.039 in
  • Compatible Panel Thickness Range
    0.157 - 0.197 in
  • Rivet Type
    H-Type Rivet
Push-In Rivet - ; Black ; Flat ; ; ; Panel Thickness Range 1.2 - 2.0 mm | 0.047 - 0.079 in

SRH-3535

Price Range
$0.417 - $0.2201

Stock Levels
2000 In stock
Attributes
  • Anchor Length
    0.138 in
  • Head Diameter
    0.252 in
  • Head Height
    0.039 in
  • Compatible Panel Thickness Range
    0.039 - 0.079 in
  • Rivet Type
    H-Type Rivet
Push-In Rivet - ; Black ; Flat ; ; ; Panel Thickness Range 4.5 - 5.5 mm | 0.177 - 0.217 in

SRH-3570

Price Range
$0.5252 - $0.2813

Stock Levels
1000 In stock
Attributes
  • Anchor Length
    0.276 in
  • Head Diameter
    0.236 in
  • Head Height
    0.039 in
  • Compatible Panel Thickness Range
    0.177 - 0.217 in
  • Rivet Type
    H-Type Rivet