Quantity | Unit price |
---|---|
30 - 299 | $3.974 |
300 - 1499 | $3.7014 |
1500 + | $3.4514 |
Colour | Yellow |
---|---|
Full Material | Polyethylene |
Class Pressure Rating | 150 |
Compatible Nominal Pipe Sizes (All) | ANSI 2, DN 50 |
Cylinder Diameter | 40 mm |
Cylinder Diameter | 1.574 in |
Overall Height | 20.3 mm |
Overall Height | 0.799 in |
Fin Diameter | 56 mm |
Fin Diameter | 2.204 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue