| Quantity | Unit price |
|---|---|
| 50 - 499 | $2.1506 |
| 500 - 2499 | $2.0132 |
| 2500 + | $1.8117 |
| Colour | Yellow |
|---|---|
| Full Material | Polyethylene |
| Class Pressure Rating | 150 |
| Compatible Nominal Pipe Sizes (All) | 1-1/4 in, DN 32 |
| Cylinder Diameter | 22.47 mm |
| Cylinder Diameter | 0.885 in |
| Overall Height | 19.98 mm |
| Overall Height | 0.787 in |
| Fin Diameter | 39.09 mm |
| Fin Diameter | 1.539 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue