| Quantity | Unit price |
|---|---|
| 50 - 499 | $1.4169 |
| 500 - 2499 | $1.4073 |
| 2500 + | $1.2668 |
| Colour | Yellow |
|---|---|
| Full Material | Polyethylene |
| Class Pressure Rating | 150 |
| Compatible Nominal Pipe Sizes (All) | 1/2 in, DN 15 |
| Cylinder Diameter | 0.358 in |
| Cylinder Diameter | 9.09 mm |
| Overall Height | 0.633 in |
| Overall Height | 16.07 mm |
| Fin Diameter | 19.17 mm |
| Fin Diameter | 0.755 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue