| Quantity | Unit price |
|---|---|
| 100 - 999 | $0.7533 |
| 1000 - 4999 | $0.3356 |
| 5000 + | $0.302 |
| Fitting Diameter | 19.5 mm |
|---|---|
| Fitting Diameter | 0.768 in |
| Flange Diameter | 0.969 in |
| Flange Diameter | 24.6 mm |
| Colour | Natural |
| Full Material | Low Density Polyethylene |
| Material | LDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue