Menu Search

Push Fit Rivet Feet

In stock

Push Fit Rivet Feet can be used as glides, bumpers, closures, slides, and stops in various applications. The incorporated push rivets quickly and easily install into pre-drilled holes. These feet are removable.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
35 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Compatible Panel Thickness Range View
$0.4758 - $0.569 1000 In stock
$0.489 - $0.5852 Request the lead time here
$0.7656 - $1.5666 Request the lead time here
$0.8405 - $1.0055 6000 In stock
$0.5382 - $1.4318 4900 In stock
$0.3909 - $0.8166 3800 In stock
$0.5529 - $1.4808 7500 In stock
$1.0314 - $2.2916 Request the lead time here
$0.4889 - $1.0008 700 In stock
$0.4916 - $0.5876 1000 In stock
$0.6672 - $1.3662 52000 In stock
$0.5382 - $1.1019 800 In stock
$0.4788 - $0.5729 6900 In stock
$0.5382 - $1.1019 4000 In stock
$0.5289 - $1.1039 Request the lead time here
$0.5015 - $1.047 7500 In stock
$0.4889 - $1.0008 2835 In stock
$0.7656 - $1.5666 Request the lead time here
$0.7656 - $1.5666 4800 In stock
$0.6876 - $1.8299 1600 In stock
  • of 2
Rivet Mount Feet - ; ;Base Diameter 10 mm | 0.394 in ; Minimum Compatible Hole Diameter - 3.6 mm | 0.142 in ; Minimum Panel Thickness - 1.2 mm | 0.047 in

FSR-1

Price Range
$0.569 - $0.4758

Stock Levels
1000 In stock
Attributes
  • Base Diameter
    0.394 in
  • Base Height
    0.189 in
  • Compatible Hole Diameter Range
    0.142 - 0.146 in
  • Maximum Compatible Hole Diameter
    0.146 in
  • Maximum Panel Thickness
    0.083 in
Rivet Mount Feet - ; ;Base Diameter 12.7 mm | 0.500 in ; Minimum Compatible Hole Diameter - 3.6 mm | 0.142 in ; Minimum Panel Thickness - 2.1 mm | 0.083 in

FSR-5

Price Range
$0.5852 - $0.489

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    0.5 in
  • Base Height
    0.138 in
  • Compatible Hole Diameter Range
    0.142 - 0.146 in
  • Maximum Compatible Hole Diameter
    0.146 in
  • Maximum Panel Thickness
    0.118 in
Rivet Mount Feet - ; Height 6.0 mm | 0.236 in ;Base Diameter 21.1 mm | 0.830 in ; Minimum Compatible Hole Diameter - 4.1 mm | 0.161 in ; Minimum Panel Thickness - 0 mm | 0 in

FF-009-P4X6B

Price Range
$1.5666 - $0.7656

Stock Levels
Request the lead time here
Attributes
  • Maximum Compatible Hole Diameter
    0.165 in
  • Maximum Panel Thickness
    0.031 in
  • Minimum Compatible Hole Diameter
    0.161 in
  • Colour
    Black
  • Full Material
    Thermo Plastic Elastomer
Push Fit Feet - ; Base Height - 2.5 mm | 0.100 in ; Base Diameter - 2.5 mm | 0.100 in ; Black ;

FBR-1

Price Range
$1.0055 - $0.8405

Stock Levels
6000 In stock
Attributes
  • Base Diameter
    0.5 in
  • Base Height
    0.138 in
  • Compatible Hole Diameter Range
    0.268 in
  • Maximum Compatible Hole Diameter
    0.268 in
  • Minimum Compatible Hole Diameter
    0.268 in
Rivet Mount Feet - ; Height 4.2 mm | 0.165 in ;Base Diameter 21.1 mm | 0.830 in ; Minimum Compatible Hole Diameter - 4.1 mm | 0.161 in ; Minimum Panel Thickness - 1.8 mm | .071 in

FF-005-P4X6B

Price Range
$1.4318 - $0.5382

Stock Levels
4900 In stock
Attributes
  • Maximum Compatible Hole Diameter
    0.165 in
  • Maximum Panel Thickness
    0.11 in
  • Minimum Compatible Hole Diameter
    0.161 in
  • Minimum Panel Thickness
    0.071 in
  • Colour
    Black
Rivet Mount Feet - ; Height 4.0 mm | 0.157 in ;Base Diameter 10.9 mm | 0.430 in ; Minimum Compatible Hole Diameter - 3.6 mm | 0.142 in ; Minimum Panel Thickness - 0.5 mm | 0.020 in

FF-13-P3.5X4.5B

Price Range
$0.8166 - $0.3909

Stock Levels
3800 In stock
Attributes
  • Maximum Compatible Hole Diameter
    0.146 in
  • Maximum Panel Thickness
    0.047 in
  • Minimum Compatible Hole Diameter
    0.142 in
  • Minimum Panel Thickness
    0.02 in
  • Colour
    Black
Rivet Mount Feet - ; Height 5.0 mm | 0.197 in ;Base Diameter 24.9 mm | 0.980 in ; Minimum Compatible Hole Diameter - 7.7 mm | 0.305 in ; Minimum Panel Thickness - 0.8 mm | 0.031 in

SFF-023

Price Range
$1.4808 - $0.5529

Stock Levels
7500 In stock
Attributes
  • Maximum Compatible Hole Diameter
    0.305 in
  • Maximum Panel Thickness
    0.059 in
  • Minimum Compatible Hole Diameter
    0.307 in
  • Minimum Panel Thickness
    0.031 in
  • Colour
    Black
Rivet Mount Feet - ; Height 15.0 mm | 0.591 in ;Base Diameter 20.1 mm | 0.790 in ; Minimum Compatible Hole Diameter - 7.7 mm | 0.305 in ; Minimum Panel Thickness - 0.8 mm | 0.031 in

SFF-028

Price Range
$2.2916 - $1.0314

Stock Levels
Request the lead time here
Attributes
  • Maximum Compatible Hole Diameter
    0.305 in
  • Maximum Panel Thickness
    0.059 in
  • Minimum Compatible Hole Diameter
    0.307 in
  • Minimum Panel Thickness
    0.031 in
  • Colour
    Black
Rivet Mount Feet - ; Height 6.0 mm | 0.236 in ;Base Diameter 15 mm | 0.590 in ; Minimum Compatible Hole Diameter - 4.1 mm | 0.161 in ; Minimum Panel Thickness - 2 mm | 0.079 in

FF-006-P4X8B

Price Range
$1.0008 - $0.4889

Stock Levels
700 In stock
Attributes
  • Compatible Hole Diameter Range
    0.161 - 0.165 in
  • Maximum Compatible Hole Diameter
    0.165 in
  • Maximum Panel Thickness
    0.122 in
  • Minimum Compatible Hole Diameter
    0.161 in
  • Minimum Panel Thickness
    0.079 in
Rivet Mount Feet - ; ;Base Diameter 10 mm | 0.394 in ; Minimum Compatible Hole Diameter - 3.6 mm | 0.142 in ; Minimum Panel Thickness - 2.5 mm | 0.098 in

FSR-3

Price Range
$0.5876 - $0.4916

Stock Levels
1000 In stock
Attributes
  • Base Diameter
    0.394 in
  • Base Height
    0.189 in
  • Compatible Hole Diameter Range
    0.161 - 0.165 in
  • Maximum Compatible Hole Diameter
    0.165 in
  • Maximum Panel Thickness
    0.138 in
Rivet Mount Feet - ; Height 5.5 mm | 0.217 in ;Base Diameter 20.1 mm | 0.790 in ; Minimum Compatible Hole Diameter - 3.1 mm | 0.122 in ; Minimum Panel Thickness - 0.8 mm | 0.031 in

FF-003-P3X5.5B

Price Range
$1.3662 - $0.6672

Stock Levels
52000 In stock
Attributes
  • Maximum Compatible Hole Diameter
    0.126 in
  • Maximum Panel Thickness
    0.071 in
  • Minimum Compatible Hole Diameter
    0.122 in
  • Minimum Panel Thickness
    0.031 in
  • Colour
    Black
Rivet Mount Feet - ; Height 4.2 mm | 0.165 in ;Base Diameter 21.1 mm | 0.830 in ; Minimum Compatible Hole Diameter - 4.1 mm | 0.161 in ; Minimum Panel Thickness - 2.9 mm | 0.114 in

FF-005-P4X7B

Price Range
$1.1019 - $0.5382

Stock Levels
800 In stock
Attributes
  • Maximum Compatible Hole Diameter
    0.165 in
  • Maximum Panel Thickness
    0.146 in
  • Minimum Compatible Hole Diameter
    0.161 in
  • Minimum Panel Thickness
    0.114 in
  • Colour
    Black
Rivet Mount Feet - ; ;Base Diameter 12.7 mm | 0.500 in ; Minimum Compatible Hole Diameter - 3.6 mm | 0.142 in ; Minimum Panel Thickness - 1.2 mm | 0.047 in

FSR-4

Price Range
$0.5729 - $0.4788

Stock Levels
6900 In stock
Attributes
  • Base Diameter
    0.5 in
  • Base Height
    0.138 in
  • Compatible Hole Diameter Range
    0.142 - 0.146 in
  • Maximum Compatible Hole Diameter
    0.146 in
  • Maximum Panel Thickness
    0.083 in
Rivet Mount Feet - ; Height 4.2 mm | 0.165 in ;Base Diameter 21.1 mm | 0.830 in ; Minimum Compatible Hole Diameter - 4.1 mm | 0.161 in ; Minimum Panel Thickness - 3.8 mm | 0.150 in

FF-005-P4X8B

Price Range
$1.1019 - $0.5382

Stock Levels
4000 In stock
Attributes
  • Maximum Compatible Hole Diameter
    0.165 in
  • Maximum Panel Thickness
    0.189 in
  • Minimum Compatible Hole Diameter
    0.161 in
  • Minimum Panel Thickness
    0.15 in
  • Colour
    Black
Rivet Mount Feet - ; Height 9.0 mm | 0.354 in ;Base Diameter 15.0 mm | 0.591 in ; Minimum Compatible Hole Diameter - 4.1 mm | 0.161 in ; Minimum Panel Thickness - 2 mm | 0.079 in

FF-010-P4X8B

Price Range
$1.1039 - $0.5289

Stock Levels
Request the lead time here
Attributes
  • Maximum Compatible Hole Diameter
    0.165 in
  • Maximum Panel Thickness
    0.122 in
  • Minimum Compatible Hole Diameter
    0.161 in
  • Minimum Panel Thickness
    0.079 in
  • Colour
    Black
Rivet Mount Feet - ; Height 6.0 mm | 0.236 in ;Base Diameter 15 mm | 0.590 in ; Minimum Compatible Hole Diameter - 5.1 mm | 0.200 in ; Minimum Panel Thickness - 1.3 mm | 0.051 in

FF-006-P5X7.5B

Price Range
$1.047 - $0.5015

Stock Levels
7500 In stock
Attributes
  • Maximum Compatible Hole Diameter
    0.205 in
  • Maximum Panel Thickness
    0.091 in
  • Minimum Compatible Hole Diameter
    0.201 in
  • Minimum Panel Thickness
    0.051 in
  • Colour
    Black
Rivet Mount Feet - ; Height 6.0 mm | 0.236 in ;Base Diameter 15 mm | 0.590 in ; Minimum Compatible Hole Diameter - 5.1 mm | 0.200 in ; Minimum Panel Thickness - 0.8 mm | 0.031 in

FF-006-P5X6.5B

Price Range
$1.0008 - $0.4889

Stock Levels
2835 In stock
Attributes
  • Maximum Compatible Hole Diameter
    0.205 in
  • Maximum Panel Thickness
    0.047 in
  • Minimum Compatible Hole Diameter
    0.201 in
  • Minimum Panel Thickness
    0.031 in
  • Colour
    Black
Rivet Mount Feet - ; Height 8.0 mm | 0.315 in ;Base Diameter 21.1 mm | 0.830 in ; Minimum Compatible Hole Diameter - 4.1 mm | 0.161 in ; Minimum Panel Thickness - 2.1 mm | 0.083 in

FF-009-P4X8B

Price Range
$1.5666 - $0.7656

Stock Levels
Request the lead time here
Attributes
  • Maximum Compatible Hole Diameter
    0.165 in
  • Maximum Panel Thickness
    0.118 in
  • Minimum Compatible Hole Diameter
    0.161 in
  • Minimum Panel Thickness
    0.083 in
  • Colour
    Black
Rivet Mount Feet - ; Height 8.0 mm | 0.315 in ;Base Diameter 21.1 mm | 0.830 in ; Minimum Compatible Hole Diameter - 4.1 mm | 0.161 in ; Minimum Panel Thickness - 0.8 mm | 0.031 in

FF-009-P4X7B

Price Range
$1.5666 - $0.7656

Stock Levels
4800 In stock
Attributes
  • Maximum Compatible Hole Diameter
    0.165 in
  • Maximum Panel Thickness
    0.079 in
  • Minimum Compatible Hole Diameter
    0.161 in
  • Minimum Panel Thickness
    0.031 in
  • Colour
    Black
Rivet Mount Feet - ; Height 6.0 mm | 0.236 in ;Base Diameter 21.1 mm | 0.830 in ; Minimum Compatible Hole Diameter - 4.1 mm | 0.161 in ; Minimum Panel Thickness - 1.9 mm | 0.075 in

FF-008-P4X7B

Price Range
$1.8299 - $0.6876

Stock Levels
1600 In stock
Attributes
  • Maximum Compatible Hole Diameter
    0.165 in
  • Maximum Panel Thickness
    0.11 in
  • Minimum Compatible Hole Diameter
    0.161 in
  • Minimum Panel Thickness
    0.075 in
  • Colour
    Black