Menu Search

Push Fit Rivet Feet

In stock

Push Fit Rivet Feet can be used as glides, bumpers, closures, slides, and stops in various applications. The incorporated push rivets quickly and easily install into pre-drilled holes. These feet are removable.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
35 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Compatible Panel Thickness Range View
$0.5015 - $1.047 12500 In stock
$0.4838 - $1.2798 4800 In stock
$0.6876 - $1.8228 61300 In stock
$0.7656 - $1.5666 Request the lead time here
$0.4889 - $1.0008 7600 In stock
$0.8262 - $2.1443 22500 In stock
$0.3909 - $0.8166 5200 In stock
$0.462 - $0.9647 5100 In stock
$0.5382 - $1.4318 2600 In stock
$0.6918 - $1.3367 17900 In stock
$0.4889 - $1.0008 700 In stock
$0.4916 - $0.5876 1000 In stock
$0.6672 - $1.3662 52000 In stock
$0.5382 - $1.1019 700 In stock
$0.4788 - $0.5729 16900 In stock
$0.5382 - $1.1019 4000 In stock
$0.5289 - $1.1039 400 In stock
$0.462 - $0.9647 6700 In stock
$0.5382 - $1.1019 8100 In stock
$0.7656 - $1.5666 Request the lead time here
  • of 2
Rivet Mount Feet - ; Height 6.0 mm | 0.236 in ;Base Diameter 15 mm | 0.590 in ; Minimum Compatible Hole Diameter - 5.1 mm | 0.200 in ; Minimum Panel Thickness - 1.3 mm | 0.051 in

FF-006-P5X7.5B

Price Range
$1.047 - $0.5015

Stock Levels
12500 In stock
Attributes
  • Maximum Compatible Hole Diameter
    0.205 in
  • Maximum Panel Thickness
    0.091 in
  • Minimum Compatible Hole Diameter
    0.201 in
  • Minimum Panel Thickness
    0.051 in
  • Colour
    Black
Rivet Mount Feet - ; Height 9.0 mm | 0.354 in ;Base Diameter 15.0 mm | 0.591 in ; Minimum Compatible Hole Diameter - 4.1 mm | 0.161 in ; Minimum Panel Thickness - 1 mm | 0.039 in

FF-010-P4X7B

Price Range
$1.2798 - $0.4838

Stock Levels
4800 In stock
Attributes
  • Maximum Compatible Hole Diameter
    0.165 in
  • Maximum Panel Thickness
    0.079 in
  • Minimum Compatible Hole Diameter
    0.161 in
  • Minimum Panel Thickness
    0.039 in
  • Colour
    Black
Rivet Mount Feet - ; Height 6.0 mm | 0.236 in ;Base Diameter 21.1 mm | 0.830 in ; Minimum Compatible Hole Diameter - 4.1 mm | 0.161 in ; Minimum Panel Thickness - 2.9 mm | 0.114 in

FF-008-P4X8B

Price Range
$1.8228 - $0.6876

Stock Levels
61300 In stock
Attributes
  • Maximum Compatible Hole Diameter
    0.165 in
  • Maximum Panel Thickness
    0.157 in
  • Minimum Compatible Hole Diameter
    0.161 in
  • Minimum Panel Thickness
    0.114 in
  • Colour
    Black
Rivet Mount Feet - ; Height 8.0 mm | 0.315 in ;Base Diameter 21.1 mm | 0.830 in ; Minimum Compatible Hole Diameter - 4.1 mm | 0.161 in ; Minimum Panel Thickness - 0.8 mm | 0.031 in

FF-009-P4X7B

Price Range
$1.5666 - $0.7656

Stock Levels
Request the lead time here
Attributes
  • Maximum Compatible Hole Diameter
    0.165 in
  • Maximum Panel Thickness
    0.079 in
  • Minimum Compatible Hole Diameter
    0.161 in
  • Minimum Panel Thickness
    0.031 in
  • Colour
    Black
Rivet Mount Feet - ; Height 6.0 mm | 0.236 in ;Base Diameter 15 mm | 0.590 in ; Minimum Compatible Hole Diameter - 4.1 mm | 0.161 in ; Minimum Panel Thickness - 1 mm | 0.039 in

FF-006-P4X7B

Price Range
$1.0008 - $0.4889

Stock Levels
7600 In stock
Attributes
  • Compatible Hole Diameter Range
    0.161 - 0.165 in
  • Maximum Compatible Hole Diameter
    0.165 in
  • Maximum Panel Thickness
    0.079 in
  • Minimum Compatible Hole Diameter
    0.161 in
  • Minimum Panel Thickness
    0.039 in
Rivet Mount Feet - ; Height 10.0 mm | 0.394 in ;Base Diameter 14.2 mm | 0.560 in ; Minimum Compatible Hole Diameter - 5 mm | 0.197 in ; Minimum Panel Thickness - 1 mm | 0.039 in

FF-004B

Price Range
$2.1443 - $0.8262

Stock Levels
22500 In stock
Attributes
  • Maximum Compatible Hole Diameter
    0.201 in
  • Maximum Panel Thickness
    0.091 in
  • Minimum Compatible Hole Diameter
    0.197 in
  • Minimum Panel Thickness
    0.039 in
  • Base Full Material
    Thermo Plastic Elastomer
Rivet Mount Feet - ; Height 4.0 mm | 0.157 in ;Base Diameter 10.9 mm | 0.430 in ; Minimum Compatible Hole Diameter - 3.6 mm | 0.142 in ; Minimum Panel Thickness - 1.2 mm | 0.047 in

FF-13-P3.5X5.5B

Price Range
$0.8166 - $0.3909

Stock Levels
5200 In stock
Attributes
  • Maximum Compatible Hole Diameter
    0.146 in
  • Maximum Panel Thickness
    0.079 in
  • Minimum Compatible Hole Diameter
    0.142 in
  • Minimum Panel Thickness
    0.047 in
  • Colour
    Black
Rivet Mount Feet - ; Height 4.0 mm | 0.157 in ;Base Diameter 10.9 mm | 0.430 in ; Minimum Compatible Hole Diameter - 3.6 mm | 0.142 in ; Minimum Panel Thickness - 1.5 mm | 0.059 in

FF-13-P3.5X6.0B

Price Range
$0.9647 - $0.462

Stock Levels
5100 In stock
Attributes
  • Maximum Compatible Hole Diameter
    0.146 in
  • Maximum Panel Thickness
    0.087 in
  • Minimum Compatible Hole Diameter
    0.142 in
  • Minimum Panel Thickness
    0.059 in
  • Colour
    Black
Rivet Mount Feet - ; Height 4.2 mm | 0.165 in ;Base Diameter 21.1 mm | 0.830 in ; Minimum Compatible Hole Diameter - 4.1 mm | 0.161 in ; Minimum Panel Thickness - 0.8 mm | 0.031 in

FF-005-P4X5B

Price Range
$1.4318 - $0.5382

Stock Levels
2600 In stock
Attributes
  • Maximum Compatible Hole Diameter
    0.165 in
  • Maximum Panel Thickness
    0.071 in
  • Minimum Compatible Hole Diameter
    0.161 in
  • Minimum Panel Thickness
    0.031 in
  • Colour
    Black
Rivet Mount Feet - ; Height 10.0 mm | 0.394 in ;Base Diameter 20.1 mm | 0.790 in ; Minimum Compatible Hole Diameter - 7.7 mm | 0.305 in ; Minimum Panel Thickness - 0.8 mm | 0.031 in

SFF-018

Price Range
$1.3367 - $0.6918

Stock Levels
17900 In stock
Attributes
  • Compatible Hole Diameter Range
    0.307 - 0.305 in
  • Maximum Compatible Hole Diameter
    0.305 in
  • Maximum Panel Thickness
    0.059 in
  • Minimum Compatible Hole Diameter
    0.307 in
  • Minimum Panel Thickness
    0.031 in
Rivet Mount Feet - ; Height 6.0 mm | 0.236 in ;Base Diameter 15 mm | 0.590 in ; Minimum Compatible Hole Diameter - 4.1 mm | 0.161 in ; Minimum Panel Thickness - 2 mm | 0.079 in

FF-006-P4X8B

Price Range
$1.0008 - $0.4889

Stock Levels
700 In stock
Attributes
  • Compatible Hole Diameter Range
    0.161 - 0.165 in
  • Maximum Compatible Hole Diameter
    0.165 in
  • Maximum Panel Thickness
    0.122 in
  • Minimum Compatible Hole Diameter
    0.161 in
  • Minimum Panel Thickness
    0.079 in
Rivet Mount Feet - ; ;Base Diameter 10 mm | 0.394 in ; Minimum Compatible Hole Diameter - 3.6 mm | 0.142 in ; Minimum Panel Thickness - 2.5 mm | 0.098 in

FSR-3

Price Range
$0.5876 - $0.4916

Stock Levels
1000 In stock
Attributes
  • Base Diameter
    0.394 in
  • Base Height
    0.189 in
  • Compatible Hole Diameter Range
    0.161 - 0.165 in
  • Maximum Compatible Hole Diameter
    0.165 in
  • Maximum Panel Thickness
    0.138 in
Rivet Mount Feet - ; Height 5.5 mm | 0.217 in ;Base Diameter 20.1 mm | 0.790 in ; Minimum Compatible Hole Diameter - 3.1 mm | 0.122 in ; Minimum Panel Thickness - 0.8 mm | 0.031 in

FF-003-P3X5.5B

Price Range
$1.3662 - $0.6672

Stock Levels
52000 In stock
Attributes
  • Maximum Compatible Hole Diameter
    0.126 in
  • Maximum Panel Thickness
    0.071 in
  • Minimum Compatible Hole Diameter
    0.122 in
  • Minimum Panel Thickness
    0.031 in
  • Colour
    Black
Rivet Mount Feet - ; Height 4.2 mm | 0.165 in ;Base Diameter 21.1 mm | 0.830 in ; Minimum Compatible Hole Diameter - 4.1 mm | 0.161 in ; Minimum Panel Thickness - 2.9 mm | 0.114 in

FF-005-P4X7B

Price Range
$1.1019 - $0.5382

Stock Levels
700 In stock
Attributes
  • Maximum Compatible Hole Diameter
    0.165 in
  • Maximum Panel Thickness
    0.146 in
  • Minimum Compatible Hole Diameter
    0.161 in
  • Minimum Panel Thickness
    0.114 in
  • Colour
    Black
Rivet Mount Feet - ; ;Base Diameter 12.7 mm | 0.500 in ; Minimum Compatible Hole Diameter - 3.6 mm | 0.142 in ; Minimum Panel Thickness - 1.2 mm | 0.047 in

FSR-4

Price Range
$0.5729 - $0.4788

Stock Levels
16900 In stock
Attributes
  • Base Diameter
    0.5 in
  • Base Height
    0.138 in
  • Compatible Hole Diameter Range
    0.142 - 0.146 in
  • Maximum Compatible Hole Diameter
    0.146 in
  • Maximum Panel Thickness
    0.083 in
Rivet Mount Feet - ; Height 4.2 mm | 0.165 in ;Base Diameter 21.1 mm | 0.830 in ; Minimum Compatible Hole Diameter - 4.1 mm | 0.161 in ; Minimum Panel Thickness - 3.8 mm | 0.150 in

FF-005-P4X8B

Price Range
$1.1019 - $0.5382

Stock Levels
4000 In stock
Attributes
  • Maximum Compatible Hole Diameter
    0.165 in
  • Maximum Panel Thickness
    0.189 in
  • Minimum Compatible Hole Diameter
    0.161 in
  • Minimum Panel Thickness
    0.15 in
  • Colour
    Black
Rivet Mount Feet - ; Height 9.0 mm | 0.354 in ;Base Diameter 15.0 mm | 0.591 in ; Minimum Compatible Hole Diameter - 4.1 mm | 0.161 in ; Minimum Panel Thickness - 2 mm | 0.079 in

FF-010-P4X8B

Price Range
$1.1039 - $0.5289

Stock Levels
400 In stock
Attributes
  • Maximum Compatible Hole Diameter
    0.165 in
  • Maximum Panel Thickness
    0.122 in
  • Minimum Compatible Hole Diameter
    0.161 in
  • Minimum Panel Thickness
    0.079 in
  • Colour
    Black
Rivet Mount Feet - ; Height 4.0 mm | 0.157 in ;Base Diameter 10.9 mm | 0.430 in ; Minimum Compatible Hole Diameter - 3.6 mm | 0.142 in ; Minimum Panel Thickness - 2.5 mm | 0.098 in

FF-13-P3.5X7.0B

Price Range
$0.9647 - $0.462

Stock Levels
6700 In stock
Attributes
  • Maximum Compatible Hole Diameter
    0.146 in
  • Maximum Panel Thickness
    0.126 in
  • Minimum Compatible Hole Diameter
    0.142 in
  • Minimum Panel Thickness
    0.098 in
  • Colour
    Black
Rivet Mount Feet - ; Height 6.0 mm | 0.236 in ;Base Diameter 15 mm | 0.590 in ; Minimum Compatible Hole Diameter - 4.1 mm | 0.161 in ; Minimum Panel Thickness - 0.6 mm | 0.024 in

FF-006-P4X6B

Price Range
$1.1019 - $0.5382

Stock Levels
8100 In stock
Attributes
  • Compatible Hole Diameter Range
    0.161 - 0.165 in
  • Maximum Compatible Hole Diameter
    0.165 in
  • Maximum Panel Thickness
    0.039 in
  • Minimum Compatible Hole Diameter
    0.161 in
  • Minimum Panel Thickness
    0.024 in
Rivet Mount Feet - ; Height 6.0 mm | 0.236 in ;Base Diameter 21.1 mm | 0.830 in ; Minimum Compatible Hole Diameter - 4.1 mm | 0.161 in ; Minimum Panel Thickness - 0 mm | 0 in

FF-009-P4X6B

Price Range
$1.5666 - $0.7656

Stock Levels
Request the lead time here
Attributes
  • Maximum Compatible Hole Diameter
    0.165 in
  • Maximum Panel Thickness
    0.031 in
  • Minimum Compatible Hole Diameter
    0.161 in
  • Colour
    Black
  • Full Material
    Thermo Plastic Elastomer