Menu Search

Push Fit Rivet Feet

In stock

Push Fit Rivet Feet can be used as glides, bumpers, closures, slides, and stops in various applications. The incorporated push rivets quickly and easily install into pre-drilled holes. These feet are removable.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
35 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Compatible Panel Thickness Range View
$0.4723 - $0.967 2835 In stock
$0.7397 - $1.5137 800 In stock
$0.6644 - $1.7611 61300 In stock
$0.4748 - $0.5677 1000 In stock
$0.5201 - $1.0648 1800 In stock
$0.4626 - $0.5536 21900 In stock
$0.5201 - $1.0648 4000 In stock
$0.5111 - $1.0666 100 In stock
$0.4723 - $0.967 700 In stock
$0.6448 - $1.32 52000 In stock
$0.7397 - $1.5137 5000 In stock
$0.6644 - $1.3601 10300 In stock
$0.6644 - $1.768 2900 In stock
$0.4675 - $1.2365 1800 In stock
$0.4846 - $1.0116 7500 In stock
$0.4597 - $0.5497 1000 In stock
$0.4726 - $0.5654 1000 In stock
$0.7397 - $1.5137 Request the lead time here
$0.8122 - $0.9715 2000 In stock
$0.5201 - $1.3834 4900 In stock
  • of 2
Rivet Mount Feet - ; Height 6.0 mm | 0.236 in ;Base Diameter 15 mm | 0.590 in ; Minimum Compatible Hole Diameter - 5.1 mm | 0.200 in ; Minimum Panel Thickness - 0.8 mm | 0.031 in

FF-006-P5X6.5B

Price Range
$0.967 - $0.4723

Stock Levels
2835 In stock
Attributes
  • Maximum Compatible Hole Diameter
    0.205 in
  • Maximum Panel Thickness
    0.047 in
  • Minimum Compatible Hole Diameter
    0.201 in
  • Minimum Panel Thickness
    0.031 in
  • Colour
    Black
Rivet Mount Feet - ; Height 8.0 mm | 0.315 in ;Base Diameter 21.1 mm | 0.830 in ; Minimum Compatible Hole Diameter - 4.1 mm | 0.161 in ; Minimum Panel Thickness - 2.1 mm | 0.083 in

FF-009-P4X8B

Price Range
$1.5137 - $0.7397

Stock Levels
800 In stock
Attributes
  • Maximum Compatible Hole Diameter
    0.165 in
  • Maximum Panel Thickness
    0.118 in
  • Minimum Compatible Hole Diameter
    0.161 in
  • Minimum Panel Thickness
    0.083 in
  • Colour
    Black
Rivet Mount Feet - ; Height 6.0 mm | 0.236 in ;Base Diameter 21.1 mm | 0.830 in ; Minimum Compatible Hole Diameter - 4.1 mm | 0.161 in ; Minimum Panel Thickness - 2.9 mm | 0.114 in

FF-008-P4X8B

Price Range
$1.7611 - $0.6644

Stock Levels
61300 In stock
Attributes
  • Maximum Compatible Hole Diameter
    0.165 in
  • Maximum Panel Thickness
    0.157 in
  • Minimum Compatible Hole Diameter
    0.161 in
  • Minimum Panel Thickness
    0.114 in
  • Colour
    Black
Rivet Mount Feet - ; ;Base Diameter 10 mm | 0.394 in ; Minimum Compatible Hole Diameter - 3.6 mm | 0.142 in ; Minimum Panel Thickness - 2.5 mm | 0.098 in

FSR-3

Price Range
$0.5677 - $0.4748

Stock Levels
1000 In stock
Attributes
  • Base Diameter
    0.394 in
  • Base Height
    0.189 in
  • Compatible Hole Diameter Range
    0.161 - 0.165 in
  • Maximum Compatible Hole Diameter
    0.165 in
  • Maximum Panel Thickness
    0.138 in
Rivet Mount Feet - ; Height 4.2 mm | 0.165 in ;Base Diameter 21.1 mm | 0.830 in ; Minimum Compatible Hole Diameter - 4.1 mm | 0.161 in ; Minimum Panel Thickness - 2.9 mm | 0.114 in

FF-005-P4X7B

Price Range
$1.0648 - $0.5201

Stock Levels
1800 In stock
Attributes
  • Maximum Compatible Hole Diameter
    0.165 in
  • Maximum Panel Thickness
    0.146 in
  • Minimum Compatible Hole Diameter
    0.161 in
  • Minimum Panel Thickness
    0.114 in
  • Colour
    Black
Rivet Mount Feet - ; ;Base Diameter 12.7 mm | 0.500 in ; Minimum Compatible Hole Diameter - 3.6 mm | 0.142 in ; Minimum Panel Thickness - 1.2 mm | 0.047 in

FSR-4

Price Range
$0.5536 - $0.4626

Stock Levels
21900 In stock
Attributes
  • Base Diameter
    0.5 in
  • Base Height
    0.138 in
  • Compatible Hole Diameter Range
    0.142 - 0.146 in
  • Maximum Compatible Hole Diameter
    0.146 in
  • Maximum Panel Thickness
    0.083 in
Rivet Mount Feet - ; Height 4.2 mm | 0.165 in ;Base Diameter 21.1 mm | 0.830 in ; Minimum Compatible Hole Diameter - 4.1 mm | 0.161 in ; Minimum Panel Thickness - 3.8 mm | 0.150 in

FF-005-P4X8B

Price Range
$1.0648 - $0.5201

Stock Levels
4000 In stock
Attributes
  • Maximum Compatible Hole Diameter
    0.165 in
  • Maximum Panel Thickness
    0.189 in
  • Minimum Compatible Hole Diameter
    0.161 in
  • Minimum Panel Thickness
    0.15 in
  • Colour
    Black
Rivet Mount Feet - ; Height 9.0 mm | 0.354 in ;Base Diameter 15.0 mm | 0.591 in ; Minimum Compatible Hole Diameter - 4.1 mm | 0.161 in ; Minimum Panel Thickness - 2 mm | 0.079 in

FF-010-P4X8B

Price Range
$1.0666 - $0.5111

Stock Levels
100 In stock
Attributes
  • Maximum Compatible Hole Diameter
    0.165 in
  • Maximum Panel Thickness
    0.122 in
  • Minimum Compatible Hole Diameter
    0.161 in
  • Minimum Panel Thickness
    0.079 in
  • Colour
    Black
Rivet Mount Feet - ; Height 6.0 mm | 0.236 in ;Base Diameter 15 mm | 0.590 in ; Minimum Compatible Hole Diameter - 4.1 mm | 0.161 in ; Minimum Panel Thickness - 2 mm | 0.079 in

FF-006-P4X8B

Price Range
$0.967 - $0.4723

Stock Levels
700 In stock
Attributes
  • Compatible Hole Diameter Range
    0.161 - 0.165 in
  • Maximum Compatible Hole Diameter
    0.165 in
  • Maximum Panel Thickness
    0.122 in
  • Minimum Compatible Hole Diameter
    0.161 in
  • Minimum Panel Thickness
    0.079 in
Rivet Mount Feet - ; Height 5.5 mm | 0.217 in ;Base Diameter 20.1 mm | 0.790 in ; Minimum Compatible Hole Diameter - 3.1 mm | 0.122 in ; Minimum Panel Thickness - 0.8 mm | 0.031 in

FF-003-P3X5.5B

Price Range
$1.32 - $0.6448

Stock Levels
52000 In stock
Attributes
  • Maximum Compatible Hole Diameter
    0.126 in
  • Maximum Panel Thickness
    0.071 in
  • Minimum Compatible Hole Diameter
    0.122 in
  • Minimum Panel Thickness
    0.031 in
  • Colour
    Black
Rivet Mount Feet - ; Height 8.0 mm | 0.315 in ;Base Diameter 21.1 mm | 0.830 in ; Minimum Compatible Hole Diameter - 4.1 mm | 0.161 in ; Minimum Panel Thickness - 0.8 mm | 0.031 in

FF-009-P4X7B

Price Range
$1.5137 - $0.7397

Stock Levels
5000 In stock
Attributes
  • Maximum Compatible Hole Diameter
    0.165 in
  • Maximum Panel Thickness
    0.079 in
  • Minimum Compatible Hole Diameter
    0.161 in
  • Minimum Panel Thickness
    0.031 in
  • Colour
    Black
Rivet Mount Feet - ; Height 6.0 mm | 0.236 in ;Base Diameter 21.1 mm | 0.830 in ; Minimum Compatible Hole Diameter - 4.1 mm | 0.161 in ; Minimum Panel Thickness - 0.8 mm | 0.031 in

FF-008-P4X6B

Price Range
$1.3601 - $0.6644

Stock Levels
10300 In stock
Attributes
  • Maximum Compatible Hole Diameter
    0.165 in
  • Maximum Panel Thickness
    0.071 in
  • Minimum Compatible Hole Diameter
    0.161 in
  • Minimum Panel Thickness
    0.031 in
  • Colour
    Black
Rivet Mount Feet - ; Height 6.0 mm | 0.236 in ;Base Diameter 21.1 mm | 0.830 in ; Minimum Compatible Hole Diameter - 4.1 mm | 0.161 in ; Minimum Panel Thickness - 1.9 mm | 0.075 in

FF-008-P4X7B

Price Range
$1.768 - $0.6644

Stock Levels
2900 In stock
Attributes
  • Maximum Compatible Hole Diameter
    0.165 in
  • Maximum Panel Thickness
    0.11 in
  • Minimum Compatible Hole Diameter
    0.161 in
  • Minimum Panel Thickness
    0.075 in
  • Colour
    Black
Rivet Mount Feet - ; Height 9.0 mm | 0.354 in ;Base Diameter 15.0 mm | 0.591 in ; Minimum Compatible Hole Diameter - 4.1 mm | 0.161 in ; Minimum Panel Thickness - 1 mm | 0.039 in

FF-010-P4X7B

Price Range
$1.2365 - $0.4675

Stock Levels
1800 In stock
Attributes
  • Maximum Compatible Hole Diameter
    0.165 in
  • Maximum Panel Thickness
    0.079 in
  • Minimum Compatible Hole Diameter
    0.161 in
  • Minimum Panel Thickness
    0.039 in
  • Colour
    Black
Rivet Mount Feet - ; Height 6.0 mm | 0.236 in ;Base Diameter 15 mm | 0.590 in ; Minimum Compatible Hole Diameter - 5.1 mm | 0.200 in ; Minimum Panel Thickness - 1.3 mm | 0.051 in

FF-006-P5X7.5B

Price Range
$1.0116 - $0.4846

Stock Levels
7500 In stock
Attributes
  • Maximum Compatible Hole Diameter
    0.205 in
  • Maximum Panel Thickness
    0.091 in
  • Minimum Compatible Hole Diameter
    0.201 in
  • Minimum Panel Thickness
    0.051 in
  • Colour
    Black
Rivet Mount Feet - ; ;Base Diameter 10 mm | 0.394 in ; Minimum Compatible Hole Diameter - 3.6 mm | 0.142 in ; Minimum Panel Thickness - 1.2 mm | 0.047 in

FSR-1

Price Range
$0.5497 - $0.4597

Stock Levels
1000 In stock
Attributes
  • Base Diameter
    0.394 in
  • Base Height
    0.189 in
  • Compatible Hole Diameter Range
    0.142 - 0.146 in
  • Maximum Compatible Hole Diameter
    0.146 in
  • Maximum Panel Thickness
    0.083 in
Rivet Mount Feet - ; ;Base Diameter 12.7 mm | 0.500 in ; Minimum Compatible Hole Diameter - 3.6 mm | 0.142 in ; Minimum Panel Thickness - 2.1 mm | 0.083 in

FSR-5

Price Range
$0.5654 - $0.4726

Stock Levels
1000 In stock
Attributes
  • Base Diameter
    0.5 in
  • Base Height
    0.138 in
  • Compatible Hole Diameter Range
    0.142 - 0.146 in
  • Maximum Compatible Hole Diameter
    0.146 in
  • Maximum Panel Thickness
    0.118 in
Rivet Mount Feet - ; Height 6.0 mm | 0.236 in ;Base Diameter 21.1 mm | 0.830 in ; Minimum Compatible Hole Diameter - 4.1 mm | 0.161 in ; Minimum Panel Thickness - 0 mm | 0 in

FF-009-P4X6B

Price Range
$1.5137 - $0.7397

Stock Levels
Request the lead time here
Attributes
  • Maximum Compatible Hole Diameter
    0.165 in
  • Maximum Panel Thickness
    0.031 in
  • Minimum Compatible Hole Diameter
    0.161 in
  • Colour
    Black
  • Full Material
    Thermo Plastic Elastomer
Push Fit Feet - ; Base Height - 2.5 mm | 0.100 in ; Base Diameter - 2.5 mm | 0.100 in ; Black ;

FBR-1

Price Range
$0.9715 - $0.8122

Stock Levels
2000 In stock
Attributes
  • Base Diameter
    0.5 in
  • Base Height
    0.138 in
  • Compatible Hole Diameter Range
    0.268 in
  • Maximum Compatible Hole Diameter
    0.268 in
  • Minimum Compatible Hole Diameter
    0.268 in
Rivet Mount Feet - ; Height 4.2 mm | 0.165 in ;Base Diameter 21.1 mm | 0.830 in ; Minimum Compatible Hole Diameter - 4.1 mm | 0.161 in ; Minimum Panel Thickness - 1.8 mm | .071 in

FF-005-P4X6B

Price Range
$1.3834 - $0.5201

Stock Levels
4900 In stock
Attributes
  • Maximum Compatible Hole Diameter
    0.165 in
  • Maximum Panel Thickness
    0.11 in
  • Minimum Compatible Hole Diameter
    0.161 in
  • Minimum Panel Thickness
    0.071 in
  • Colour
    Black