Menu Search

Push Fit End Caps

In stock

Push Fit End Caps are a simple and economical way of protecting metric and UNF threads during painting, assembly, and transportation.

Manufactured from a soft, durable TPE that provides a better grip, and a tight fit. Easy to install and remove.

Commonly used in plumbing, HVAC, and industrial applications.

  • Suitable metric and UNF threads.
  • Protects pipe ends from damage. Keeps dirt and debris out.
  • Can operate in temperatures ranging from -60 C up to 135 C.
Material: TPE, LDPE Colour: Blue, Red Series Code: SRCFBTPE, SRCFB

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
56 results
Product SKUs information
Item Code Price range Availability D H Thread Size Colour Material Thread Standard View
$0.0612 - $0.0951 10000 In stock
11.9
0.394 in
M11
Red
LDPE - PIR
Metric
$0.2876 - $0.4473 8000 In stock
36.0
0.748 in
1 in
Red
LDPE - PIR
GAS
$0.2828 - $0.4398 2000 In stock
36.0
0.78 in
1-1/4 in
Red
LDPE - PIR
GAS
$0.1004 - $0.156 10000 In stock
15.9
0.472 in
M14
Red
LDPE - PIR
Metric
$0.1004 - $0.156 10000 In stock
16.0
0.528 in
9/16-19 in
Red
LDPE - PIR
UNF
$0.1305 - $0.2031 6000 In stock
29.4
0.697 in
1-1/16-13 in
Red
LDPE - PIR
UNF
$0.2436 - $0.3789 990 In stock
47.8
0.677 in
1-11/16-12 in
Red
LDPE - PIR
UNF
$0.2633 - $0.4095 3000 In stock
38.8
0.63 in
1-7/16-13 in
Red
LDPE - PIR
UNF
$0.5043 - $0.7844 8000 In stock
36.0
0.748 in
1.000 in
Blue
TPE
NPT
$0.1889 - $0.2939 8000 In stock
19.7
0.551 in
M18
Blue
TPE
Metric
$0.1503 - $0.2337 2000 In stock
16.0
0.465 in
9/16-18
Blue
TPE
UNF
$0.2694 - $0.4191 6000 In stock
29.4
0.677 in
1-1/16-12
Blue
TPE
UNF
$0.2316 - $0.3603 4500 In stock
24.9
0.795 in
7/8-14
Blue
TPE
UNF
$0.3558 - $0.5535 5000 In stock
32.7
0.748 in
1-3/16-12
Blue
TPE
UNF
$0.0548 - $0.0852 10000 In stock
23.2
0.531 in
1/2 in
Red
LDPE - PIR
GAS
$0.2828 - $0.4398 2000 In stock
45.0
0.78 in
M43
Red
LDPE - PIR
Metric
$0.0915 - $0.1424 8000 In stock
19.7
0.551 in
M18
Red
LDPE - PIR
Metric
$0.1892 - $0.2942 5000 In stock
32.7
0.748 in
M30
Red
LDPE - PIR
Metric
$0.1892 - $0.2942 5000 In stock
32.7
0.748 in
1-3/16-13 in
Red
LDPE - PIR
UNF
$0.0872 - $0.1356 10000 In stock
16.0
0.528 in
1/2-21 in
Red
LDPE - PIR
UNF
  • of 3
LDPE - PIR Red

20591427

Price Range
$0.0951 - $0.0612

Stock Levels
10000 In stock
Attributes
  • H
    0.394 in
  • D
    0.469 in
  • Thread Size
    M11
  • Thread Standard
    Metric
  • Colour
    Red
LDPE - PIR Red

20591489

Price Range
$0.4473 - $0.2876

Stock Levels
8000 In stock
Attributes
  • H
    0.748 in
  • D
    1.417 in
  • Thread Size
    1 in
  • Thread Standard
    BSP
  • Thread Standard
    GAS
LDPE - PIR Red

20591496

Price Range
$0.4398 - $0.2828

Stock Levels
2000 In stock
Attributes
  • H
    0.78 in
  • D
    1.417 in
  • Thread Size
    1-1/4 in
  • Thread Standard
    GAS
  • Thread Standard
    BSP
LDPE - PIR Red

20591540

Price Range
$0.156 - $0.1004

Stock Levels
10000 In stock
Attributes
  • H
    0.472 in
  • D
    0.626 in
  • Thread Size
    M14
  • Thread Standard
    Metric
  • Colour
    Red
LDPE - PIR Red

20591618

Price Range
$0.156 - $0.1004

Stock Levels
10000 In stock
Attributes
  • H
    0.528 in
  • D
    0.63 in
  • Thread Size
    9/16-19 in
  • Thread Standard
    UNF
  • Colour
    Red
LDPE - PIR Red

20591663

Price Range
$0.2031 - $0.1305

Stock Levels
6000 In stock
Attributes
  • H
    0.697 in
  • D
    1.157 in
  • Thread Size
    1-1/16-13 in
  • Thread Standard
    UNF
  • Colour
    Red
Soft Knurled Cap LDPE - PIR Red

20591687

Price Range
$0.3789 - $0.2436

Stock Levels
990 In stock
Attributes
  • H
    0.677 in
  • D
    1.882 in
  • Thread Size
    1-11/16-12 in
  • Thread Standard
    UNF
  • Colour
    Red
LDPE - PIR Red

20591670

Price Range
$0.4095 - $0.2633

Stock Levels
3000 In stock
Attributes
  • H
    0.63 in
  • D
    1.528 in
  • Thread Size
    1-7/16-13 in
  • Thread Standard
    UNF
  • Colour
    Red
36.0 mm TPE Blue

20591748

Price Range
$0.7844 - $0.5043

Stock Levels
8000 In stock
Attributes
  • H
    0.748 in
  • D
    1.417 in
  • Thread Size
    1.000 in
  • Thread Standard
    NPT
  • Thread Standard
    BSP
19.7 mm TPE Blue

20591816

Price Range
$0.2939 - $0.1889

Stock Levels
8000 In stock
Attributes
  • H
    0.551 in
  • D
    0.776 in
  • Thread Size
    M18
  • Thread Standard
    Metric
  • Colour
    Blue
16.2 mm TPE Blue

20591861

Price Range
$0.2337 - $0.1503

Stock Levels
2000 In stock
Attributes
  • H
    0.465 in
  • D
    0.63 in
  • Thread Size
    9/16-18
  • Thread Standard
    UNF
  • Colour
    Blue
29.0 mm TPE Blue

20591915

Price Range
$0.4191 - $0.2694

Stock Levels
6000 In stock
Attributes
  • H
    0.677 in
  • D
    1.157 in
  • Thread Size
    1-1/16-12
  • Thread Standard
    UNF
  • Colour
    Blue
24.9 mm TPE Blue

20591892

Price Range
$0.3603 - $0.2316

Stock Levels
4500 In stock
Attributes
  • H
    0.795 in
  • D
    0.98 in
  • Thread Size
    7/8-14
  • Thread Standard
    UNF
  • Colour
    Blue
32.7 mm TPE Blue

20591922

Price Range
$0.5535 - $0.3558

Stock Levels
5000 In stock
Attributes
  • H
    0.748 in
  • D
    1.287 in
  • Thread Size
    1-3/16-12
  • Thread Standard
    UNF
  • Colour
    Blue
LDPE - PIR Red

20591465

Price Range
$0.0852 - $0.0548

Stock Levels
10000 In stock
Attributes
  • H
    0.531 in
  • D
    0.913 in
  • Thread Size
    1/2 in
  • Thread Standard
    GAS
  • Thread Standard
    BSP
LDPE - PIR Red

20591502

Price Range
$0.4398 - $0.2828

Stock Levels
2000 In stock
Attributes
  • H
    0.78 in
  • D
    1.772 in
  • Thread Size
    M43
  • Thread Standard
    Metric
  • Colour
    Red
LDPE - PIR Red

20591564

Price Range
$0.1424 - $0.0915

Stock Levels
8000 In stock
Attributes
  • H
    0.551 in
  • D
    0.776 in
  • Thread Size
    M18
  • Thread Standard
    Metric
  • Colour
    Red
LDPE - PIR Red

20591571

Price Range
$0.2942 - $0.1892

Stock Levels
5000 In stock
Attributes
  • H
    0.748 in
  • D
    1.287 in
  • Thread Size
    M30
  • Thread Standard
    Metric
  • Colour
    Red
LDPE - PIR Red

20591588

Price Range
$0.2942 - $0.1892

Stock Levels
5000 In stock
Attributes
  • H
    0.748 in
  • D
    1.287 in
  • Thread Size
    1-3/16-13 in
  • Thread Standard
    UNF
  • Colour
    Red
LDPE - PIR Red

20591625

Price Range
$0.1356 - $0.0872

Stock Levels
10000 In stock
Attributes
  • H
    0.528 in
  • D
    0.63 in
  • Thread Size
    1/2-21 in
  • Thread Standard
    UNF
  • Colour
    Red