Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
| Quantity | Unit price |
|---|---|
| 500 - 2499 | $0.5429 |
| 2500 - 4999 | $0.3825 |
| 5000 - 24999 | $0.2183 |
| 25000 + | $0.1964 |
| Base Height | 3.8 mm |
|---|---|
| Base Height | 0.15 in |
| Maximum Compatible Hole Diameter | 0.252 in |
| Maximum Compatible Hole Diameter | 6.4 mm |
| Overall Height | 0.709 in |
| Overall Height | 18.0 mm |
| Base Material | HDPE |
| Base Shape | Round |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue