| Quantity | Unit price |
|---|---|
| 50 - 1999 | $2.1338 |
| 2000 - 9999 | $1.6607 |
| 10000 - 49999 | $0.9488 |
| 50000 + | $0.854 |
| Base Diameter | 12.5 mm |
|---|---|
| Base Diameter | 0.492 in |
| Base Height | 12.0 mm |
| Base Height | 0.472 in |
| Compatible Hole Diameter Range | 0.374 in |
| Compatible Hole Diameter Range | 9.5 mm |
| Maximum Compatible Hole Diameter | 0.374 in |
| Maximum Compatible Hole Diameter | 9.5 mm |
| Panel Thickness | 1.6 mm |
| Panel Thickness | 0.063 in |
| Base Material | PVC |
| Base Shape | Round |
| Colour | Black |
| Material | Flexible PVC |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue