| Quantity | Unit price |
|---|---|
| 1 - 624 | $0.7208 |
| 625 - 1249 | $0.5132 |
| 1250 - 2499 | $0.3594 |
| 2500 - 4999 | $0.2567 |
| 5000 - 9999 | $0.2057 |
| 10000 - 14999 | $0.195 |
| 15000 + | $0.185 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Base Height | 0.079 in |
|---|---|
| Base Height | 2.0 mm |
| Maximum Compatible Hole Diameter | 2.2 mm |
| Maximum Compatible Hole Diameter | 0.087 in |
| Minimum Compatible Hole Diameter | 0.177 in |
| Minimum Compatible Hole Diameter | 4.5 mm |
| Base Material | PVC |
| Base Shape | Round |
| Colour | Black |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue