Menu Search

Pull Tight Seals - Smooth Strap

In stock

A range of pull tight seals with smooth straps that provide an indicative seal that reveals evidence of tampering or breach, across a variety of applications. The products featured are easy to apply and tighten to a desired diameter. Several seal types are available, including those with longer tags and with a tear-off tab for quick and easy removability. These seals have a variable loop with a metal locking jaw.The type options available, include; JawLock including Mini and Maxi versions, SegureLock, TeraLock and SmoothLock.

JawLock is a versatile seal that provides signs of tampering. Specially designed for small strap diameters, making it ideal for securing items with a small aperture. The thin round and smooth strap (2.0mm diameter) has side tear-off functionality and includes a full-size tag with ample surface for codings. Ideal for more robust applications. Benefits from tool-free removal.

SegureLock and SmoothLock are user-friendly options that feature high-security, tamper-evident pull tight seals. They are ieal for securing applications such as, courier sacks. They both features a smooth straps with gripping prongs on the stem.

TereLock provides high break strength. Another user-friendly option with a stainless steel locking jaw and heat weld cap that help enhance security.

High Strength: 12kg, 14kg, 20kg, 25kg, 35kg and 45kg

  • Body Material: Polypropylene (PP)
  • Jaw Materials: Metal and Stainless Steel
  • Colors: Blue, Green, Orange, Red, White and Yellow
  • Applications include; In-land transportations, courier and postal bags, security containers, games machines, distribution boxes, cage roll pallets, cash containers, food tanker valves, evidence bags, cash-in transit bags, truck and trailer doors, tote bags and roll cages.... and more.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
147 results
Product SKUs information
Item Code Price range Availability Overall Length Colour Type View
$0.158 - $0.237 Request the lead time here
13.78 in
Yellow
Mini JawLock
$0.164 - $0.245 Request the lead time here
17.717 in
Yellow
Mini JawLock
$0.164 - $0.245 1955 In stock
12.008 in
White
JawLock
$0.129 - $0.195 3983 In stock
9.055 in
Yellow
Mini JawLock
$0.164 - $0.245 Request the lead time here
17.717 in
White
Mini JawLock
$0.146 - $0.218 Request the lead time here
11.024 in
Green
Mini JawLock
$0.146 - $0.218 Request the lead time here
11.811 in
Green
Mini JawLock
  • of 8
Mini JawLock 300.0 mm 18.0 mm Polypropylene Yellow

1222336

Price Range
$0.237 - $0.158

Stock Levels
Request the lead time here
Attributes
  • Classification
    Indicative Seal
  • Seal Type
    Pull Tight Seal
  • Type
    Mini JawLock
  • Locking Mechanism
    Metal Locking Jaw
  • Removability
    Non Tear-Off
Mini JawLock 400.0 mm 18.0 mm Polypropylene Yellow

1222348

Price Range
$0.245 - $0.164

Stock Levels
Request the lead time here
Attributes
  • Classification
    Indicative Seal
  • Seal Type
    Pull Tight Seal
  • Type
    Mini JawLock
  • Locking Mechanism
    Metal Locking Jaw
  • Removability
    Non Tear-Off
JawLock 250.0 mm 28.0 mm Polypropylene White

1222358

Price Range
$0.245 - $0.164

Stock Levels
1955 In stock
Attributes
  • Classification
    Indicative Seal
  • Seal Type
    Pull Tight Seal
  • Type
    JawLock
  • Locking Mechanism
    Metal Locking Jaw
  • Removability
    Tear-Off
Mini JawLock 2.0 mm (T) 200.0 mm (L) PP Yellow

1222306

Price Range
$0.195 - $0.129

Stock Levels
3983 In stock
Attributes
  • Classification
    Indicative Seal
  • Seal Type
    Pull Tight Seal
  • Type
    Mini JawLock
  • Locking Mechanism
    Metal Locking Jaw
  • Removability
    Non Tear-Off
Mini JawLock 400.0 mm 18.0 mm Polypropylene White

1222346

Price Range
$0.245 - $0.164

Stock Levels
Request the lead time here
Attributes
  • Classification
    Indicative Seal
  • Seal Type
    Pull Tight Seal
  • Type
    Mini JawLock
  • Locking Mechanism
    Metal Locking Jaw
  • Removability
    Non Tear-Off
Mini JawLock 2.0 mm (T) 250.0 mm (L) PP Green

1222320

Price Range
$0.218 - $0.146

Stock Levels
Request the lead time here
Attributes
  • Classification
    Indicative Seal
  • Seal Type
    Pull Tight Seal
  • Type
    Mini JawLock
  • Locking Mechanism
    Metal Locking Jaw
  • Removability
    Non Tear-Off
Mini JawLock 2.0 mm (T) 250.0 mm (L) PP Green

1222326

Price Range
$0.218 - $0.146

Stock Levels
Request the lead time here
Attributes
  • Classification
    Indicative Seal
  • Seal Type
    Pull Tight Seal
  • Type
    Mini JawLock
  • Locking Mechanism
    Metal Locking Jaw
  • Removability
    Manual Removal - No Tool Required