Menu Search

Pull Tight Seals - Barbed Strap

In stock

An all-plastic range of pull-tight seals with a barbed strap that is ideal for gripping slippery materials. They provide an indicative seal revealing evidence of tampering or breach, and can therefore help in the prevention of theft. The seals are commonly used for easy identification of delivery details to help improve efficiency. They are suitable for many applications, including those that are more robust in nature.The range includes several type options, including those with a tear-off tab for quick and easy removal that is tool-free. The type options are; AceLock, LightLock, PrimeLock and SentryLock.

PrimeLock is a cost-effective, tamper evident seal with a tag-holder included. It features a one-piece variable loop construction with unique spiky stem design that enhances grip of the seal. It also has side tear-off and long tag options. The longer tags are ideal for barcode printing. PrimeLock are typically used for secure fastening to the neck of bags or on non slippery materials. Benefits from quick identification of information and easy removal of the seal, without the need for cutting tools.

LightLock is specially developed for marking fire extinguishers after testing and features a low break strain for easy removal in emergencies. Has one-piece variable construction for a low tensile strength and a thin barbed sealing ribbon (2.6mm diameter). These seals are ideal for applications with small sealing apertures. Colour coding allows easy identification and they also benefit from tool-free removal.

AceLock is a versatile pull-tight seal that's ideal for applications confined to small sealing spaces. Easy to use and no tools are needed for installation or removal. Features variable loop design that is reinforced with an acetal locking mechanism, which bolsters security and protects against heat-sourced tampering. Also features a thin barbed sealing ribbon (3.0mm) and has side tear-off options. Ideal for more robust applications.

SentryLock is a multi-purpose seal that offers security and loss prevention. It has a high break strength and a user-friendly side tear-off design. The variable loop design is reinforced with an acetal locking mechanism. This mechanism also benefits from roll heat staking technology. The seal features gripping prongs on the stem. Used to securely fasten the necks of bags and provide clear evidence of tampering.

High break strengths: 8kg, 12kg, 20kg and 32kg

  • Body Material: Polypropylene
  • Colors: Blue, Green, Orange, Red, White and Yellow
  • Applications include; Cash and courier bags, security containers, roll cage pallets and bonded cage doors, trucks and trolleys, cash machines, coin boxes, gaming machines, safety equipment (fire extinguishers), evidence bags, transport containers, logistcs and security servies... and more!

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
68 results
Product SKUs information
Item Code Price range Availability Tag Length Overall Length Colour Tag Width Type View
$0.15 - $0.185 Request the lead time here
1.319 in
9.98 in
Yellow
0.839 in
LightLock
$0.218 - $0.335 Request the lead time here
1.969 in
13.78 in
Blue
0.787 in
PrimeLock
$0.212 - $0.266 Request the lead time here
1.142 in
12.953 in
Yellow
0.709 in
AceLock
$0.243 - $0.299 904 In stock
1.969 in
15.748 in
Yellow
1.102 in
SentryLock
$0.15 - $0.185 Request the lead time here
1.319 in
9.98 in
Green
0.839 in
LightLock
$0.285 - $0.351 Request the lead time here
1.969 in
17.717 in
White
0.787 in
PrimeLock
1222283 $0.15 - $0.185 Request the lead time here
1.319 in
9.98 in
Orange
0.839 in
LightLock
$0.189 - $0.233 Request the lead time here
1.142 in
9.016 in
Blue
0.709 in
AceLock
$0.233 - $0.287 3935 In stock
1.969 in
11.811 in
Green
1.102 in
SentryLock
$0.20 - $0.245 Request the lead time here
1.142 in
12.953 in
Green
0.709 in
AceLock
$0.272 - $0.335 Request the lead time here
1.969 in
13.78 in
Green
0.787 in
PrimeLock
$0.243 - $0.299 Request the lead time here
1.969 in
15.748 in
White
1.102 in
SentryLock
$0.212 - $0.266 Request the lead time here
1.142 in
12.953 in
Blue
0.709 in
AceLock
$0.212 - $0.266 Request the lead time here
1.142 in
12.953 in
Red
0.709 in
AceLock
$0.233 - $0.287 Request the lead time here
1.969 in
11.811 in
Green
1.102 in
SentryLock
$0.189 - $0.233 Request the lead time here
1.142 in
9.016 in
Yellow
0.709 in
AceLock
$0.212 - $0.266 2000 In stock
1.142 in
12.953 in
Orange
0.709 in
AceLock
$0.233 - $0.287 Request the lead time here
1.969 in
11.811 in
Blue
1.102 in
SentryLock
$0.189 - $0.233 Request the lead time here
1.142 in
9.016 in
White
0.709 in
AceLock
$0.243 - $0.299 Request the lead time here
1.969 in
15.748 in
Red
1.102 in
SentryLock
  • of 4
LightLock 2.6 mm 220.0 mm PP Yellow

1222280

Price Range
$0.185 - $0.15

Stock Levels
Request the lead time here
Attributes
  • Classification
    Indicative Seal
  • Seal Type
    Pull Tight Seal
  • Type
    LightLock
  • Removability
    Tear-Off
  • Locking Mechanism
    PP
PrimeLock 6.6 mm 300.0 mm 2.7 mm Non Tear-Off PP Blue

1222424

Price Range
$0.335 - $0.218

Stock Levels
Request the lead time here
Attributes
  • Classification
    Indicative Seal
  • Seal Type
    Pull Tight Seal
  • Type
    PrimeLock
  • Removability
    Non Tear-Off
  • Locking Mechanism
    Single Moulded Seal
AceLock 18.0 mm 300.0 mm PP Yellow

1222176

Price Range
$0.266 - $0.212

Stock Levels
Request the lead time here
Attributes
  • Classification
    Indicative Seal
  • Seal Type
    Pull Tight Seal
  • Type
    AceLock
  • Removability
    Tear-Off
  • Locking Mechanism
    Acetal Locking Jaw
SentryLock 28.0 mm 350.0 mm PP Yellow

1222537

Price Range
$0.299 - $0.243

Stock Levels
904 In stock
Attributes
  • Classification
    Indicative Seal
  • Seal Type
    Pull Tight Seal
  • Type
    SentryLock
  • Removability
    Non Tear-Off
  • Locking Mechanism
    Acetal Locking Jaw
LightLock - Strap Thickness : 2.6 mm | 0.102 in Strap Length : 220.0 mm | 8.661 in Tear-Off Green

1222282

Price Range
$0.185 - $0.15

Stock Levels
Request the lead time here
Attributes
  • Classification
    Indicative Seal
  • Seal Type
    Pull Tight Seal
  • Type
    LightLock
  • Removability
    Tear-Off
  • Locking Mechanism
    PP
PrimeLock 6.4 mm 400.0 mm 2.7 mm Non Tear-Off PP White

1222433

Price Range
$0.351 - $0.285

Stock Levels
Request the lead time here
Attributes
  • Classification
    Indicative Seal
  • Seal Type
    Pull Tight Seal
  • Type
    PrimeLock
  • Removability
    Non Tear-Off
  • Locking Mechanism
    Single Moulded Seal
LightLock 2.6 mm 220.0 mm PP Orange

1222283

Price Range
$0.185 - $0.15

Stock Levels
Request the lead time here
Attributes
  • Classification
    Indicative Seal
  • Seal Type
    Pull Tight Seal
  • Type
    LightLock
  • Removability
    Tear-Off
  • Locking Mechanism
    PP
AceLock 18.0 mm 200.0 mm PP Blue

1222171

Price Range
$0.233 - $0.189

Stock Levels
Request the lead time here
Attributes
  • Classification
    Indicative Seal
  • Seal Type
    Pull Tight Seal
  • Type
    AceLock
  • Removability
    Non Tear-Off
  • Locking Mechanism
    Acetal Locking Jaw
SentryLock 28.0 mm 250.0 mm PP Green

1222527

Price Range
$0.287 - $0.233

Stock Levels
3935 In stock
Attributes
  • Classification
    Indicative Seal
  • Seal Type
    Pull Tight Seal
  • Type
    SentryLock
  • Removability
    Non Tear-Off
  • Locking Mechanism
    Acetal Locking Jaw
AceLock 18.0 mm 300.0 mm PP Green

1222184

Price Range
$0.245 - $0.20

Stock Levels
Request the lead time here
Attributes
  • Classification
    Indicative Seal
  • Seal Type
    Pull Tight Seal
  • Type
    AceLock
  • Removability
    Non Tear-Off
  • Locking Mechanism
    Acetal Locking Jaw
PrimeLock 6.6 mm 300.0 mm 2.7 mm Tear-Off PP Green

1222431

Price Range
$0.335 - $0.272

Stock Levels
Request the lead time here
Attributes
  • Classification
    Indicative Seal
  • Seal Type
    Pull Tight Seal
  • Type
    PrimeLock
  • Removability
    Tear-Off
  • Locking Mechanism
    Single Moulded Seal
SentryLock 28.0 mm 350.0 mm PP White

1222541

Price Range
$0.299 - $0.243

Stock Levels
Request the lead time here
Attributes
  • Classification
    Indicative Seal
  • Seal Type
    Pull Tight Seal
  • Type
    SentryLock
  • Removability
    Tear-Off
  • Locking Mechanism
    Acetal Locking Jaw
AceLock 18.0 mm 300.0 mm PP Blue

1222177

Price Range
$0.266 - $0.212

Stock Levels
Request the lead time here
Attributes
  • Classification
    Indicative Seal
  • Seal Type
    Pull Tight Seal
  • Type
    AceLock
  • Removability
    Tear-Off
  • Locking Mechanism
    Acetal Locking Jaw
AceLock 18.0 mm 300.0 mm PP Red

1222175

Price Range
$0.266 - $0.212

Stock Levels
Request the lead time here
Attributes
  • Classification
    Indicative Seal
  • Seal Type
    Pull Tight Seal
  • Type
    AceLock
  • Removability
    Tear-Off
  • Locking Mechanism
    Acetal Locking Jaw
SentryLock 28.0 mm 250.0 mm PP Green

1222533

Price Range
$0.287 - $0.233

Stock Levels
Request the lead time here
Attributes
  • Classification
    Indicative Seal
  • Seal Type
    Pull Tight Seal
  • Type
    SentryLock
  • Removability
    Tear-Off
  • Locking Mechanism
    Acetal Locking Jaw
AceLock 18.0 mm 200.0 mm PP Yellow

1222170

Price Range
$0.233 - $0.189

Stock Levels
Request the lead time here
Attributes
  • Classification
    Indicative Seal
  • Seal Type
    Pull Tight Seal
  • Type
    AceLock
  • Removability
    Non Tear-Off
  • Locking Mechanism
    Acetal Locking Jaw
AceLock 18.0 mm 300.0 mm PP Orange

1222179

Price Range
$0.266 - $0.212

Stock Levels
2000 In stock
Attributes
  • Classification
    Indicative Seal
  • Seal Type
    Pull Tight Seal
  • Type
    AceLock
  • Removability
    Tear-Off
  • Locking Mechanism
    Acetal Locking Jaw
SentryLock 28.0 mm 250.0 mm PP Blue

1222526

Price Range
$0.287 - $0.233

Stock Levels
Request the lead time here
Attributes
  • Classification
    Indicative Seal
  • Seal Type
    Pull Tight Seal
  • Type
    SentryLock
  • Removability
    Non Tear-Off
  • Locking Mechanism
    Acetal Locking Jaw
AceLock 18.0 mm 200.0 mm PP White

1222168

Price Range
$0.233 - $0.189

Stock Levels
Request the lead time here
Attributes
  • Classification
    Indicative Seal
  • Seal Type
    Pull Tight Seal
  • Type
    AceLock
  • Removability
    Non Tear-Off
  • Locking Mechanism
    Acetal Locking Jaw
SentryLock 28.0 mm 350.0 mm PP Red

1222536

Price Range
$0.299 - $0.243

Stock Levels
Request the lead time here
Attributes
  • Classification
    Indicative Seal
  • Seal Type
    Pull Tight Seal
  • Type
    SentryLock
  • Removability
    Non Tear-Off
  • Locking Mechanism
    Acetal Locking Jaw